Linear Shaft Support Rails and End Stops

Prevent Bearing Bind from Shaft Sag

Linear shaft support rails and shaft end support blocks keep round linear shafting aligned, rigid, and properly mounted in linear motion systems. Typically made of steel or aluminum, these supports provide the structure needed to reduce shaft sag, control deflection, and prevent the bearing binding that can occur when unsupported shafts bend under load. Support rails run beneath the shaft to provide continuous support along the travel length, while shaft end support blocks hold the ends of round shafting in place, creating stable bolt-down mounting points for shorter spans, end-supported layouts, or intermittent support locations.

Rail-supported linear shafting is especially useful in high-load horizontal or vertical applications where smooth bearing travel depends on keeping the shaft straight. Full-length support rails add rigidity across the entire travel path, while end-joinable rails allow longer linear motion systems to be built from multiple rail sections. End support blocks provide a compact mounting option when full-length rail support is not required or when the shaft needs to be secured at defined endpoints.

PBC Linear shaft support rails and end support blocks are offered in steel and aluminum variants to match different strength, weight, and mounting requirements. Shaft support rails are available for round shafting in inch sizes from 0.5 in to 3 in and metric sizes from 12mm to 50mm, with lengths up to 144 in. End support options include LSB inch steel linear shafting end support blocks, along with aluminum shaft end support blocks in inch sizes from 1/4 in to 2 in and metric sizes from 8mm to 50mm, including metric round flange mount options for added installation flexibility.

Buy Linear Shaft Support Rails

Buy Linear Shaft End Support Blocks

Detailed product features and specifications below:

SR (Inch) Linear Aluminum Support Rail

SR (Inch) Linear Aluminum Support Rail

PBC Linear offers inch aluminum support rails to provide full-length shaft support of linear shafting. These shaft support rails are undrilled for use with linear shafting.   

  • Undrilled aluminum support rail in inch sizes from ½” to 3” 
  • Offered in continuous lengths up to 4 ft

SRPD (Inch) Linear Aluminum Support Rail Pre-Drilled

SRPD (Inch) Linear Aluminum Support Rail Pre-Drilled

PBC Linear provides aluminum support rails for comprehensive shaft support for linear shafting. The durable aluminum alloy linear shaft support rails are predrilled for use with predrilled linear shafting. 

  • Predrilled aluminum support rail from ½” to 3”
  • Offered in continuous lengths up to 4 ft

SRA (Inch) Linear Shafting Aluminum Support Rail Assembly

SRA (Inch) Linear Shafting Aluminum Support Rail Assembly

The Steel Shaft Aluminum Rail Assembly is a two-piece shaft and support rail assembly consisting of a steel shaft, hardened to a minimum of RC60, attached to a predrilled aluminum support rail for instant bolt-down installation. The shaft rail assembly is ideal for use in applications where high load carrying capacity is essential, and is designed to be used with Simplicity FrelonGOLD® linear plain bearing and ball bearing products. 

  • Available in inch sizes from ½” thru 3”
  • Assemblies offered in continuous shaft lengths up to 180" with segmented support rails

SRACC (Inch) Linear Ceramic Coated Shafting Aluminum Support Rail Assembly

SRACC (Inch) Linear Ceramic Coated Shafting Aluminum Support Rail Assembly

The Ceramic Coated Shaft, Aluminum Rail Assembly is a two-piece shaft and support rail assembly consisting of a hardened steel predrilled shaft attached to a predrilled aluminum support rail. A ceramic-like coating provides hardness up to RC70 and increased corrosion resistance making it optimized for use with Simplicity FrelonGOLD® lined products. 

  • Available in inch sizes from ½” thru 3”
  • Assemblies offered in continuous shaft lengths up to 180" with segmented support rails
  • NOT to be used with linear ball bearings 
Name Shaft Diameter (in) Length (in) Mounting Hole Diameter (in) Hole Position Y (in) Shop Link
SRA08CC-012.000-SL 0.500 12 0.169 2 Shop Now
SRA08CC-024.000-SL 0.500 24 0.169 2 Shop Now
SRA08CC-036.000-SL 0.500 36 0.169 2 Shop Now
SRA10CC-012.000-SL 0.625 12 0.193 2 Shop Now
SRA10CC-024.000-SL 0.625 24 0.193 2 Shop Now
SRA10CC-036.000-SL 0.625 36 0.193 2 Shop Now
SRA12CC-012.000-SL 0.750 12 0.221 3 Shop Now
SRA12CC-024.000-SL 0.750 24 0.221 3 Shop Now
SRA12CC-036.000-SL 0.750 36 0.221 3 Shop Now
SRA16CC-012.000-SL 1 12 0.281 3 Shop Now
SRA16CC-024.000-SL 1 24 0.281 3 Shop Now
SRA16CC-036.000-SL 1 36 0.281 3 Shop Now
SRA20CC-012.000-SL 1.250 12 0.343 3 Shop Now
SRA20CC-024.000-SL 1.250 24 0.343 3 Shop Now
SRA20CC-036.000-SL 1.250 36 0.343 3 Shop Now
SRA24CC-018.000-SL 1.500 18 0.343 4 Shop Now
SRA24CC-024.000-SL 1.500 24 0.343 4 Shop Now
SRA24CC-036.000-SL 1.500 36 0.343 4 Shop Now
SRA32CC-016.000-SL 2 16 0.406 4 Shop Now
SRA32CC-024.000-SL 2 24 0.406 4 Shop Now
SRA32CC-036.000-SL 2 36 0.406 4 Shop Now
SRA48CC-024.000-SL 3 24 0.660 4 Shop Now
SRA48CC-036.000-SL 3 36 0.660 4

SRASS (Inch) Linear Stainless Steel Shafting Aluminum Support Rail Assembly

SRASS (Inch) Linear Stainless Steel Shafting Aluminum Support Rail Assembly

The 440 Stainless Steel Shaft Aluminum Rail Assembly is a two-piece shaft and support rail assembly consisting of a hardened stainless steel predrilled shaft attached to a predrilled aluminum support rail. 

  • Available in inch sizes from ½” to 3”
  • Assemblies offered in continuous shaft lengths up to 180" with segmented support rails
Name Shaft Diameter (in) Length (in) Mounting Hole Diameter (in) Hole Position Y (in) Shop Link
SRA08SS-012.000-SL 0.500 12 0.169 2 Shop Now
SRA08SS-024.000-SL 0.500 24 0.169 2 Shop Now
SRA08SS-036.000-SL 0.500 36 0.169 2 Shop Now
SRA10SS-012.000-SL 0.625 12 0.193 2 Shop Now
SRA10SS-024.000-SL 0.625 24 0.193 2 Shop Now
SRA10SS-036.000-SL 0.625 36 0.193 2 Shop Now
SRA12SS-012.000-SL 0.750 12 0.221 3 Shop Now
SRA12SS-024.000-SL 0.750 24 0.221 3 Shop Now
SRA12SS-036.000-SL 0.750 36 0.221 3 Shop Now
SRA16SS-012.000-SL 1 12 0.281 3 Shop Now
SRA16SS-024.000-SL 1 24 0.281 3 Shop Now
SRA16SS-036.000-SL 1 36 0.281 3 Shop Now
SRA20SS-012.000-SL 1.250 12 0.343 3 Shop Now
SRA20SS-024.000-SL 1.250 24 0.343 3 Shop Now
SRA20SS-036.000-SL 1.250 36 0.343 3 Shop Now
SRA24SS-018.000-SL 1.500 18 0.343 4 Shop Now
SRA24SS-024.000-SL 1.500 24 0.343 4 Shop Now
SRA24SS-036.000-SL 1.500 36 0.343 4 Shop Now
SRA32SS-016.000-SL 2 16 0.406 4 Shop Now
SRA32SS-024.000-SL 2 24 0.406 4 Shop Now
SRA32SS-036.000-SL 2 36 0.406 4 Shop Now
SRA48SS-024.000-SL 3 24 0.660 4
SRA48SS-036.000-SL 3 36 0.660 4
SRA48SS-048.000-SL 3 48 0.066 4

CCR (Inch) Ceramic Coated Aluminum Linear Shafting and Rail

CCR (Inch) Ceramic Coated Aluminum Linear Shafting and Rail

The Ceramic Coated Aluminum Rail Assembly is a one-piece integrated shaft and support rail. Its one-piece integrated design reduces assembly time, complexity, and weight in a single package. Ideal for use in contaminated applications, the ceramic coated aluminum rail assembly offers excellent corrosion resistance and is designed to be used with Simplicity FrelonGOLD® linear plain bearings and pillow blocks. 

  • Available in inch sizes from ½” to 2”
  • Offered in continuous lengths up to 120"
  • NOT to be used with linear ball bearings

LSR (Inch) Linear Steel Low Support Rail

LSR (Inch) Linear Steel Low Support Rail

PBC Linear offers steel low support rail to provide full-length support of linear shafting. The AISI C-1018 steel shaft low support rails are undrilled for use with linear shafting. With a 40% lower profile than other support rails, this is an excellent choice for applications requiring compact, low shaft support.  

  • Available in inch sizes from ½” to 3”
  • Offered in continuous lengths up to 144"

LSRPD (Inch) Linear Steel Low Support Rail Pre-Drilled

LSRPD (Inch) Linear Steel Low Support Rail Pre-Drilled

PBC Linear offers low support rails made of steel to fully support linear shafting along its length. These low support rails, constructed from AISI C-1018 steel, come predrilled and are designed for use with pre-drilled linear shafting. With a profile 40% lower than alternative support rails, this option is ideal for applications demanding compact, low shaft support. 

  • Available in inch sizes from ½” to 3” 
  • Offered in continuous lengths up to 144"
Name Shaft Diameter (in) Length (in) Mounting Hole Diameter (in) Hole Position Y (in) Shop Link
LSR10PD-012.000-SL 0.625 12 0.193 2 Shop Now
LSR10PD-024.000-SL 0.625 24 0.193 2 Shop Now
LSR10PD-036.000-SL 0.625 36 0.193 2 Shop Now
LSR48PD-036.000-SL 3 36 0.660 4

LSRA (Inch) Linear Steel Low Support Rail and Shaft Assembly

LSRA (Inch) Linear Steel Low Support Rail and Shaft Assembly

PBC Linear offers precision case hardened and ground shafting with steel low support rail to provide full-length support of linear shafting. The AISI C-1018 steel shaft low support rails are predrilled for use with predrilled linear shafting.  

  • Available in sizes from ½” to 3”
  • Assemblies offered in continuous shaft lengths up to 180" with segmented support rails
Name Shaft Diameter (in) Length (in) Mounting Hole Diameter (in) Hole Position Y (in) Shop Link
LSRA08-012.000-SL 0.500 12 0.169 2 Shop Now
LSRA08-024.000-SL 0.500 24 0.169 2 Shop Now
LSRA08-036.000-SL 0.500 36 169 2 Shop Now
LSRA10-012.000-SL 0.625 12 0.193 2 Shop Now
LSRA10-024.000-SL 0.625 24 0.193 2 Shop Now
LSRA10-036.000-SL 0.625 36 0.193 2 Shop Now
LSRA12-012.000-SL 0.750 12 0.221 3 Shop Now
LSRA12-024.000-SL 0.750 24 0.221 3 Shop Now
LSRA12-036.000-SL 0.750 36 0.221 3 Shop Now
LSRA16-012.000-SL 1 12 0.281 3 Shop Now
LSRA16-024.000-SL 1 24 0.281 3 Shop Now
LSRA16-036.000-SL 1 36 0.281 3 Shop Now
LSRA20-012.000-SL 1.250 12 0.343 3 Shop Now
LSRA20-024.000-SL 1.250 24 0.343 3 Shop Now
LSRA20-036.000-SL 1.250 36 0.343 3 Shop Now
LSRA24-018.000-SL 1.500 18 0.343 4 Shop Now
LSRA24-024.000-SL 1.500 24 0.343 4 Shop Now
LSRA24-036.000-SL 1.500 36 0.343 4 Shop Now
LSRA32-016.000-SL 2 16 0.406 4 Shop Now
LSRA32-024.000-SL 2 24 0.406 4 Shop Now
LSRA32-036.000-SL 2 36 0.406 4 Shop Now
LSRA48-024.000-SL 3 24 0.660 4 Shop Now
LSRA48-036.000-SL 3 36 0.660 4
LSRA48-048.000-SL 3 48 0.660 4

LSG (Inch) Linear Steel Low Support Rail and Shaft Set

LSG (Inch) Linear Steel Low Support Rail and Shaft Set

Precision case hardened and ground shaft, plus a steel low support rail, effectively doubles the life of the shaft by allowing it to be turned over for a fresh surface when wear becomes evident. Both sides of the shaft are counterbored so the shaft may be rotated 180°, and rebolted for use on the new side. This guide is sold as a two-piece set; the shaft and support are not assembled. The guide is then bolted down through the top of the shaft to reduce installation time.

  • Available in sizes from 5/8” to 2”
  • Assemblies offered in continuous shaft lengths up to 180" with segmented support rails
Name Shaft Diameter (in) Length (in) Mounting Hole Diameter (in) Hole Position Y (in) Shop Link
LSG10-012.000-SL 0.625 12 0.193 2
LSG10-024.000-SL 0.625 24 0.193 2 Shop Now
LSG10-036.000-SL 0.625 36 0.193 2 Shop Now
LSG12-012.000-SL 0.750 12 0.221 3 Shop Now
LSG12-024.000-SL 0.750 24 0.221 3 Shop Now
LSG12-036.000-SL 0.750 36 0.221 3 Shop Now
LSG16-012.000-SL 1 12 0.281 3 Shop Now
LSG16-024.000-SL 1 24 0.281 3 Shop Now
LSG16-036.000-SL 1 36 0.281 3 Shop Now
LSG20-012.000-SL 1.250 12 0.343 3
LSG20-024.000-SL 1.250 24 0.343 3 Shop Now
LSG20-036.000-SL 1.250 36 0.343 3 Shop Now
LSG24-018.000-SL 1.500 18 0.343 4 Shop Now
LSG24-024.000-SL 1.500 24 0.343 4 Shop Now
LSG24-036.000-SL 1.500 36 0.343 4 Shop Now
LSG32-016.000-SL 2 16 0.406 4
LSG32-024.000-SL 2 24 0.406 4 Shop Now
LSG32-036.000-SL 2 36 0.406 4 Shop Now

LSGM (ISO Metric) Linear Steel Low Support Rail and Shaft Set

LSGM (ISO Metric) Linear Steel Low Support Rail and Shaft Set

A precision case-hardened and ground shaft, combined with a steel low support rail, effectively extends the shaft's lifespan by enabling it to be flipped over for a new surface when wear occurs. The shaft features counterbores on both sides, allowing it to be rotated 180° and reattached for use on the fresh side. This guide is sold as a two-piece set, with the shaft and support unassembled. Installation time is minimized by bolting the guide down through the top of the shaft. 

  • Available in sizes from 16 mm to 50 mm
  • Assemblies offered in continuous shaft lengths up to 4,673 mm with segmented support rails

NSB (Inch) Linear Shafting Aluminum End Support Blocks

NSB (Inch) Linear Shafting Aluminum End Support Blocks

The PBC Linear Aluminum End Support Block (NSB) can be used for end or intermittent shaft support. The aluminum end support block is lightweight and strong, and can be used with all shaft types. Ideally, they should be used where deflection between supports is not a problem. 

  • Available in inch sizes from 1/4” to 2”
  • Instant bolt-down installation
Name Shaft Diameter (in) Height Width Depth Shop Link
NSB04 0.250 1.050 1.500 0.500 Shop Now
NSB06 0.375 1.175 1.625 0.563 Shop Now
NSB08 0.500 1.625 2 0.625 Shop Now
NSB10 0.625 1.750 2.500 0.688 Shop Now
NSB12 0.750 2.055 2.500 0.750 Shop Now
NSB16 1 2.500 3.055 1 Shop Now
NSB20 1.250 3 3.750 1.125 Shop Now
NSB24 1.500 3.435 4.375 1.250 Shop Now
NSB32 2 4.375 5.500 1.500 Shop Now

MSB (Metric) Linear Shafting Aluminum End Support Blocks

msb support block

End support blocks provide stable support at the ends or at intermediate points along a shaft. Made from lightweight yet durable aluminum, they are compatible with all shaft types. These end blocks are best suited for applications where shaft deflection between supports is not a concern.
• Available in metric sizes ranging from 8 to 50 mm
• Instant bolt-down installation

Name Shaft Diameter (in) Height Width Depth Shop Link
MSB08 8 32.80 42 14 Shop Now
MSB10 10 32.80 42 14 Shop Now
MSB12 12 38 42 14 Shop Now
MSB16 16 44 48 16 Shop Now
MSB20 20 51 60 20 Shop Now
MSB25 25 60 70 24 Shop Now
MSB30 30 70 84 28 Shop Now
MSB40 40 96 114 36 Shop Now
MSB50 50 120 126 40 Shop Now

RMSB (Metric) Round Linear Shafting Aluminum End Support Blocks

RMSB

Flanged mount shaft supports help position and secure a linear shaft while preventing both rotational and axial movement. Constructed from lightweight, durable aluminum, they are compatible with all shaft types. These support blocks can also provide overhead clearance when end mounted.
• Available in metric sizes ranging from 8 to 50 mm
• Instant bolt-down installation

Name Shaft Diameter (in) Height Width Depth Shop Link
RMSB08 8 24 43 10 Shop Now
RMSB10 10 24 43 10 Shop Now
RMSB12 12 28 47 13 Shop Now
RMSB16 16 31 50 16 Shop Now
RMSB20 20 37 60 20 Shop Now
RMSB25 25 42 70 25 Shop Now
RMSB30 30 50 80 30 Shop Now
RMSB40 40 67 102 40 Shop Now
RMSB50 50 83 122 50 Shop Now

LSB (Inch) Linear Shafting Steel End Support Blocks

LSB (Inch) Linear Shafting Steel End Support Blocks

The PBC Linear Steel End Support Block (LSB) is versatile, suitable for both end and intermittent shaft support. The steel end support block is rigid, strong, and can be used with all shaft types. It is particularly recommended for applications where deflection between supports is minimal. 

  • Available in inch sizes from 1/2” to 2”
  • Instant bolt-down installation
Name Shaft Diameter (in) Height Width Depth Shop Link
LSB08 0.500 1.625 2 0.625 Shop Now
LSB10 0.625 1.750 2.500 0.750 Shop Now
LSB12 0.750 2.125 2.750 0.750 Shop Now
LSB16 1 2.625 3.312 1 Shop Now
LSB20 1.250 3 4 1.250 Shop Now
LSB24 1.500 3.500 4.750 1.250 Shop Now
LSB32 2 4.500 6 1.500 Shop Now

LSRM (ISO Metric) Linear Steel Low Support Rail

LSRM (ISO Metric) Linear Steel Low Support Rail

PBC Linear provides low support rails made of steel to fully support linear shafting along its length. These low support rails, crafted from AISI C-1018 steel, come undrilled and are suitable for use with linear shafting. Featuring a profile 40% lower than alternative support rails, this option is ideal for applications that require compact, low shaft support. 

  • Available in sizes from 12 mm to 50 mm
  • Offered in continuous lengths up to 3,658 mm

SRMPD (ISO Metric) Linear Aluminum Support Rail Pre-Drilled

SRMPD (ISO Metric) Linear Aluminum Support Rail Pre-Drilled

PBC Linear provides aluminum support rails for comprehensive support of linear shafting throughout its length. This shaft support rail comes with predrilled holes, facilitating compatibility with predrilled linear shafting. 

  • Available in sizes from 12 mm to 50 mm
  • Offered in continuous lengths up to 1,200 mm
Name Shaft Diameter (mm) Length (mm) Mounting Hole Diameter (mm) Hole Position Y (mm) Shop Link
SRM12PD-0360-SL 12 360 4 60 Shop Now
SRM12PD-0600-SL 12 600 4 60 Shop Now
SRM12PD-1000-SL 12 1,000 4 60 Shop Now
SRM16PD-0300-SL 16 300 5 75 Shop Now
SRM16PD-0600-SL 16 600 5 75 Shop Now
SRM16PD-0900-SL 16 900 5 75 Shop Now
SRM20PD-0300-SL 20 300 6 75 Shop Now
SRM20PD-0600-SL 20 600 6 75 Shop Now
SRM20PD-0900-SL 20 900 6 75 Shop Now
SRM25PD-0400-SL 25 400 8 100 Shop Now
SRM25PD-0600-SL 25 600 8 100 Shop Now
SRM25PD-1000-SL 25 1,000 8 100 Shop Now
SRM30PD-0400-SL 30 400 10 100
SRM30PD-0600-SL 30 600 10 100
SRM30PD-1000-SL 30 1,000 10 100 Shop Now
SRM40PD-0400-SL 40 400 10 100
SRM40PD-0600-SL 40 600 10 100 Shop Now
SRM40PD-1000-SL 40 1,000 10 100
SRM50PD-0400-SL 50 400 12 100
SRM50PD-0600-SL 50 600 12 100
SRM50PD-1000-SL 50 1,000 12 100

SRAM (ISO Metric) Linear Shafting Aluminum Support Rail Assembly

SRAM (ISO Metric) Linear Shafting Aluminum Support Rail Assembly

The Steel Shaft Aluminum Rail Assembly comprises a two-piece assembly, featuring a predrilled hardened steel shaft connected to a predrilled aluminum support rail. This assembly is intended for use with Simplicity FrelonGOLD® linear plain bearing products and ball bearing products. The pre-drilled mounting holes provide a convenient solution for easy bolt-down installation. 

  • Available in sizes from 12 mm to 50 mm
  • Assemblies offered in continuous shaft lengths up to 4,572 mm with segmented support rails

SRAMCC (ISO Metric) Linear Ceramic Coated Shafting Aluminum Support Rail Assembly

SRAMCC (ISO Metric) Linear Ceramic Coated Shafting Aluminum Support Rail Assembly

Contact us for availability .The Ceramic Coated Aluminum Rail Assembly is a two-piece assembly comprising a predrilled hardened steel shaft affixed to a predrilled aluminum support rail, facilitating easy mounting. With a ceramic-like coating offering hardness up to RC70 and enhanced corrosion resistance, it is tailored for optimal performance with Simplicity FrelonGOLD® liners. 

  • Available in sizes from 12 mm to 30 mm
  • Assemblies offered in continuous lengths up to 3,505 mm with segmented support rails
  • NOT to be used with linear ball bearings
Name Shaft Diameter (mm) Length (mm) Mounting Hole Diameter (mm) Hole Position Y (mm)
SRAM12CC-0360-SL 12 360 4 60
SRAM12CC-0600-SL 12 600 4 60
SRAM12CC-1000-SL 12 1,000 4 60
SRAM16CC-0300-SL 16 300 5 75
SRAM16CC-0600-SL 16 600 5 75
SRAM16CC-0900-SL 16 900 5 75
SRAM20CC-0300-SL 20 300 6 75
SRAM20CC-0600-SL 20 600 6 75
SRAM20CC-0900-SL 20 900 6 75
SRAM25CC-0400-SL 25 400 8 100
SRAM25CC-0600-SL 25 600 8 100
SRAM25CC-1000-SL 25 1,000 8 100
SRAM30CC-0400-SL 30 400 10 100
SRAM30CC-0600-SL 30 300 10 100
SRAM30CC-1000-SL 30 300 10 100

SRAMSS (ISO Metric) Linear Stainless Steel Shafting Aluminum Support Rail Assembly

SRAMSS (ISO Metric) Linear Stainless Steel Shafting Aluminum Support Rail Assembly

The 440 Stainless Steel Shaft Aluminum Rail Assembly is a two-part assembly including a hardened steel predrilled shaft connected to a predrilled aluminum support rail. Instant bolt-down installation is facilitated by the predrilled mounting holes. 

  • Available in sizes from 12 mm to 50 mm
  • Assemblies offered in continuous shaft lengths up to 3,911 mm with segmented support rails

LSRM (Metric) Linear Steel Low Support Rail

LSRM (Metric) Linear Steel Low Support Rail

PBC Linear provides low support rails made of steel to fully support linear shafting along its length. These low support rails, crafted from AISI C-1018 steel, come undrilled and are suitable for use with linear shafting. Featuring a profile 40% lower than alternative support rails, this option is ideal for applications that require compact, low shaft support.  

  • Available in sizes from 12 mm to 50 mm
  • Offered in continuous lengths up to 3,658 mm

LSRMPD (ISO Metric) Linear Steel Low Support Rail Pre-Drilled

LSRMPD (ISO Metric) Linear Steel Low Support Rail Pre-Drilled

PBC Linear provides steel low support rails designed to fully support linear shafting throughout its length. Crafted from AISI C-1018 steel, these low support rails come predrilled and are intended for use with pre-drilled linear shafting. With a profile 40% lower than other support rails, this choice is perfect for applications requiring compact, low shaft support. 

  • Available in sizes from 12 mm to 50 mm
  • Offered in continuous lengths up to 3,658 mm

LSRAM (ISO Metric) Linear Steel Low Support Rail and Shaft Assembly

LSRAM (ISO Metric) Linear Steel Low Support Rail and Shaft Assembly