Linear Shaft Support Block - NSB12 Aluminum End Support B...
Linear Shaft Support Block - NSB12 Aluminum End Support Block 3/4″ Diameter
No reviews
Linear Shaft End Support Block for a 3/4" diameter shaft
| Part Number | NSB12 |
|---|---|
| Diameter | 3/4" |
| Shaft Type | Aluminum End Support Block |
Have a question?
Our consultant will answer you in the next few minutes
Share
Dimensions
Videos
Resources
Product Dimensions
| weight |
|---|
| 1 lbs |
Motion Control in Washdown Applications
Catalogs & Datasheets
News & Blogs
Customers also purchased
Pre-Drilled Linear Shaft of 440 Stainless Steel with a 3/4" diameter and 6" length, made in the USA by PBC Linear® with Simplicity® RC 50 Plus Hardness™. Pre-drilled with industry-standard hole spacing, but no tapping has been done. Click Configure CAD and Quote for tapping or custom lengths. Optimized for..
$42.75
Solid Linear Shaft of Ceramic Coated Aluminum, 3/4" diameter, 12" length. This feather-weight yet strong shaft boasts RC70 hardness, superior corrosion resistance, non-magnetic properties, vibration resistance, and immunity to weld splatter, paints, and contaminants. It’s crafted exclusively for plain bearings like Simplicity® self-lubricating linear bearings, not for linear ball bearings..
$19.46
Solid Linear Shaft of Ceramic Coated Aluminum, 3/4" diameter, 24" length. This feather-weight yet strong shaft boasts RC70 hardness, superior corrosion resistance, non-magnetic properties, vibration resistance, and immunity to weld splatter, paints, and contaminants. It’s crafted exclusively for plain bearings like Simplicity® self-lubricating linear bearings, not for linear ball bearings..
$38.92
Solid Linear Shaft of Ceramic Coated Aluminum, 3/4" diameter, 36" length. This feather-weight yet strong shaft boasts RC70 hardness, superior corrosion resistance, non-magnetic properties, vibration resistance, and immunity to weld splatter, paints, and contaminants. It’s crafted exclusively for plain bearings like Simplicity® self-lubricating linear bearings, not for linear ball bearings..
$58.37
Pre-Drilled Linear Shaft of Ceramic Coated Aluminum, 3/4" diameter, 12" length. This feather-weight yet strong shaft boasts RC70 hardness, superior corrosion resistance, non-magnetic properties, vibration resistance, and immunity to weld splatter, paints, and contaminants. It’s crafted exclusively for plain bearings like Simplicity® self-lubricating linear bearings, not for linear ball bearings..
$56.34
Pre-Drilled Linear Shaft of Ceramic Coated Aluminum, 3/4" diameter, 24" length. This feather-weight yet strong shaft boasts RC70 hardness, superior corrosion resistance, non-magnetic properties, vibration resistance, and immunity to weld splatter, paints, and contaminants. It’s crafted exclusively for plain bearings like Simplicity® self-lubricating linear bearings, not for linear ball bearings..
$112.67
Pre-Drilled Linear Shaft of Ceramic Coated Aluminum, 3/4" diameter, 36" length. This feather-weight yet strong shaft boasts RC70 hardness, superior corrosion resistance, non-magnetic properties, vibration resistance, and immunity to weld splatter, paints, and contaminants. It’s crafted exclusively for plain bearings like Simplicity® self-lubricating linear bearings, not for linear ball bearings..
$169.01
Pre-Drilled Linear Shaft of 440 Stainless Steel with a 0.75" diameter and 12" length, made in the USA by PBC Linear® with Simplicity® RC 50 Plus Hardness™. Pre-drilled with industry-standard hole spacing, but no tapping has been done. Click Configure CAD and Quote for tapping or custom lengths. Optimized for..
$85.49
Pre-Drilled Linear Shaft of 440 Stainless Steel with a 0.75" diameter and 24" length, made in the USA by PBC Linear® with Simplicity® RC 50 Plus Hardness™. Pre-drilled with industry-standard hole spacing, but no tapping has been done. Click Configure CAD and Quote for tapping or custom lengths. Optimized for..
$170.98
Linear Shaft - Pre-Drilled Stainless Steel NIPDL12SS420-012.000-SL Diameter: 3/4" Length: 12"
$147.78
420 Stainless Steel Linear Shaft with a diameter of 0.75" and a length of 12" rated Class L, the highest rating for Precision Tolerance and Standards Compliance. Simplicity ® RC 50 Plus Hardened Stainless Steel Shafting Shaft is Pre-Drilled Holes have 6 inch spacing and start 3 inches from..
$147.78
Linear Shaft - Pre-Drilled Stainless Steel NIPDL12SS420-024.000-SL Diameter: 3/4" Length: 24"
$295.56
420 Stainless Steel Linear Shaft with a diameter of 0.75" and a length of 24" rated Class L, the highest rating for Precision Tolerance and Standards Compliance. Simplicity ® RC 50 Plus Hardened Stainless Steel Shafting Shaft is Pre-Drilled Holes have 6 inch spacing and start 3 inches from..
$295.56
Linear Shaft - Pre-Drilled Stainless Steel NIPDL12SS420-036.000-SL Diameter: 3/4" Length: 36"
$443.34
420 Stainless Steel Linear Shaft with a diameter of 0.75" and a length of 36" rated Class L, the highest rating for Precision Tolerance and Standards Compliance. Simplicity ® RC 50 Plus Hardened Stainless Steel Shafting Shaft is Pre-Drilled Holes have 6 inch spacing and start 3 inches from..
$443.34
Pre-Drilled Linear Shaft made of 1060 Carbon Steel with a 3/4" diameter and 12" length, rated Class L to represent the highest Precision Tolerance and Standards Compliance. Made in the USA by PBC Linear® as RC 60 Plus™ case-hardened steel, the shaft is pre-drilled with industry standard 6 inch spacing..
$56.83
Pre-Drilled Linear Shaft made of 1060 Carbon Steel with a 3/4" diameter and 24" length, rated Class L to represent the highest Precision Tolerance and Standards Compliance. Made in the USA by PBC Linear® as RC 60 Plus™ case-hardened steel, the shaft is pre-drilled with industry standard 6 inch spacing..
$113.66
Pre-Drilled Linear Shaft made of 1060 Carbon Steel with a 3/4" diameter and 36" length, rated Class L to represent the highest Precision Tolerance and Standards Compliance. Made in the USA by PBC Linear® as RC 60 Plus™ case-hardened steel, the shaft is pre-drilled with industry standard 6 inch spacing..
$170.49
Linear Shaft of 316 Stainless Steel, 3/4" diameter and 12" length, undrilled, providing corrosion resistance with an optimized surface finish that enhances performance for both plain linear bearings with Frelon J liners and ball bearings. Solid - Undrilled Option to order custom lengths and hole spacing Ideal shaft for Frelon®..
$103.80
Linear Shaft of 316 Stainless Steel, 3/4" diameter and 24" length, undrilled, providing corrosion resistance with an optimized surface finish that enhances performance for both plain linear bearings with Frelon J liners and ball bearings. Solid - Undrilled Option to order custom lengths and hole spacing Ideal shaft for Frelon®..
$207.60
Linear Shaft of 440 Stainless Steel with a 3/4" diameter and 6" length, featuring an optimized surface finish for self-lubricating Simplicity® plain linear bearings and linear ball bearings. Made in the USA by PBC Linear® as RC 50 Plus™ hardened stainless steel, the shaft is not drilled nor tapped. You..
$24.18
Linear Shaft of 440 Stainless Steel with a 3/4" diameter and 12" length, featuring an optimized surface finish for self-lubricating Simplicity® plain linear bearings and linear ball bearings. Made in the USA by PBC Linear® as RC 50 Plus™ hardened stainless steel, the shaft is not drilled nor tapped. You..
$48.35
Linear Shaft of 440 Stainless Steel with a 3/4" diameter and 24" length, featuring an optimized surface finish for self-lubricating Simplicity® plain linear bearings and linear ball bearings. Made in the USA by PBC Linear® as RC 50 Plus™ hardened stainless steel, the shaft is not drilled nor tapped. You..
$100.88
Linear Shaft of 420 Stainless Steel with a 3/4" diameter and 12" length, featuring an optimized surface finish for self-lubricating Simplicity ® plain linear bearings and linear ball bearings. Manufactured to RC 50 Plus, hardened stainless steel shaft is not drilled nor tapped. You can click "Configure & Quote" below..
$76.12
Linear Shaft of 420 Stainless Steel with a 3/4" diameter and 24" length, featuring an optimized surface finish for self-lubricating Simplicity ® plain linear bearings and linear ball bearings. Manufactured to RC 50 Plus, hardened stainless steel shaft is not drilled nor tapped. You can click "Configure & Quote" below..
$152.24
Linear Shaft of 420 Stainless Steel with a 3/4" diameter and 36" length, featuring an optimized surface finish for self-lubricating Simplicity ® plain linear bearings and linear ball bearings. Manufactured to RC 50 Plus, hardened stainless steel shaft is not drilled nor tapped. You can click "Configure & Quote" below..
$228.36
Linear Shaft made of 1060 Carbon Steel with a 3/4" diameter and 12" length, rated Class L for Precision Tolerance and Standards Compliance. Made in the USA by PBC Linear® as RC 60 Plus case-hardened steel, the shaft is not drilled nor tapped, but you can click "Configure & Quote"..
$19.69
Linear Shaft made of 1060 Carbon Steel with a 3/4" diameter and 24" length, rated Class L for Precision Tolerance and Standards Compliance. Made in the USA by PBC Linear® as RC 60 Plus case-hardened steel, the shaft is not drilled nor tapped, but you can click "Configure & Quote"..
$39.39
