Aluminum Linear Shaft End Support Blocks

Aluminum Shaft End Support Blocks

Shaft support end blocks are mounting components used to hold the ends of round linear shafting in place, keeping the shaft aligned and helping reduce deflection under load. In a linear motion system, they provide a stable bolt-down support point for the shaft so bearings, carriages, or other moving components can travel smoothly along the supported axis. PBC Linear NSB Series aluminum linear shaft end support blocks are precision-machined for lightweight, durable shaft support in automation, robotics, and precision motion applications. Pre-drilled mounting holes allow fast bolt-down installation, while the aluminum construction provides a strong, corrosion-resistant support structure without adding unnecessary weight. These shaft support blocks work with multiple shaft types, including case-hardened steel, stainless steel, and ceramic-coated aluminum shafting. Available in inch sizes from 1/4 in to 2 in and metric sizes from 8mm to 50mm, the NSB Series provides versatile end or intermittent shaft support for a wide range of linear bearing and linear guide systems. Metric options are also available in a round flanged mount style for additional mounting flexibility.

Hardware not included.

More About Aluminum Shaft End Support Blocks

Ways to Order

Catalog Preview
Web Catalog Web Catalog Download PDF Download PDF Video Video Features Features
27 products
Linear Shaft End Support Block for a 1" diameter shaft Part Number NSB16 Diameter 1" Shaft Type Aluminum End Support Block Hardware not included.
$36.24
Linear Shaft End Support Block for a 3/8" diameter shaft Part Number NSB06 Diameter 3/8" Shaft Type Aluminum End Support Block Hardware not included.
$14.25
Linear Shaft End Support Block for a 2" diameter shaft Part Number NSB32 Diameter 2" Shaft Type Aluminum End Support Block Hardware not included.
$75.26
Linear Shaft End Support Block for a 3/4" diameter shaft Part Number NSB12 Diameter 3/4" Shaft Type Aluminum End Support Block Hardware not included.
$29.03
Linear Shaft End Support Block for a 1/2" diameter shaft Part Number NSB08 Diameter 1/2" Shaft Type Aluminum Shaft End Support Block Hardware not included.
$22.51
Round Linear Shaft Support for a 12mm diameter shaft Part Number RMSB12 Diameter 12 mm Shaft Type Aluminum End Support Block Hardware not included.
$16.67
Linear Shaft End Support Block for a 1.5" diameter shaft Part Number NSB24 Diameter 1 1/2" Shaft Type Aluminum End Support Block Hardware not included.
$61.67
Linear Shaft End Support Block for a 5/8" diameter shaft Part Number NSB10 Diameter 5/8" Shaft Type Aluminum End Support Block Hardware not included.
$26.70
Linear Shaft End Support Block for a 1/4" diameter shaft Part Number NSB04 Diameter 1/4" Shaft Type Aluminum End Support Block Hardware not included.
$16.25
Round Linear Shaft Support for a 16mm diameter shaft Part Number RMSB16 Diameter 16 mm Shaft Type Aluminum End Support Block Hardware not included.
$26.70
Round Linear Shaft Support for a 50mm diameter shaft Part Number RMSB50 Diameter 50 mm Shaft Type Aluminum End Support Block Hardware not included.
$81.71
Round Linear Shaft Support for a 40mm diameter shaft Part Number RMSB40 Diameter 40 mm Shaft Type Aluminum End Support Block Hardware not included.
$62.12
Round Linear Shaft Support for a 30mm diameter shaft Part Number RMSB30 Diameter 30 mm Shaft Type Aluminum End Support Block Hardware not included.
$29.43
Round Linear Shaft Support for a 25mm diameter shaft Part Number RMSB25 Diameter 25 mm Shaft Type Aluminum End Support Block Hardware not included.
$29.43
Round Linear Shaft Support for a 20mm diameter shaft Part Number RMSB20 Diameter 20 mm Shaft Type Aluminum End Support Block Hardware not included.
$22.29
Round Linear Shaft End Support Block for a 10mm diameter shaft Part Number RMSB10 Diameter 10 mm Shaft Type Aluminum End Support Block Hardware not included.
$15.84
Round Linear Shaft End Support Block for a 8mm diameter shaft Part Number RMSB08 Diameter 8 mm Shaft Type Aluminum End Support Block Hardware not included.
$17.50
Aluminum linear shaft end support block for a 50mm round shaft, designed to secure and align the shaft at the end of a linear motion system. The lightweight, rigid aluminum housing maintains shaft position and provides a stable mounting point. Suitable for ceramic-coated aluminum, stainless steel, and carbon steel round..
$75.26
Aluminum linear shaft end support block for a 40mm diameter round shaft, designed to secure and align the shaft at the end of a linear motion system. The rigid aluminum housing provides a stable mounting point while keeping weight low, and the precision-bored opening helps maintain shaft position for smooth..
$61.67
Aluminum linear shaft end support block for a 30mm round shaft, designed to secure and align the shaft at the end of a linear motion system. The lightweight, rigid aluminum housing maintains shaft position and provides a stable mounting point. Suitable for ceramic-coated aluminum, stainless steel, and carbon steel round..
$44.68
27 products

Aluminum Shaft End Support Blocks

27 products

Shaft support end blocks are mounting components used to hold the ends of round linear shafting in place, keeping the shaft aligned and helping reduce deflection under load. In a linear motion system, they provide a stable bolt-down support point for the shaft so bearings, carriages, or other moving components can travel smoothly along the supported axis. PBC Linear NSB Series aluminum linear shaft end support blocks are precision-machined for lightweight, durable shaft support in automation, robotics, and precision motion applications. Pre-drilled mounting holes allow fast bolt-down installation, while the aluminum construction provides a strong, corrosion-resistant support structure without adding unnecessary weight. These shaft support blocks work with multiple shaft types, including case-hardened steel, stainless steel, and ceramic-coated aluminum shafting. Available in inch sizes from 1/4 in to 2 in and metric sizes from 8mm to 50mm, the NSB Series provides versatile end or intermittent shaft support for a wide range of linear bearing and linear guide systems. Metric options are also available in a round flanged mount style for additional mounting flexibility.


Common models include:

  • NSB04 (1/4")
  • NSB06 (3/8")
  • NSB08 (1/2")
  • NSB10 (5/8")
  • NSB12 (3/4")
  • NSB16 (1")
  • NSB20 (1-1/4")
  • NSB24 (1-1/2")
  • NSB32 (2")

Hardware not included.