Linear Motion Products Made in the USA

Linear Motion Products Made in the USA

Online Store for Linear Bearings, Actuators, Guides, Shafting & Rail

Linear motion products are mechanical components and systems that guide, support, or drive a load along a straight path. They include linear bearings, linear guides and rails, shafts, ball screws, lead screws, actuators, cam rollers, linear slides, and related motion-control components. Some guide movement, while others convert rotary motion from a motor or hand drive into controlled linear travel. Together, they reduce friction, support loads, maintain alignment, and allow machinery to move repeatedly and efficiently from one position to another.

Linear motion products are fundamental to modern manufacturing and automation. They move robot tooling, position machine components, guide packaging equipment, transport materials, adjust medical and laboratory equipment, operate semiconductor machinery, and provide controlled motion in CNC machines and automated warehouses. Without them, many machines would depend on sliding surfaces, improvised guides, or less-controlled mechanisms that create more friction, wear, vibration, and positioning error. Modern robotics, automated assembly, precision machining, and material handling would be far more difficult to build and maintain.

The global industry reflects how widely these components are used. Grand View Research estimated the worldwide linear motion market at approximately $13.4 billion in 2026 and projects it to reach $21.5 billion by 2033. Major producers include THK in Japan, Bosch Rexroth in Germany, HIWIN in Taiwan, and PBC Linear in Roscoe, Illinois, just west of Chicago, serving the US market with specialized linear bearings, guides, shafts, screws, actuators, and complete motion systems.

Linear Motion Systems Made in the USA

PBC Linear is a U.S. manufacturer of linear motion products headquartered in Roscoe, Illinois, just west of Chicago in the Rockford manufacturing region. Founded in 1983 as Pacific Bearing Company, the company began with the development of the patented Simplicity® self-lubricating linear bearing and has expanded into a broad portfolio of linear bearings, linear guides, shafting, ball screws, lead screws, actuators, cam roller systems, and complete linear motion assemblies.

The PBC Linear online store offers linear motion components and systems for applications ranging from light-duty positioning to demanding industrial automation. The bearing portfolio includes Simplicity® plain linear bearings, which use a bonded self-lubricating liner to provide smooth motion without external lubrication, as well as the economical EconoGlide™ family of polymer-lined plain bearings. Linear ball bearings are available for applications requiring rolling-element motion, low friction, higher travel speeds, and repeatable positioning.

Round linear shafting is offered in hardened steel, stainless steel, and ceramic-coated aluminum configurations to address different requirements for load capacity, corrosion resistance, weight, wear resistance, and operating environment. Shafts can be combined with plain bearings, linear ball bearings, roller bearing pillow blocks, and supported rail systems to create complete round-shaft linear motion assemblies.

PBC Linear also manufactures several families of cam roller linear guides, including Redi-Rail®, Commercial Rail, Steel Rail, Steel Rail Plus, and Hevi-Rail®. These systems use rolling cam bearings or track rollers running along linear rails to support applications ranging from compact automation assemblies to heavy industrial equipment. Steel Rail systems use hardened steel raceways and adjustable cam rollers, while Steel Rail Plus adds guiding, floating, and rotating carriage options to compensate for lateral and coplanar misalignment in parallel-rail installations.

Gliding-surface linear guides, including UniGuide® and MiniRail®, provide another approach to guided linear motion. Often described as linear slides, these systems combine a rail and carriage into a compact assembly suited to positioning, packaging, handling, automation, and other applications where low maintenance and simple installation are important.

For higher-speed and long-travel applications, PBC Linear offers V-wheel linear guides including V-Guide and Integral-V™ systems. Their rolling contact and wheel geometry provide smooth travel while helping tolerate contamination and installation variation. Cam followers, also known as cam roller bearings or track rollers, are available separately for linear guides, track systems, conveyors, indexing mechanisms, and other applications requiring durable rolling contact.

Slew ring bearings extend the product offering from linear to rotary motion. Available with plain bearing surfaces or ball-bearing configurations, these compact bearings support controlled rotation under combinations of axial, radial, and moment loads. Applications include turntables, robotic bases, positioning equipment, material-handling machinery, and mechanisms carrying offset loads while rotating.

Ball screw and lead screw products provide driven linear motion by converting rotary input into straight-line travel. PBC Linear offers screws, nuts, assemblies, and linear actuators for positioning, repeatable motion, and multi-axis automation. Available configurations include anti-backlash lead screw nuts that reduce axial play for robotics, laboratory equipment, machine tools, pick-and-place systems, and other applications requiring controlled positioning.

From individual bearings and shafts to complete guides and actuators, PBC Linear develops linear motion products for machine builders, automation engineers, OEMs, and maintenance operations worldwide. Many products are designed and manufactured at the company’s Roscoe, Illinois facility, where engineering, manufacturing, and application support are brought together to develop both standard and customized linear motion solutions.

Visit the Linear Motion Product Shop now

Linear Bearings Product Line - Plain Bearings, Ball Bearings, Pillow Blocks

Linear Motion - Linear Bearings

Our self-lubricating Frelon® liner is available in standard maintenance-free plain linear bearings, as well as linear sleeve bearings, linear flanged bearings, and linear pillow blocks. If high precision or high speed is required, our steel linear ball bearings come in a variety of sizes and styles. For applications involving heavy loads and uneven surfaces, be sure to check out our Roller Linear Pillow Blocks.
Product
Max Static Load, lb (N)
Max Speed, m/s
Self- Lubricating Linear Bearings
100,500 (447,046)
1.52
Linear Ball Bearings
2,165 (9,630)
3.00
Roller Linear Pillow Blocks
12,520 (55,692)
8.00
Sizing
Checked Inch
Checked Metric
Checked JIS Metric
Environments
Dirty Debris
Wet
Checked High Vibration
Checked Abrasive Particulate
Clean Room
Blank Heavy Industrial
Shafting-and-Supports-Image-for-Homepage

Linear Motion - Linear Shafting

Our linear shafts are exclusively optimized to match high-performance linear bearing technology, providing long life, low maintenance, and reliable linear motion. We offer linear bearing rails in RC60 steel, 300 series stainless steel, 400 series stainless steel, and ceramic-coated aluminum materials. Linear Support Rails provide rigid, continuous support for high loads. All solid or pre-drilled shafting options are available as cut-to-length or full length, ensuring you have the perfect solution for your linear motion needs.
Linear Shaft Material Compatible Linear Bearings
RC60 Simplicity Linear Bearings, Linear Ball Bearings & Roller Linear Pillow Blocks
300 Series Stainless Steel Simplicity Linear Bearings
400 Series Stainless Steel Simplicity Linear Bearings & Linear Ball Bearings
Ceramic-Coated Aluminum Simplicity Linear Bearings
Product Image

Slew Ring Bearings

PBC Linear specializes in Slewing Bearings with outside diameters ranging from 80 mm to 310 mm which are ideal for solar panels, medical equipment, robots, radar and satellite antennas, and more. To fulfill various application needs, we offer a set of traditional, steel ball bearing slewing rings as well as a self-lubricating slew ring bearings. Discover which style of slew ring bearing is best for your application.
Product
Material
Outer Diameter
Ball Bearing Slew Ring Bearings
Steel rings with steel balls
up to 310 mm
Polymer Slew Ring Bearings
Aluminum rings with self-lubricating sliding pad
up to 160 mm
Gliding Surface Linear Slides

Linear Motion - Gliding Surface Linear Slides

Gliding Surface Technology (GST) offers a revolutionary linear motion solution with a two-piece plain bearing assembly that is lightweight and corrosion-resistant. GST Linear Slides feature our proprietary Frelon liner, making them self-lubricating and preventing catastrophic failure with no metal-to-metal contact. Our Mini-Rail, a square linear guide, serves as a dimensionally interchangeable, maintenance-free substitute for profile rails. Additionally, the anodized aluminum surface of our Uni-Guide and Low Profile Uni-Guide prevents contaminants from sticking, making them ideal for contaminated environments and washdown applications. Experience superior linear motion with our advanced GST Linear Slides.
Product
Max Static Load, lb (N)
Max Speed, m/s
Low Profile Mini-Rail
120 (534)
10.00
Mini-Rail
1,350 (6,005)
1.52
Low Profile Uni-Guide
1,843 (8,198)
1.52
Uni-Guide
1,000 (4,448)
1.52
Integral V Linear Slides

Linear Motion - Integral-V Linear Slides

Integral-V Technology (IVT) is an environmentally adaptable linear motion system offering multiple variations of V-type rails and rollers for high speed, rigidity, and repeatable linear motion. Our IVT Linear Slides outperform profile rails by eliminating fasteners and reducing mounting components by 40%, which decreases material and installation costs. Available in six different profiles, Integral-V Linear Slides can be easily adapted to a wide range of linear motion applications. Experience the efficiency and versatility of IVT Linear Slides for your linear motion needs.
Product
Max Static Load, lb (N)
Max Speed, m/s
Integral-V Linear Slides
1,250 (5,560)
10.00
Cam Roller Heavy Duty Linear Slides

Linear Motion - Cam Roller Linear Guides

Linear Guides such as Redi-Rail, Commercial Rail, Hardened Crown Rollers, and V-Guides (v-rollers) provide high-speed and moderate-load linear motion in harsh environments with varying degrees of precision. Redi-Rail and Low Profile Redi-Rail are perfect for applications requiring high speed, moderate load, and corrosion resistance. Hevi-Rail is a cost-effective, high-load capacity linear motion system ideal for industrial-strength handling applications needing low to medium precision. Commercial Rail, Hardened Crown Rollers and V-Guides offer cost-effective linear motion solutions, with V-Guide also delivering accuracy and repeatability in high-speed applications. Discover the best linear motion solutions with our robust CRT product offerings.
Product
Max Static Load, lb (N)
Max Speed, m/s
Hardened Crown Rollers
300 (1,334)
0.76
Commercial Rail
391 (1,739)
1.50
V-Guides
2,246 (9,991)
8.00
Redi-Rail
2,006 (8,923)
8.00
Low Profile Redi-Rail
110 (489)
2.50
Hevi-Rail
13,308 (59,197)
3.60
Lead Screws & Ball Screws

Linear Motion - Lead Screws & Ball Screws

Lead Screws and our patented Constant-Force Anti-Backlash Nuts combine to create a high-precision, quiet lead screw assembly essential for demanding linear motion applications. With 2-4x less backlash over the life of the screw and a self-lubricating nut, our lead screws offer consistent, maintenance-free, and long-lasting performance. Our Ball Screws, made in the USA, provide superior value with reduced lead times and precision rolling for lead accuracy and consistency over the entire screw length. Choose PBC Linear Lead Screws and Ball Screws for reliable and precise linear motion solutions.
Product
Sizes
Nut Style
Lead Screws Available in four metric sizes and five inch sizes Round, Triangle, Rectangle, & Threaded
Ball Screws Available in 5 metric sizes
Cylindrical & Flanged
Linear Actuators

Linear Motion - Linear Actuators

Choose from our ball screw linear actuators, lead screw linear actuators, and belt drive Linear Actuators for the perfect blend of precision, load capacity, and speed in your linear motion applications. PBC Linear offers a wide range of solutions, including hand-driven options, motor mounts, and integrated NEMA motors, ensuring we have a linear motion solution for every budget. Discover the ideal Linear Actuator for your needs with our comprehensive selection.
Product
Max Stroke (mm)
Max Load, lb (N)
Lead Screw Motor
1,500
see catalog
Ball Screw Motor
1,650
see catalog
ML Series
650
60 (267)
Compact Series
1,000
320 (1,425)
SIMO Series
1,400
360 (1,600)
PLA Series
2,710
220 (980)
MTB Series
6,000
1,012 (4,500)
MUK Series
1,750
2,518 (11,200)
Simplicity Series
2,440
18,749 (83,400)