Ball Bearing Slewing Ring Bearings
Performance Benefits of Ball Bearing Slewing Rings:
- Versatile Performance: Excels in applications ranging from light to heavy loads.
- Superior Load Handling: Deep groove raceways and maximum size balls provide higher torque, thrust, and radial load capacity compared to standard four-point contact ball bearings.
- High Stiffness: Offers exceptional rigidity for demanding bearing applications.
- Cost-Effective: Delivers an excellent price/performance ratio.
- Excellent Durability: Ensures a long service life in a variety of environments, -40°F to +140°F (-40°C to +60°C).
- Enhanced Protection: Larger seals and non-contact dust covers on the bearing grooves effectively block contaminants.
- Increased Load Capacity: Certain sizes feature enhanced load-bearing capabilities.
MT Series Slew Ring Bearings
| Part Number | Inner Diameter | Outer Diameter | Ring Material | Options | Buy Now Link |
|---|---|---|---|---|---|
| SRB-BMT-0050-0110-STNN | 50mm | 110mm | Steel | No Options | Shop Now |
| SRB-BMT-0050-0110-STNT | 50mm | 110mm | Steel | Threaded Holes | Shop Now |
| SRB-BMT-0065-0135-STNN | 65mm | 135mm | Steel | No Options | Shop Now |
| SRB-BMT-0065-0135-STNT | 65mm | 135mm | Steel | Threaded Holes | Shop Now |
| SRB-BMT-0122-0226-STNN | 122mm | 226mm | Steel | No Options | Shop Now |
| SRB-BMT-0122-0226-STNT | 122mm | 226mm | Steel | Threaded Holes | Shop Now |
| SRB-BMT-0143-0249-STNN | 143mm | 249mm | Steel | No Options | Shop Now |
| SRB-BMT-0143-0249-STNT | 143mm | 249mm | Steel | Threaded Holes | Shop Now |
| SRB-BMT-0145-0300-STNN | 145mm | 300mm | Steel | No Options | Shop Now |
| SRB-BMT-0145-0300-STNT | 145mm | 300mm | Steel | Threaded Holes | Shop Now |
| SRB-BMT-0145-0312-STNL | 145mm | 312mm | Steel | Additional Load Capacity | Shop Now |
| SRB-BMT-0170-0310-STNN | 170mm | 310mm | Steel | No Options | Shop Now |
| SRB-BMT-0170-0310-STNT | 170mm | 310mm | Steel | Threaded Holes | Shop Now |