Commercial Rail Linear Guides

Support Loads in Motion Along a Straight Line


Commercial Rail series linear guides are mechanical motion systems designed to support and direct loads along a precise straight path, using a zinc-plated steel rail and an anodized 6061-T6 aluminum slider body to deliver a cost-effective solution with high load capacity and excellent corrosion resistance. The roll-formed rail construction and adjustable preload design allow flexible integration across a wide range of applications, including automation, packaging, material handling, environmental and energy systems, HVAC, medical equipment, and office machinery.

NOTE: Rails and Carriages must be ordered separately.

Commercial Rail Linear Guide Performance Benefits

  • Precision formed rails available in zinc plated carbon steel sheet
  • Transfer speeds up to 1.5 m/s (59 in/s)
  • Withstands temperatures up to 100°C (212°F)
  • Load capability up to 1,330 N (298 lbs)
  • Available in lengths up to 6 m (19 ft)
  • Machined anodized aluminum slider body with standard mounting holes
  • Sliders are available with sealed 52100 steel or 440 stainless steel wheels
  • Sliders include standard adjustable pre-load feature

Shop Commercial Rail Linear Guides

Shop our standard off-the-shelf offerings or use the configurator to customize the perfect solution for your linear motion application.

Name Size (mm) Item Compatible Carriage (Order Separate) Shop Link
6101225 14 Wrench CR45MCA Shop Now
6101226 10 Wrench CR30MCA Shop Now
6101227 6 Wrench CR20MCA Shop Now
Name Width (mm) Item Carriage Length (mm) Compatible Rail (Order Separate) Shop Link
CR20MCA 12.7 Carriage 60 CR20R Shop Now
CR30MCA 19.1 Carriage 80 CR30R Shop Now
CR45MCA 31.8 Carriage 120 CR45R Shop Now