Steel Linear Rail CR45R-2000 Commercial Rail Width: 45mm Length: 2000mm

Linear rail, 45mm wide and 2000mm long, from PBC Linear’s Commercial Rail series, featuring a U-shaped, roll-formed steel sheet design with zinc plating for corrosion resistance. This cost-effective rail supports the CR45MCA carriage, equipped with three hardened chrome steel roller bearings.

  • Linear Rail Only - Carriage part number CR45MCA sold separately
  • Low cost and corrosion-resistant
  • Requires a constant grease layer; reapply every 50,000 cycles
  • Custom cut up to 6 meters; refer to Configure CAD & Quote below for details

3D Models

TypeFileFormatLink
3dCR45R-2000.htmlhtmlView
cadCR45R-2000.x_tSolidWorks >=2006Download
$108.04
Configure Custom Features
Dimensions
Videos
Resources

Product Dimensions

weightwidthlengthheight
8.66 lbs0.94 in78.74 in1.78 in
Linear Guides
Linear Guides
Cam Roller Technology Overview
Cam Roller Technology Overview
Motion Control in Washdown Applications
Motion Control in Washdown Applications

3D Models

SolidWorks >=2006
cadDownload
html
3dView

News & Blogs

Rail Systems for Very Long Travel Applications
blogOpen Link
Flexibility in Linear Motion helps Customers Choose the Perfect Profile
blogOpen Link
Flexibility in Linear Motion helps Customers Choose the Best Bearing Type
blogOpen Link
Overview of Linear Guides in Motion Design
blogOpen Link
Commercial Rail Linear Guide Offers a Competitive Edge
blogOpen Link
Optimize Linear Bearings Guides for Washdown Applications
blogOpen Link
Keep a Competitive Edge with PBC Linear Commercial Rail
newsOpen Link
Top Design Considerations for Cantilevered and Telescoping Apps
blogOpen Link
A Guide to Roller Bearings Lubrication
blogOpen Link
Calculating the life of Roller Bearings in Linear Motion
blogOpen Link