Linear Guides - Commercial Rail -Steel Linear Rails with Roller Bearing Sliders

Commercial Rail Linear Guides

  • Max Load Capacity: 1,330 N (298 lb)
  • Max Speed: 1.5 m/s (59 in/s)
  • Max Temperature: 100°C (212°F)
  • Rail Sizes: 20 mm, 30 mm, 45 mm
  • Max Rail Length: 6,000 mm (236 in)
  • Roller Options: 52100 chrome steel or 440 stainless steel
  • Re-grease Interval: Every 50,000 cycles
  • Ordering: Rails, carriages and wrenches are ordered separately

Linear guides are mechanical assemblies of linear rails and carriages designed to move and accurately position loads along a straight path. The Commercial Rail cam roller design features zinc-plated carbon steel linear rails with a U-shaped profile for corrosion resistance, standard mounting holes, and LaZer Straight™ bolt-on alignment for fast, accurate installation. Lightweight anodized aluminum carriages travel on preloaded, sealed roller bearings—lubricated for life and available in 52100 steel or 440 stainless steel—with integral wipers to keep contaminants out. An included open-end wrench allows quick preload adjustment in the field. Available in 20, 30, and 45mm rail widths with continuous rail lengths up to 6,000mm (236 in), these Commercial Rail linear guides combine high load capacity, excellent corrosion resistance, and reliable performance in harsh, dirty environments. The rails require a continuous layer of grease along their raceways, with fresh grease recommended every 50,000 cycles.

Catalog Preview
Web Catalog Web Catalog Video Quote Configure
Configure Custom (opens in a new tab)

Filter

Filter Results

Products (22)

Commercial Rail Linear Guides
Commercial Rail Linear Guides dimension drawing
Commercial Rail Linear Guides dimension drawing
Commercial Rail Linear Guides dimension drawing
Commercial Rail Linear Guides dimension drawing

*Full dimensions shown on individual product pages

Part No.ComponentRail SizeWidth (mm)Height (mm)Length (mm)PriceActions
CR45MCACarriages 45 mm 31.8 41.5 120 $114.89 Shop
CR20MCACarriages 20 mm 12.7 17.8 60 $91.63 Shop
CR30MCACarriages 30 mm 19.1 26.5 80 $102.76 Shop
CR20R-1000Rails 20 mm 20 10 1000 $34.61 Shop
CR30R-1000Rails 30 mm 30 15 1000 $51.65 Shop
CR45R-2500Rails 45 mm 45.7 22.9 2500 $172.05 Shop
CR30R-2000Rails 30 mm 30 15 2000 $103.29 Shop
CR45R-2000Rails 45 mm 45.7 22.9 2000 $137.64 Shop
CR45R-1000Rails 45 mm 45.7 22.9 1000 $68.82 Shop
6101226Preload Wrenches 30 mm - - - $6.94 Shop
CR45R-0750Rails 45 mm 45.7 22.9 750 $51.62 Shop
CR30R-0500Rails 30 mm 30 15 500 $25.83 Shop
CR20R-0750Rails 20 mm 20 10 750 $25.96 Shop
6101227Preload Wrenches 20 mm - - - $6.94 Shop
CR30R-2500Rails 30 mm 30 15 2500 $129.12 Shop
CR20R-0500Rails 20 mm 20 10 500 $17.31 Shop
6101225Preload Wrenches 45 mm - - - $6.95 Shop
CR20R-2500Rails 20 mm 20 10 2500 $86.54 Shop
CR45R-0500Rails 45 mm 45.7 22.9 500 $34.41 Shop
CR45R-0250Rails 45 mm 45.7 22.9 250 $17.21 Shop
CR20R-0250Rails 20 mm 20 10 250 $8.66 Shop
CR30R-0250Rails 30 mm 30 15 250 $12.91 Shop