Linear Rail Guide Carriage CR45MCA Commercial Rail Slider, Width: 45mm with 3 Steel Roller Bearings

Linear Guide Carriage of 45mm width and 120mm length, to be used with linear rail part number CR45. The body is made of anodized aluminum while the 3 roller bearings are made of sealed 52100 chrome steel, hardened and ground, lubricated for life, and sealed against contamination.

  • Carriage Only - matching rail part number CR45 sold separately 
  • Rollers with threaded inner rings for easy assembly and preload adjustment.
  • Custom polymer wipers enhance motion smoothness and service life
  • Maximum operating temperature of 100°C (212°F)
  • Speed up to 1.5 m/s
  • Moment loads should be carried by two slides or two parallel rollers
  • To adjust the carriage preload, loosen the center roller by using an Allen wrench to unscrew it while keeping the roller steady with an open-end wrench. Via Configure CAD & Quote below, you can order this matching 14mm wrench as part #6101225 

3D Models

TypeFileFormatLink
3dCR45MCA.htmlhtmlView
cadCR45MCA.stepSTEP AP214Download
$114.89
Configure Custom Features
Dimensions
Videos
Resources

Product Dimensions

Approx. Weightwidthlengthheight
0.9 lbs1.24 in0 in1.48 in
Linear Guides
Linear Guides
Cam Roller Technology Overview
Cam Roller Technology Overview
Motion Control in Washdown Applications
Motion Control in Washdown Applications

3D Models

STEP AP214
cadDownload
html
3dView

News & Blogs

Rail Systems for Very Long Travel Applications
blogOpen Link
Flexibility in Linear Motion helps Customers Choose the Perfect Profile
blogOpen Link
Flexibility in Linear Motion helps Customers Choose the Best Bearing Type
blogOpen Link
Overview of Linear Guides in Motion Design
blogOpen Link
Commercial Rail Linear Guide Offers a Competitive Edge
blogOpen Link
Optimize Linear Bearings Guides for Washdown Applications
blogOpen Link
Keep a Competitive Edge with PBC Linear Commercial Rail
newsOpen Link
Top Design Considerations for Cantilevered and Telescoping Apps
blogOpen Link
A Guide to Roller Bearings Lubrication
blogOpen Link
Calculating the life of Roller Bearings in Linear Motion
blogOpen Link

Customers also purchased