Steel Linear Rail CR20R-0500 Commercial Rail Width: 20mm Length: 500mm

  • Length: 500 mm (19.69 in)
  • Rail Width: 20 mm (0.79 in)
  • Rail Height: 10 mm (0.39 in)
  • Mounting Hole Pitch: 80 mm (3.15 in)
  • Material: Zinc-plated carbon steel
Linear rail, 20mm wide and 500mm long, with a U-shaped roll-formed steel profile and zinc plating for corrosion resistance, from the cost-effective Commercial Rail series. Compatible with the CR20MCA carriage, which uses three hardened chrome steel roller bearings for precise motion.
$17.31
This quantity could qualify for bulk pricing.
Configure Custom Features
Contact
Resources
View Catalog
Dimensions
Media
Charts
Resources
Commercial Rail CR20 rail dimensions
Rail Width (B)Rail Height (H)Mounting Hole Dia (HD)Hole Pitch (X)
20 mm10 mm4.5 mm80 mm
End Offset (Y)Hole Offset (HC)LengthApprox. Weight
40 mm2 mm500 mm0.5071 lbs
Material
Zinc-plated carbon steel

*For complete dimensions see tab

Videos

Linear Guides
Linear Guides
Commercial Rail Linear Guides
Commercial Rail Linear Guides
Cam Roller Technology Overview
Cam Roller Technology Overview
Motion Control in Washdown Applications
Motion Control in Washdown Applications

News & Blogs

Rail Systems for Very Long Travel Applications
blogOpen Link
Flexibility in Linear Motion helps Customers Choose the Perfect Profile
blogOpen Link
Flexibility in Linear Motion helps Customers Choose the Best Bearing Type
blogOpen Link
Overview of Linear Guides in Motion Design
blogOpen Link
Commercial Rail Linear Guide Offers a Competitive Edge
blogOpen Link
Optimize Linear Bearings Guides for Washdown Applications
blogOpen Link
Keep a Competitive Edge with PBC Linear Commercial Rail
newsOpen Link
Top Design Considerations for Cantilevered and Telescoping Apps
blogOpen Link
A Guide to Roller Bearings Lubrication
blogOpen Link
Calculating the life of Roller Bearings in Linear Motion
blogOpen Link

Features & Benefits

Commercial Rail is a simple and cost effective linear motion solution with high load capacity and corrosion resistance. 

  • Precision formed rails available in zinc plated carbon steel
  • Speeds up to 1.5 m/s (59 in./s)
  • Withstands temperatures up to 100°C (212°F)
  • Load capability up to 1,330 N (298 lb.)
  • Open-end wrench available for preload adjustment
Slider No. of
Rollers
Fd
N
Fy
N
Fz
N
Steel CR20 3 280 210 160
CR30 3 800 610 420
CR45 3 1,740 1,330 930
Commercial Rail Linear Guide Axis | PBC Linear

\( F_d \) = Dynamic capacity (LC) 
\( F_z \) = Axial capacity 
\( F_y \) = Radial capacity 

Conversions

newton (N) • 0.2248 = lb.
(lb) meter • 0.0397 = inch
newton - meter (N-m) • 8.851 = in.-lb.

1. Roll Formed Rail

Is corrosion resistant

2. Sealed Roller

Ideal around contaminants

Commercial Rail Linear Guide from PBC Linear has a corrosion resistant linear rail and sealed roller carriage.

CR20

CR20 Commercial Rail Linear Guide | PBC Linear

CR30

CR30 Commercial Rail Linear Guide | PBC Linear

CR45

CR45 Commercial Rail Linear Guide | PBC Linear
Commercial Rail Linear Guides from PBC Linear use open-end wrenches to aid in preload adjustment.

Product Overview

  • Roll formed rails made of steel sheet for low cost and corrosion resistance application
  • Zinc plated rail length up to 6,000 mm
  • Machined slider body made of aluminum alloy and anodized for corrosion resistance
  • Steel rollers are made of 52100 chrome steel, hardened and ground, lubricated for life, and sealed against contamination
  • Rollers made with thread integrated inner ring for ease of assembly and adjustment of preload
  • Custom polymer wipers can be designed and manufactured to improve the smoothness of motion and service life
  • Maximum operating temperature of 100°C (212°F)
  • Consult with factory for special hole spacing
  • Speed up to 1.5 m/s
  • Moment loads should be carried by two slides or two parallel rollers

Moments of Inertia

CR Size Izz Iyy
mm4 in4 mm4 in4
CR20 2,699 0.006484 533.7 0.001282
CR30 11,354 0.027278 2,221.8 0.005338
CR45 59,907 0.143930 13,183.0 0.031673

Material & Finish Specifications

CR Series Rail
Rail Carbon steel sheet, Zinc plated
Slide Aluminum alloy anodized
Rollers Chrome steel
Hardware Steel zinc plated

Slide Orientation

The 3-roller slide should be installed in the rail so that the load is shared among the two outside rollers. The orientation marks indicate how to align the slider with the load direction.

Lubrication – Rails & Bearings

The rollers are internally lubricated for life, but the rails must always have a layer of grease. As a guideline, reapply fresh grease every 50,000 cycles.

Preload Adjustment

  • To loosen the center roller, use an Allen wrench to untighten the screw while holding the roller still with an open-end wrench
  • Turn the center roller to a position to achieve the desired preload
  • Move the slide along the length of the rail by hand, and adjust it so that it does not feel loose anywhere
  • Tighten the screw while holding the roller flat with an open-end wrench
Preload Adjustment CR20/CRSS20 CR30/CRSS30 CR45
Open-End Wrench 6 mm 10 mm 14 mm
PBC Linear Part Number 6101227 6101226 6101225

Mounting

Slide CR20/CRSS20 CR30/CRSS30 CR45
Slide mount screws
(Socket head cap)
M5 M6 M8
Tightening torque (in/lb.) 25 43 103
Tightening torque (N-m) 3 5 12
Rail
Clearance Suggested Fastener
(Button head cap)
Head Height*
Size Inches mm Inches mm
CR20 0.115 2.9210 M4 0.087 2.20
CR30 0.158 4.0132 M5 0.108 2.75
CR45 0.256 6.5024 M8 0.433 11.00

*Head height dimensions meet ISO 7380

Commercial Rail Linear Guides from PBC Linear require clearance between the rail and carriage.
Commercial Rail Linear Guide Carriage | PBC Linear

1. Sealed Roller

Ideal around contaminants

2. Machined Body

Anodized aluminum alloy

Commercial Rail carriages from PBC Linear are composed of an aluminum alloy and sealed rollers.
Commercial Rail Linear Guide Axis | PBC Linear

\( F_d \) = Dynamic capacity (LC) 
\( F_z \) = Axial capacity 
\( F_y \) = Radial capacity 

Conversions

newton (N) • 0.2248 = lb.
(lb) meter • 0.0397 = inch
newton - meter (N-m) • 8.851 = in.-lb.

Rail Dimensions

Commercial Rail Linear Rail Dimensions | PBC Linear
Commercial Rail Linear Slides from PBC Linear are in rail lengths up to 6 meters.
  • Precision roll formed rail
  • Rail lengths up to 6 m

Catalogs & Datasheets

CRT Catalog - Roller Bearings and Linear Guideways
catalogOpen Link

Compatible Products

Linear Rail Guide Carriage CR20MCA Commercial Rail Slider, Width: 20mm with 3 Steel Roller Bearings

Linear Rail Guide Carriage CR20MCA Commercial Rail Slider, Width: 20mm with 3 Steel Roller Bearings

Linear Guide Carriage of 20mm width and 60mm length, matching linear rail part number CR20.

Custom
$91.63
Wrench for Linear Guide Roller Carriage Slider 6101227

Wrench for 20mm Commercial Rail Linear Guide Roller Carriage CR20MCA - 6101227

Wrench for the 20mm wide Linear Guide Roller Carriage of the Commercial Rail Series - Compatible Carriage: CR20MCA - To adjust the center roller, use an Allen wrench to loosen the screw while stabilizing the roller with an open-end wrench.

Custom
$6.94

Customers also purchased