Steel Linear Rail CR30R-0250 Commercial Rail Width: 30mm Length: 250mm

Linear rail, 30mm wide and 250mm long, with a U-shaped roll-formed steel profile and zinc plating for corrosion resistance, from the cost-effective Commercial Rail series. Compatible with the CR30MCA carriage, which uses three hardened chrome steel roller bearings for precise motion.

  • Linear Rail Only - Carriage part number CR30MCA sold separately
  • Low cost and corrosion-resistant
  • Requires a constant grease layer; reapply every 50,000 cycles
  • Custom cut up to 6 meters; refer to Configure CAD & Quote below for details
  • For stainless steel rails, visit the configurator

3D Models

TypeFileFormatLink
3dCR30R-0250.htmlhtmlView
$12.91
This quantity could qualify for bulk pricing.
Configure Custom Features
Dimensions
Videos
Resources

Product Dimensions

Approx. Weightwidthlengthheight
0.5236 lbs0 in9.84 in0 in
Linear Guides
Linear Guides
Cam Roller Technology Overview
Cam Roller Technology Overview
Motion Control in Washdown Applications
Motion Control in Washdown Applications

3D Models

html
3dView

Catalogs & Datasheets

CRT Catalog - Roller Bearings and Linear Guideways
catalogOpen Link

News & Blogs

Rail Systems for Very Long Travel Applications
blogOpen Link
Flexibility in Linear Motion helps Customers Choose the Perfect Profile
blogOpen Link
Flexibility in Linear Motion helps Customers Choose the Best Bearing Type
blogOpen Link
Overview of Linear Guides in Motion Design
blogOpen Link
Commercial Rail Linear Guide Offers a Competitive Edge
blogOpen Link
Optimize Linear Bearings Guides for Washdown Applications
blogOpen Link
Keep a Competitive Edge with PBC Linear Commercial Rail
newsOpen Link
Top Design Considerations for Cantilevered and Telescoping Apps
blogOpen Link
A Guide to Roller Bearings Lubrication
blogOpen Link
Calculating the life of Roller Bearings in Linear Motion
blogOpen Link

Customers also purchased