Linear Guides with CAM Roller Technology (CRT)

Linear Rails, Raceways & Carriage Sliders


Cam roller linear guides use rolling-element carriages that travel along hardened or machined linear rails to create mechanical linear motion systems. Our precision cam roller guides — including Redi-Rail®, Commercial Rail®, V-Guides®, Steel Rail®, and Steel Rail Plus® — deliver reliable, high-speed performance for moderate- to heavy-load applications in demanding environments. Solutions range from compact, smooth-running assemblies suited for higher speeds to rigid rail systems designed for parallel configurations and increased load capacity. For applications where low to medium precision is sufficient, hardened crown rollers provide a cost-effective alternative. Hevi-Rail® is a heavy-duty, industrial-strength linear guide system built for extreme loads, long travel lengths, and harsh operating conditions.

PBC Linear also sells individual Cam Followers, including stand-alone Cam Rollers as spare parts (replacements).

CAM Roller Technology FAQs



Hevi-Rail Linear Guides

Hevi-Rail is a heavy-duty linear bearing system that is cost effective for medium to low precision applications. The linear system is easy to mount, align, and use. High radial and axial load capacities ensure a long and productive life under continuous use.

Features/Benefits of Hevi-Rail Linear Slides

  • Outer ring made of case-hardened steel
  • Handles very high axial and radial loads
  • Easily interchangeable components for less down-time
  • Fixed and adjustable combined bearings available
  • Standard length up to 6 meters
  • Sand blasted rail or lightly oiled rail options available
  • U-channel rail or I-channel rail available
Linear Motion Applications
  • Rack Systems
  • Mobile Command Centers
  • Depalletizers
  • Heavy-Duty Lift Systems
  • Material Handling
  • Heavy-Duty Industrial Systems
  • Mobile Equipment

Redi-Rail Linear Guides

Precision straight linear rails and hardened gothic arch rollers are ideal for high speed and moderate load linear motion. The rollers are equipped with double-row sealed linear bearings and the rails are integrated with hardened steel races to ensure strength within a lightweight design.

Features/Benefits of Redi-Rail Linear Guides

  • Patented side adjustment feature makes setting preload easy
  • Integral seals to wipe raceway
  • Bearings sealed against contamination
  • Oil-filled plastic or UHMW spring loaded wipers
  • Custom carriages can be designed and manufactured to meet your specific requirements
Linear Motion Applications
  • Kiosks 
  • Automated Retail 
  • Medical Equipment
  • Laboratory Equipment

Commercial Rail Linear Guides

Commercial Rail is a simple and cost effective linear motion solution with high load capacity and corrosion resistance. The machined aluminum slider body with steel wheels comes with standard, adjustable preloads.

Features/Benefits of Commercial Rail Linear Guides

  • Precision formed rails available in zinc plated carbon steel up to 6,000 mm
  • Machined slider body made of aluminum alloy and anodized for corrosion resistance
  • Steel rollers are made of 52100 chrome steel, hardened and ground, lubricated for life, and sealed against contamination
  • Rollers made with thread integrated inner ring for ease of assembly and adjustment of pre-load
  • Open-end wrench available for preload adjustment
Linear Motion Applications
  • Ergonomic Seat Adjustment
  • Mobile Seat Adjustment
  • Mobile Equipment

Hardened Crown Roller

Hardened crown rollers are a superb choice for low-cost linear motion. The rollers bearings come pre-assembled and are self-aligning for simple installation. Hardened crown rollers are great for point-to-point applications, and ensure strong, sturdy, and long-lasting linear motion. 

Features/Benefits of Hardened Crown Rollers

  • Precision rolling bearing with polyamide 6/6 seals riding in a Cooper B-Line Series rail
  • Rails available up to 3 m (10 ft) in steel or powder coated finish
  • 9/16" Hex head for easier mounting
  • Available with either a 5/16-18 or M8 thread
Linear Motion Applications
  • Ergonomic Seat Adjustment
  • Mobile Seat Adjustment

CAM Rollers and Yoke Rollers

CAM Rollers and Yoke Rollers are easily mounted and ideally suited for many cam or track roller applications with moderate loading and shock. The roller bearings are sealed to help prevent contamination and retain lubrication.

Features/Benefits of CAM Rollers and Yokes

  • CAM Followers and Yoke styles 
  • Steel, Chrome Plated, and Stainless Steel rollers available
  • Offered in Eccentric and Concentric styles
Linear Motion Applications
  • Transfer Lines
  • Conveyor Systems
  • Power Generation
  • Metal Processing
  • Transportation

V-Guide Linear Rails

V-Guide wheels are precision ground, dual row angular contact ball bearings with hardened outer way surfaces that provide low friction guidance for linear motion applications. They can be used with internal or external 90-degree ways – or used with round shafts. Rails are induction hardened, ground, and polished while the track body is left soft for easy drilling of mounting holes. 

Features/Benefits of V-Guide Linear Rails

  • Outer ring made of case-hardened steel
  • Precision dual row angular contact design
  • Permanently sealed and lubricated
  • Concentric or eccentric wheel bushings in inch and metric sizing
  • Rails cut to length, MAX length up to 5486.4 mm (216”)
Linear Motion Applications
  • Sliding Doors

Steel Rail

The Steel Rail Standard and Steel Rail Plus Linear Guides
were designed to succeed in applications that demand high load capacity,
precise movement, and long-term durability. The Steel Rail Plus Series
compensates for misalignment in parallel rail applications.

Features/Benefits of Steel Rail Linear Guides

  • Both series offer adjustable preload
  • Carriage configurations with 3-6 rollers
  • High load capacity up to 20,520 N
  • Cold-drawn wear-resistant steel rails
  • Built-in scraper blades & lubrication
Linear Motion Applications
  • Kiosks 
  • Parallel Applications
  • Medical Equipment
  • Laboratory Equipment

Steel Drawer Slides

Drawer slides deliver smooth, reliable linear motion for industrial storage, equipment access, and heavy-duty extension applications. Designed for durability and ease of integration, these slides combine robust load capacity with low-friction performance to ensure long service life in demanding environments. Whether used in mobile systems or fixed installations, PBC Linear drawer slides provide consistent, maintenance-friendly operation with precision alignment and stability.

Features/Benefits of Heavy Duty Drawer Slides

  • Engineered for smooth, low-friction extension and retraction
  • High load capacity for industrial and heavy-duty applications
  • Durable construction for long service life in harsh environments
  • Easy installation with flexible mounting configurations
  • Full-extension and partial-extension options available
  • Maintenance-friendly design for reduced downtime
  • Consistent performance under repeated cycling
Linear Motion Applications
  • Industrial Storage Systems
  • Mobile Equipment & Service Vehicles
  • Tooling & Maintenance Drawers
  • Material Handling Systems
  • Automation & Machinery Access Panels
  • Medical & Laboratory Equipment
  • Emergency & Utility Vehicles
  • Heavy-Duty Enclosures

Steel Telescopic Forks

Telescopic forks reach into a storage position, engage a load, and retract it back to the carriage. The Steel Telescopic Fork (STF) Series applies the same telescoping rail platform behind our SDP rail line to a complete pick-and-place fork, pairing two SDP rails with a compact aluminum-alloy and formed-steel structure. Every fork extends and retracts in both directions from the carriage, so shuttle vehicles, AGVs, and stackers can reach a storage position without moving the whole vehicle.

Features/Benefits of Steel Telescopic Forks

  • Three configurations - Single Depth (STF-1D), Double Depth (STF-2D), and Adjustable Depth (STF-AD)
  • Two PBC Linear SDP telescoping rails per fork for high rigidity and low deflection
  • Bidirectional extension - extends and retracts both directions from the carriage
  • Handles 600 × 400 mm totes, and mixed-size containers from 200-600 mm wide on the adjustable fork
  • Load capacity up to 50 kg and no-load speeds up to 2 m/s
  • Position sensors for precise movement
  • Order with an integrated 400W AC servo motor, or without a motor for your own actuation
  • Aluminum-alloy and formed hardened-steel construction for a compact, lightweight structure
  • Standard lead time of approximately 12 weeks
Linear Motion Applications
  • Automated Storage & Retrieval Systems (AS/RS)
  • Shuttle Vehicles
  • Container-Storage AGVs
  • Lightweight Stackers
  • Tote & Case Handling
  • Mixed-Size Container Storage
  • Order Fulfillment & Distribution Centers
  • Warehouse Automation