Steel Rail Standard & Steel Rail Plus Linear Guides

Steel linear rail guides use steel rails and rolling-element carriages to provide controlled linear motion in compact machine designs. Steel Rail Standard and Steel Rail Plus from PBC Linear use adjustable preload and steel cam roller technology for high load capacity, smooth travel, and long service life. Steel Rail Plus adds misalignment compensation across two planes through guiding, floating, and rotating carriages: guiding carriages define the motion path, floating carriages absorb lateral spacing variation, and rotating carriages accommodate angular or coplanar misalignment. Both series are designed as drop-in replacements for many compact linear guide systems already on the market.

Steel Rail Standard: Heavy-Duty Linear Motion

Designed for high loads and harsh environments, the Steel Rail Series delivers smooth, precise motion with unmatched rigidity and wear resistance. Perfect for industrial automation, packaging equipment, and machine tools.

Key Features:

  • Variety of Roller Configurations: 3, 4, and 5 roller carriages available in several configurations for optimal load capacities and moment loads.
  • High Load Capacity: Maximum dynamic capacity of 19,650 N.
  • Low Friction & Noise: Concentric and eccentric rollers provide quiet, fluid motion.
  • Wear-Resistant Construction: Cold-drawn, ground steel rails are induction hardened for long life.
  • Mounting Flexibility: Counterbore and countersunk rail options.
  • Integrated Lubrication: Oil-soaked felt wipers keep the rails clean and lubricated.
  • Built-in Scraper Blade: Eliminates debris and contaminants from the rail surface
  • Adjustable Preload: Tighten or loosen the preload to balance rigidity and smoothness for your specific application.

Steel Rail Plus: Solution for Parallel Rail Applications

Perfect for applications where parallelism is hard to achieve, Steel Rail Plus compensates for mounting errors to reduce binding, wear, and downtime. Use a combination of guiding + floating carriages or rotating + floating carriages to create successful parallel systems.

Key Features:

  • Three Carriage Types Provide Different Self-Alignment Capabilities:
    • Guiding Carriage: Fully constrains motion in all directions for one-sided precision.
    • Floating Carriage: Allows axial movement to compensate for parallel rail gaps.
    • Rotating Carriage: Supports slight angular misalignment with full radial load support.
  • Variety of Roller Configurations: 3, 4, 5, and 6 roller carriages available in several configurations for optimal load capacities and moment loads.
  • Assortment of Roller Configurations: Carriages available with 3-6 double bearing rollers in several configurations for optimal load capacities and moment loads.
  • High Load Capacity: Maximum dynamic capacity of 20,520 N.
  • Self-Aligning Systems: Perfect for applications with uneven surfaces.
  • Variety of Features: Equipped with all the same great features of Steel Rail Standard.

Shop Steel Rail Linear Guides

Shop our standard off-the-shelf offerings or use the configurator to customize the perfect solution for your linear motion application. Rails and carriages are sold separately.

Here is our latest blog post about Steel Rail.

Steel Rail Standard Linear Guide - SRS Rail and SRS Carriage

Steel Rail Standard Linear Guide - SRS Rail and SRS Carriage

Steel Rail Standard linear guides are equipped with oil impregnated wiper seals for self-lubrication of shaft raceways on the rail. The wiper is composed of a molded plastic casing spring-load for even pressure.

  • Available in lengths up to 3,200 mm
  • Maximum high speed transfer 7 m/s
  • Maximum dynamic capacity of 19,650 N
Part NumberWidth (mm)ItemRail Length (mm)Mounting Hole TypeShop Link
SRS28R-0250C* 28 Ground Rail 250 Counterbore Shop Now
SRS28R-0500C* 28 Ground Rail 500 Counterbore Shop Now
SRS28R-1000C* 28 Ground Rail 1,000 Counterbore Shop Now
SRS28R-0250V 28 Ground Rail 250 Countersunk Configure
SRS28R-0500V 28 Ground Rail 500 Countersunk Configure
SRS28R-1000V 28 Ground Rail 1,000 Countersunk Configure
SRS35R-0250C* 35 Ground Rail 250 Counterbore Shop Now
SRS35R-0500C* 35 Ground Rail 500 Counterbore Shop Now
SRS35R-1000C* 35 Ground Rail 1,000 Counterbore Shop Now
SRS35R-0250V 35 Ground Rail 250 Countersunk Shop Now
SRS35R-0500V 35 Ground Rail 500 Countersunk Configure
SRS35R-1000V 35 Ground Rail 1,000 Countersunk Configure
SRS43R-0250C* 43 Ground Rail 250 Counterbore Shop Now
SRS43R-0500C* 43 Ground Rail 500 Counterbore Shop Now
SRS43R-1000C* 43 Ground Rail 1,000 Counterbore Shop Now
SRS43R-0250V 43 Ground Rail 250 Countersunk Configure
SRS43R-0500V 43 Ground Rail 500 Countersunk Configure
SRS43R-1000V 43 Ground Rail 1,000 Countersunk Configure
Part NumberWidth (mm)ItemCarriage Length (mm)
SRS28C-3AS* 28 3 Roller Carriage 88 Shop Now
SRS28C-4AS 28 4 Roller Carriage 140 Configure
SRS28C-4BS 28 4 Roller Carriage 140 Configure
SRS28C-4CS 28 4 Roller Carriage 140 Configure
SRS28C-5AS 28 5 Roller Carriage 140 Configure
SRS28C-5BS 28 5 Roller Carriage 140 Configure
SRS35C-3AS* 35 3 Roller Carriage 114 Shop Now
SRS35C-4AS 35 4 Roller Carriage 169 Configure
SRS35C-4BS 35 4 Roller Carriage 169 Configure
SRS35C-4CS 35 4 Roller Carriage 169 Configure
SRS35C-5AS 35 5 Roller Carriage 169 Configure
SRS35C-5BS 35 5 Roller Carriage 169 Configure
SRS43C-3AS* 43 3 Roller Carriage 134 Shop Now
SRS43C-4AS 43 4 Roller Carriage 208 Configure
SRS43C-4BS 43 4 Roller Carriage 208 Configure
SRS43C-4CS 43 4 Roller Carriage 208 Shop Now
SRS43C-5AS 43 5 Roller Carriage 208 Configure
SRS43C-5BS 43 5 Roller Carriage 208 Configure

* indicates an in stock option. All other products have a 6 week lead time

Steel Rail Plus Linear Guide - SRP Rail and SRP Carriage

SRP steel rail

Steel Rail Plus linear guides are equipped with oil impregnated wiper seals for self-lubrication of shaft raceways on the rail. The wiper is composed of a molded plastic casing spring-load for even pressure. Steel Rail Plus linear guides come in three different carriage types for multiple options for self-alignment.

  • Available in lengths up to 5,000 mm
  • Maximum high speed transfer 7 m/s
  • Maximum dynamic capacity of 20,520 N
Part NumberWidth (mm)ItemRail Length (mm)Mounting Hole Type
SRP28R-0250C* 28 Polished Rail 250 Counterbore Shop Now
SRP28R-0500C* 28 Polished Rail 500 Counterbore Shop Now
SRP28R-1000C* 28 Polished Rail 1,000 Counterbore Shop Now
SRP28R-0250V 28 Polished Rail 250 Countersunk Configure
SRP28R-0500V 28 Polished Rail 500 Countersunk Configure
SRP28R-1000V 28 Polished Rail 1,000 Countersunk Configure
SRP43R-0250C* 43 Polished Rail 250 Counterbore Shop Now
SRP43R-0500C* 43 Polished Rail 500 Counterbore Shop Now
SRP43R-1000C* 43 Polished Rail 1,000 Counterbore Shop Now
SRP43R-0250V 43 Polished Rail 250 Countersunk Configure
SRP43R-0500V 43 Polished Rail 500 Countersunk Shop Now
SRP43R-1000V 43 Polished Rail 1,000 Countersunk Configure
Part NumberWidth (mm)ItemCarriage Length (mm)
SRP28C-3AG* 28 3 Roller Guiding Carriage 102 Shop Now
SRP28C-4AG 28 4 Roller Guiding Carriage 125 Configure
SRP28C-4BG 28 4 Roller Guiding Carriage 125 Configure
SRP28C-05G 28 5 Roller Guiding Carriage 148 Shop Now
SRP28C-6AG 28 6 Roller Guiding Carriage 175 Configure
SRP28C-6BG 28 6 Roller Guiding Carriage 175 Configure
SRP28C-3AR 28 3 Roller Rotating Carriage 102 Configure
SRP28C-4AR 28 4 Roller Rotating Carriage 125 Configure
SRP28C-4BR 28 4 Roller Rotating Carriage 125 Configure
SRP28C-05R 28 5 Roller Rotating Carriage 148 Configure
SRP28C-6AR 28 6 Roller Rotating Carriage 175 Configure
SRP28C-6BR 28 6 Roller Rotating Carriage 175 Configure
SRP28C-03F 28 3 Roller Floating Carriage 102 Configure
SRP28C-4AF 28 4 Roller Floating Carriage 125 Configure
SRP28C-4BF 28 4 Roller Floating Carriage 125 Configure
SRP28C-05F 28 5 Roller Floating Carriage 148 Configure
SRP28C-6AF 28 6 Roller Floating Carriage 175 Configure
SRP28C-6BF 28 6 Roller Floating Carriage 175 Configure
SRP43C-3AG 43 3 Roller Guiding Carriage 149 Shop Now
SRP43C-4AG 43 4 Roller Guiding Carriage 187 Configure
SRP43C-4BG 43 4 Roller Guiding Carriage 187 Configure
SRP43C-05G 43 5 Roller Guiding Carriage 220 Configure
SRP43C-6AG 43 6 Roller Guiding Carriage 262 Configure
SRP43C-6BG 43 6 Roller Guiding Carriage 262 Configure
SRP43C-3AR 43 3 Roller Rotating Carriage 149 Configure
SRP43C-4AR 43 4 Roller Rotating Carriage 187 Configure
SRP43C-4BR 43 4 Roller Rotating Carriage 187 Configure
SRP43C-05R 43 5 Roller Rotating Carriage 220 Configure
SRP43C-6AR 43 6 Roller Rotating Carriage 262 Configure
SRP43C-6BR 43 6 Roller Rotating Carriage 262 Configure
SRP43C-3AF 43 3 Roller Floating Carriage 149 Shop Now
SRP43C-4AF 43 4 Roller Floating Carriage 187 Configure
SRP43C-4BF 43 4 Roller Floating Carriage 187 Configure
SRP43C-05F 43 5 Roller Floating Carriage 220 Configure
SRP43C-6AF 43 6 Roller Floating Carriage 262 Configure
SRP43C-6BF 43 6 Roller Floating Carriage 262 Configure

* indicates an in stock option. All other products have a 6-week lead time