Steel Linear Guide Rail SRS43R-0500C Steel Rail Standard 43x500mm w/ Counterbore Mounting

Steel linear guide rail measuring 43mm wide and 500mm long for the Steel Rail Standard series, uses a U-shaped ground steel profile with pre-drilled counterbore mounting holes and is designed for use with SRS43C cam roller carriages in compact automation, robotics, and other linear motion systems. Compatible M8 × 1.25 thin-head Torx fasteners with a 16mm head diameter, P/N 6101552, are available separately for mounting the rail.

  • Linear Rail Only
  • Compatible with carriage part number SRS43C
  • Pre-drilled mounting holes every 80mm; centered if Y is unspecified.
  • Mounting holes fit thin head torx fasteners P/N 6101552 (sold separately)
  • Rails with countersunk mounting holes are configurable via the configurator
  • Continuous rail lengths up to 3,200 mm available via the configurator

Available Lengths:

3D Models

TypeFileFormatLink
cadSRS43R-0500C.stepSTEP AP214Download
cadSRS43R-0500C.x_tSolidWorks >=2006Download
$185.75
This quantity could qualify for bulk pricing.
Configure Custom Features
Dimensions
Videos
Resources

Product Dimensions

widthlengthheight
43 mm500 mm21 mm
Linear Guides
Linear Guides
Cam Roller Technology Overview
Cam Roller Technology Overview
Motion Control in Washdown Applications
Motion Control in Washdown Applications

3D Models

STEP AP214
cadDownload
SolidWorks >=2006
cadDownload

Catalogs & Datasheets

Data Sheet
Open Link

News & Blogs

Rail Systems for Very Long Travel Applications
blogOpen Link
Flexibility in Linear Motion helps Customers Choose the Perfect Profile
blogOpen Link
Flexibility in Linear Motion helps Customers Choose the Best Bearing Type
blogOpen Link
Overview of Linear Guides in Motion Design
blogOpen Link
Top Design Considerations for Cantilevered and Telescoping Apps
blogOpen Link
A Guide to Roller Bearings Lubrication
blogOpen Link
Calculating the life of Roller Bearings in Linear Motion
blogOpen Link

Customers also purchased