Steel Linear Guide Rail SRP28R-1000C Steel Rail Plus 28x1000mm w/ Counterbore Mounting

Linear Rail, 28 mm wide and 1,000 mm long, from the Steel Rail Plus series of linear guides, features a U-shaped polished, steel body. Designed for compact setups in automation and robotics, it includes pre-drilled mounting holes and is compatible with SRP28 carriages.

  • Linear Rail Only
  • Compatible with carriage part numbers SRP28C
  • Pre-drilled mounting holes every 80 mm; holes centered on rail length if Y is not specified
  • Mounting holes fit thin head torx fasteners P/N 6101548 (sold separately)
  • Rails with countersunk mounting holes are configurable via the configurator
  • Continuous rail lengths up to 4,000 mm available via the configurator

Available Lengths:

3D Models

TypeFileFormatLink
cadSRP28R-1000C.stepSTEP AP214Download
cadSRP28R-1000C.x_tSolidWorks >=2006Download
$346.10
This quantity could qualify for bulk pricing.
Configure Custom Features
Dimensions
Videos
Resources

Product Dimensions

widthlengthheight
28 mm1000 mm11.95 mm
Linear Guides
Linear Guides
Cam Roller Technology Overview
Cam Roller Technology Overview
Motion Control in Washdown Applications
Motion Control in Washdown Applications

3D Models

STEP AP214
cadDownload
SolidWorks >=2006
cadDownload

News & Blogs

Rail Systems for Very Long Travel Applications
blogOpen Link
Flexibility in Linear Motion helps Customers Choose the Perfect Profile
blogOpen Link
Flexibility in Linear Motion helps Customers Choose the Best Bearing Type
blogOpen Link
Overview of Linear Guides in Motion Design
blogOpen Link
Top Design Considerations for Cantilevered and Telescoping Apps
blogOpen Link
A Guide to Roller Bearings Lubrication
blogOpen Link
Calculating the life of Roller Bearings in Linear Motion
blogOpen Link

Customers also purchased