Steel Linear Guide Rails - Steel Rail

Steel Rail Plus Linear Guides

Steel Rail Plus linear guides are cam roller linear guide systems designed for parallel-rail applications where installation tolerances or structural variation can cause misalignment. PBC Linear Steel Rail Plus uses cold-drawn, zinc-plated steel rails up to 5,000 mm long with aluminum carriages containing three to six concentric and eccentric cam rollers. Concentric rollers provide the primary fixed rolling support, while eccentric rollers allow contact and preload to be adjusted for reduced play, greater rigidity, and smooth travel.

Steel Rail Plus is available with guiding, floating, and rotating linear guide carriages that work together to compensate for misalignment in two planes. The guiding carriage establishes the primary motion path and acts as the reference carriage in the system, carrying the load while controlling the direction of travel along its rail. The floating carriage allows a small amount of lateral movement across the rail, absorbing variations in the spacing between two parallel rails rather than forcing both sides of the assembly into a rigid position that could cause binding. The rotating carriage compensates for angular misalignment when parallel rails are not perfectly aligned in the same plane. This is called coplanar misalignment. It does not make a full rotation; instead, it permits a very small, momentary partial pivot when necessary, allowing the carriage and its cam rollers to remain properly seated on the rail without forcing the system to bind. Together, the three carriage types allow the moving structure to follow the guiding rail while accommodating lateral and angular mounting variation on the secondary rail.

Adjustable preload provides additional control over carriage rigidity and running clearance. Integrated oil-soaked felt wipers continuously lubricate the steel raceways, while scraper blades help remove dust and debris before contaminants reach the cam rollers. Steel Rail Plus supports dynamic loads up to 20,520 N and combines high load capacity with smooth, low-friction motion and built-in alignment compensation. Its long rail lengths and flexible carriage configurations make it well suited for material handling, robotics, automation, machine building, gantries, and other applications using two parallel linear rails.

Torx fasteners are screws or bolts with a six-point star-shaped drive designed to transfer torque efficiently from the tool to the fastener. The Torx profile provides broad contact between the driver and screw, helping reduce cam-out and allowing higher torque with less risk of damaging the drive recess. For Steel Rail products, PBC Linear offers compatible Torx fasteners as separately purchased mounting hardware.

More About Steel Rail Plus Linear Guides

Ways to Order

Data Sheet Preview
Download PDF Download PDF Video Video Features Features
14 products
Thin-head Torx fastener screw for 28mm-wide linear guide systems, designed as a low-profile six-point star-drive screw for mounting counterbored steel rails in the Steel Rail Standard and Steel Rail Plus series. A Torx fastener uses a star-shaped recess to transfer torque efficiently while reducing cam-out, the tendency of a driver..
$0.34
Thin-head Torx fastener screw for 43mm-wide linear guide systems, designed for mounting counterbored steel rails in the Steel Rail Standard and Steel Rail Plus series. A Torx fastener uses a six-point star-shaped recess to transfer torque efficiently while reducing cam-out and driver slipping. The low-profile head sits flush within the..
$0.34
Rotating cam roller linear guide carriage for 43mm wide Steel Rail Plus SRP43R linear rails with 3 roller bearings that can be adjusted for pre-load. Rotating carriages are equipped with two roller types: one with two contact points and one that only contacts the highest point on the guide rail...
$281.82
Rotating cam roller linear guide carriage for 28mm wide Steel Rail Plus SRP28R linear rails with 3 roller bearings that can be adjusted for pre-load. Rotating carriages are equipped with two roller types: one with two contact points and one that only contacts the highest point on the guide rail...
$189.90
Floating cam roller linear guide carriage for 43mm wide Steel Rail Plus SRP43R linear rails with 3 double bearing rollers that can be adjusted for pre-load. Floating carriages are equipped with rollers that only contacts the highest point of the guide rail providing unrestricted movement axially and constraining movement radially...
$281.82
Floating cam roller linear guide carriage for 43mm wide Steel Rail Plus SRP43R linear rails with 3 roller bearings that can be adjusted for pre-load. Guiding carriages are equipped with rollers that have two contact points on the guide rail providing full constraint in both axial and radial directions. Use..
$281.82
Floating cam roller linear guide carriage for 28mm wide Steel Rail Plus SRP28R linear rails with 3 roller bearings that can be adjusted for pre-load. Floating carriages are equipped with rollers that only contacts the highest point of the guide rail providing unrestricted movement axially and constraining movement radially. Use..
$189.90
Floating cam roller linear guide carriage for 28 mm wide Steel Rail Plus SRP28R linear rails with 3 roller bearings that can be adjusted for pre-load. Guiding carriages are equipped with rollers that have two contact points on the guide rail providing full constraint in both axial and radial directions...
$189.90
Linear Rail, 43 mm wide and 1,000 mm long, from the Steel Rail Plus series of linear guides, features a U-shaped polished, steel body. Designed for compact setups in automation and robotics, it includes pre-drilled mounting holes and is compatible with SRP43 carriages. Linear Rail Only Compatible with carriage part..
$479.70
Linear Rail, 43mm wide and 500mm long, from the Steel Rail Plus series of linear guides, features a U-shaped polished, steel body. Designed for compact setups in automation and robotics, it includes pre-drilled mounting holes and is compatible with SRP43 carriages. Linear Rail Only Compatible with carriage part numbers SRP43C..
$239.85
Linear Rail, 43 mm wide and 250 mm long, from the Steel Rail Plus series of linear guides, features a U-shaped polished, steel body. Designed for compact setups in automation and robotics, it includes pre-drilled mounting holes and is compatible with SRP43 carriages. Linear Rail Only Compatible with carriage part..
$119.93
Linear Rail, 28 mm wide and 1,000 mm long, from the Steel Rail Plus series of linear guides, features a U-shaped polished, steel body. Designed for compact setups in automation and robotics, it includes pre-drilled mounting holes and is compatible with SRP28 carriages. Linear Rail Only Compatible with carriage part..
$346.10
Linear Rail, 28 mm wide and 500 mm long, from the Steel Rail Plus series of linear guides, features a U-shaped polished, steel body. Designed for compact setups in automation and robotics, it includes pre-drilled mounting holes and is compatible with SRP28 carriages. Linear Rail Only Compatible with carriage part..
$173.05
Linear Rail, 28 mm wide and 250 mm long, from the Steel Rail Plus series of linear guides, features a U-shaped polished, steel body. Designed for compact setups in automation and robotics, it includes pre-drilled mounting holes and is compatible with SRP28 carriages. Linear Rail Only Compatible with carriage part..
$86.53

Steel Rail Plus Linear Guides

14 products

Steel Rail Plus linear guides are cam roller linear guide systems designed for parallel-rail applications where installation tolerances or structural variation can cause misalignment. PBC Linear Steel Rail Plus uses cold-drawn, zinc-plated steel rails up to 5,000 mm long with aluminum carriages containing three to six concentric and eccentric cam rollers. Concentric rollers provide the primary fixed rolling support, while eccentric rollers allow contact and preload to be adjusted for reduced play, greater rigidity, and smooth travel.

Steel Rail Plus is available with guiding, floating, and rotating linear guide carriages that work together to compensate for misalignment in two planes. The guiding carriage establishes the primary motion path and acts as the reference carriage in the system, carrying the load while controlling the direction of travel along its rail. The floating carriage allows a small amount of lateral movement across the rail, absorbing variations in the spacing between two parallel rails rather than forcing both sides of the assembly into a rigid position that could cause binding. The rotating carriage compensates for angular misalignment when parallel rails are not perfectly aligned in the same plane. This is called coplanar misalignment. It does not make a full rotation; instead, it permits a very small, momentary partial pivot when necessary, allowing the carriage and its cam rollers to remain properly seated on the rail without forcing the system to bind. Together, the three carriage types allow the moving structure to follow the guiding rail while accommodating lateral and angular mounting variation on the secondary rail.

Adjustable preload provides additional control over carriage rigidity and running clearance. Integrated oil-soaked felt wipers continuously lubricate the steel raceways, while scraper blades help remove dust and debris before contaminants reach the cam rollers. Steel Rail Plus supports dynamic loads up to 20,520 N and combines high load capacity with smooth, low-friction motion and built-in alignment compensation. Its long rail lengths and flexible carriage configurations make it well suited for material handling, robotics, automation, machine building, gantries, and other applications using two parallel linear rails.

Torx fasteners are screws or bolts with a six-point star-shaped drive designed to transfer torque efficiently from the tool to the fastener. The Torx profile provides broad contact between the driver and screw, helping reduce cam-out and allowing higher torque with less risk of damaging the drive recess. For Steel Rail products, PBC Linear offers compatible Torx fasteners as separately purchased mounting hardware.


  • Cam roller linear guide system designed to compensate for misalignment in parallel-rail applications
  • Guiding carriages establish the primary motion path and act as the system reference
  • Floating carriages allow slight lateral movement to compensate for variations in rail spacing
  • Rotating carriages permit a small partial pivot to accommodate angular or coplanar misalignment
  • Three to six concentric and eccentric cam rollers per aluminum carriage with adjustable preload
  • Cold-drawn, zinc-plated steel rails available in lengths up to 5,000 mm
  • Dynamic load capacity up to 20,520 N with integrated lubrication and debris protection

Frequently Asked Questions

What is coplanar misalignment in a linear guide system?
Coplanar misalignment occurs when two parallel linear rails are not perfectly aligned in the same geometric plane. One rail may be slightly tilted or positioned at a different angle, which can cause binding unless the carriage system can accommodate that variation.
What problem does a floating carriage solve in a parallel linear rail system?
A floating carriage compensates for small lateral spacing differences between parallel rails. Instead of forcing both rails into a perfectly fixed relationship, it allows slight side-to-side movement that helps reduce stress and prevent binding.
Why would a linear guide system use both guiding and floating carriages?
The guiding carriage establishes the primary motion path, while the floating carriage follows the secondary rail and absorbs small spacing errors. Using both allows the system to remain accurately guided without requiring the two rails to be mounted at a perfectly constant distance.
Why does a rotating carriage only pivot slightly instead of fully rotating?
A rotating carriage is designed only to accommodate small angular differences between rails. It does not make a full rotation during operation; it permits a brief partial pivot when needed so the cam rollers can remain seated on the rail without forcing the system to bind.
How does Steel Rail Plus help prevent binding between parallel linear rails?
Steel Rail Plus uses guiding, floating, and rotating carriages to accommodate mounting variation between parallel rails. Floating carriages compensate for lateral spacing errors, while rotating carriages permit a small partial pivot to accommodate angular or coplanar misalignment.
Can guiding, floating, and rotating carriages be used together in the same linear guide system?
Yes. The carriage types are designed to work together in parallel-rail systems. Guiding carriages establish the motion path, while floating and rotating carriages provide the additional movement needed to accommodate lateral and angular misalignment.
What is the difference between lateral misalignment and coplanar misalignment?
Lateral misalignment occurs when two parallel rails remain in the same plane but their spacing varies slightly. Coplanar misalignment occurs when the rails are not perfectly aligned within the same plane, creating an angular or vertical relationship between them. Floating carriages compensate for lateral spacing variation, while rotating carriages accommodate coplanar misalignment.