Steel Linear Guide Rail SRP28R-0500C Steel Rail Plus 28x500mm w/ Counterbore Mounting

Linear Rail, 28 mm wide and 500 mm long, from the Steel Rail Plus series of linear guides, features a U-shaped polished, steel body. Designed for compact setups in automation and robotics, it includes pre-drilled mounting holes and is compatible with SRP28 carriages.

  • Linear Rail Only
  • Compatible with carriage part numbers SRP28C
  • Pre-drilled mounting holes every 80 mm; holes centered on rail length if Y is not specified
  • Mounting holes fit thin head torx fasteners P/N 6101548 (sold separately)
  • Rails with countersunk mounting holes are configurable via the configurator
  • Continuous rail lengths up to 4,000 mm available via the configurator

Available Lengths:

3D Models

TypeFileFormatLink
cadSRP28R-0500C.x_tSolidWorks >=2006Download
$173.05
Configure Custom Features
Dimensions
Resources

Product Dimensions

widthlengthheight
28 mm500 mm11.95 mm

3D Models

SolidWorks >=2006
cadDownload

Customers also purchased