Steel Linear Guide Rail SRS35R-1000C Steel Rail Standard 35x1000mm w/ Counterbore Mounting

Linear Rail, 35mm wide and 1,000 mm long, from the Steel Rail Standard series of linear guides, features a U-shaped ground, steel body. Designed for compact setups in automation and robotics, it includes pre-drilled mounting holes and is compatible with SRS35 carriages.

  • Linear Rail Only
  • Compatible with carriage part numbers SRS35C
  • Pre-drilled mounting holes every 80 mm; holes centered on rail length if Y is not specified
  • Mounting holes fit thin head torx fasteners P/N 6101550 (sold separately)
  • Rails with countersunk mounting holes are configurable via the configurator
  • Continuous rail lengths up to 3,200 mm available via the configurator

Available Lengths:

3D Models

TypeFileFormatLink
cadSRS35R-1000C.stepSTEP AP214Download
cadSRS35R-1000C.x_tSolidWorks >=2006Download
$327.70
Configure Custom Features
Dimensions
Resources

Product Dimensions

widthlengthheight
35 mm1000 mm16 mm

3D Models

STEP AP214
cadDownload
SolidWorks >=2006
cadDownload

Customers also purchased