Torx Fastener Screw for 35mm Steel Rail Linear Guide Mounting 6101550 Thin-Head
Thin-head Torx fastener screw for 35mm-wide linear guide systems, used to mount counterbored steel rails in the Steel Rail Standard and Steel Rail Plus series, featuring a low-profile head that sits flush within the rail to ensure secure clamping without interfering with carriage travel in tight-clearance applications. These fasteners are M8 × 1.25 with a 16 mm head diameter and include a six-point, star-shaped recess for high torque transfer with minimal slipping, making them well suited for fastening through counterbored rail holes into threaded mounting surfaces using a hand or powered screwdriver with a Torx drive.
- Thin-head Torx fastener screw for 35mm-wide linear guide systems
- M8 × 1.25 thread with a 16mm head diameter
- Tighten with a T45 Torx driver
- Six-point star drive provides high torque transfer with reduced slipping
- Low-profile head sits flush within counterbored Steel Rail assemblies
- Compatible with SRS35R-XXXXC rail part numbers
- 80mm rail hole spacing determines the required screw quantity

