V-roller Linear Guides

Integral-V Linear Guides | V-Rails with V-Wheel Carriages

  • Max Load Capacity: 2,000 lbf (8,900 N)
  • Max Speed: 10 m/s (394 in/s)
  • Max Rail Length: 3,650 mm
  • Rollers: Sealed & Lubricated for Life

Integral-V™ v-rail linear guides feature high-speed v-wheel cam rollers running on anodized aluminum v-rail, eliminating mounting components and halving assembly time. Hardened stainless steel raceways remove the need for fasteners, reducing overall mounting parts by 40%.

Catalog Preview
Web Catalog Web Catalog Video Quote Configure
Configure Custom (opens in a new tab)

Browse Families

Filter

Filter Results

Products (28)

IVTAAN Linear Guide RailThe smallest: a 30 mm rail and 90 mm carriage, rated 1,960 N static.

IVTAAN Linear Guides offer an alternative and more cost-effective solution to profile rail systems. Composed of a precision machined aluminum anodized rail with embedded hardened stainless steel races, the IVTAAN Linear Guide is lightweight without sacrificing strength. This allows the linear guide system to easily handle high contact loads. The embedded stainless steel races also work to eliminate fasteners and reduce mounting components.

IVTAAN Linear Guide Rail Carriage dimension drawing
Carriage
IVTAAN Linear Guide Rail Rail dimension drawing
Rail

*Full dimensions shown on individual product pages

NameTypeLength (A) mmWidth (B) mmDynamic Radial Load (N)PriceActions
IVTAANC-A20A0Carriage 90 80 2480 $222.00 Shop
IVTAANR-1200-000Rail 1200 30 - $131.22 Shop
IVTAANR-0800-000Rail 800 30 - $87.48 Shop
IVTAANR-0400-000Rail 400 30 - $43.74 Shop
Custom LengthRail mm 30-- Configure
IVTAAW Linear Guide RailA 35 mm rail at the full 8,900 N static rating, for 30 × 30 mm framing.

IVTAAW Linear Guide Rails provide a cost-effective alternative to profile rail systems. Featuring a precision-machined, anodized aluminum rail with embedded hardened stainless steel races, the IVTAAW Linear Guide Rail is lightweight yet strong. This design enables the system to handle high contact loads with ease. The embedded stainless steel races also eliminate the need for fasteners, reducing the number of mounting components.

IVTAAW Linear Guide Rail Carriage dimension drawing
Carriage
IVTAAW Linear Guide Rail Rail dimension drawing
Rail

*Full dimensions shown on individual product pages

NameTypeLength (A) mmWidth (B) mmDynamic Radial Load (N)PriceActions
IVTAAWC-A20A0Carriage 200 125 10020 $264.28 Shop
IVTAAWR-1200-000Rail 1200 35 - $187.61 Shop
IVTAAWR-0800-000Rail 800 35 - $125.07 Shop
IVTAAWR-0400-000Rail 400 35 - $62.54 Shop
Custom LengthRail mm 35-- Configure
IVTAAB Linear Guide RailA 65 mm rail for 40 × 40 mm framing, supplied in continuous lengths up to 3,048 mm.

IVTAAB Linear Guide Rails provide a wider base rail option for the IVT family that can easily integrate a variety of drive options. Composed of a precision machined aluminum anodized rail with embedded hardened stainless steel races, the IVTAAB Linear Guide is lightweight without sacrificing strength. The embedded stainless steel races also work to eliminate fasteners and reduce mounting components.

IVTAAB Linear Guide Rail Carriage dimension drawing
Carriage
IVTAAB Linear Guide Rail Rail dimension drawing
Rail

*Full dimensions shown on individual product pages

NameTypeLength (A) mmWidth (B) mmDynamic Radial Load (N)PriceActions
IVTAABC-A20A0Carriage 225 175 10020 $338.30 Shop
IVTAABR-1200-000Rail 1200 65 - $377.32 Shop
IVTAABR-0800-000Rail 800 65 - $251.54 Shop
IVTAABR-0450-000Rail 450 65 - $141.49 Shop
Custom LengthRail mm 65-- Configure
IVTAAE Linear Guide RailA 95 mm rail with two size 5 T-slots, for 80 × 80 mm framing.

IVTAAE Linear Guide Rails offer a wider base rail option within the IVT family, facilitating easy integration of various drive options. Constructed from a precision-machined, anodized aluminum rail with embedded hardened stainless steel races, the IVTAAE linear guide combines lightweight properties with exceptional strength. The embedded stainless steel races eliminate the need for fasteners, reducing the number of mounting components. The rail is precisely machined on all critical sides for accurate mounting and alignment, ensuring dimensional and rail form accuracy. IVTAAE carriages are available with a wide range of accessory options to suit specific applications.

IVTAAE Linear Guide Rail Carriage dimension drawing
Carriage
IVTAAE Linear Guide Rail Rail dimension drawing
Rail

*Full dimensions shown on individual product pages

NameTypeLength (A) mmWidth (B) mmDynamic Radial Load (N)PriceActions
IVTAAEC-A20A0Carriage 275 225 10020 $389.04 Shop
IVTAAER-1600-000Rail 1600 95 - $412.88 Shop
IVTAAER-1100-000Rail 1100 95 - $283.86 Shop
IVTAAER-0550-000Rail 550 95 - $141.93 Shop
Custom LengthRail mm 95-- Configure
IVTAAG Linear Guide RailA square 65 × 50 mm extrusion with four size 10 T-slots; runs the AAB carriage.

IVTAAG Linear Guide Rail eliminates tolerance stack-up with precision qualified edges for high accuracy and quick alignment. Composed of a precision machined aluminum anodized rail with embedded hardened stainless steel races, the IVTAAG Linear Guide is lightweight without sacrificing strength and integrates easily with standard aluminum extrusion framing systems. The embedded stainless steel races also work to eliminate fasteners and reduce mounting components. The rail is machined for precise mounting and alignment on all critical sides, ensuring dimensional and rail form accuracy. IVTAAG carriages are available with a wide variety of accessory options for your specific application.

IVTAAG Linear Guide Rail Rail dimension drawing
Rail

*Full dimensions shown on individual product pages

NameTypeLength (A) mmWidth (B) mmDynamic Radial Load (N)PriceActions
IVTAAGR-0800-000Rail 800 65 - $162.66 Shop
IVTAAGR-1200-000Rail 1200 65 - $243.98 Shop
IVTAAGR-0450-000Rail 450 65 - $91.49 Shop
Custom LengthRail mm 65-- Configure
IVTAAQ Linear Guide RailThe widest rail at 105 mm, and the lowest at 18 mm tall.

The IVTAAQ Linear Guide Rail allows for the integration of various drive options. It features a precision-machined, anodized aluminum rail with embedded hardened stainless steel races, making it lightweight yet strong. The embedded stainless steel races eliminate the need for fasteners, reducing mounting components. The rail is precisely machined on all critical sides for accurate mounting and alignment, ensuring dimensional and rail form accuracy. IVTAAQ carriages come with a wide range of accessory options to suit specific applications.

IVTAAQ Linear Guide Rail Carriage dimension drawing
Carriage
IVTAAQ Linear Guide Rail Rail dimension drawing
Rail

*Full dimensions shown on individual product pages

NameTypeLength (A) mmWidth (B) mmDynamic Radial Load (N)PriceActions
IVTAAQC-A20A0Carriage 275 225 10020 $389.04 Shop
IVTAAQR-1600-000Rail 1600 105 - $412.88 Shop
IVTAAQR-1100-000Rail 1100 105 - $283.86 Shop
IVTAAQR-0550-000Rail 550 105 - $141.93 Shop
Custom LengthRail mm 105-- Configure
IVTABK Linear Guide RailA 185.1 mm structural rail with space for belt, ball screw or rack drive.

IVTABK Linear Guide Rail eliminates tolerance stack-up with precision qualified edges for high accuracy and quick alignment. Composed of a precision machined aluminum anodized rail with embedded hardened stainless steel races, the IVTABK Linear Guide is lightweight without sacrificing strength and integrates easily with standard aluminum extrusion framing systems. The embedded 400 series stainless steel races also work to eliminate fasteners and reduce mounting components. The rail is machined for precise mounting and alignment on all critical sides, ensuring dimensional and rail form accuracy. IVTABK carriages are available with a wide variety of accessory options for your specific application. End Plate sold separately (P/N IVTABKR-EPLT-Kit).

IVTABK Linear Guide Rail Carriage dimension drawing
Carriage
IVTABK Linear Guide Rail Rail dimension drawing
Rail
IVTABK Linear Guide Rail dimension drawing

*Full dimensions shown on individual product pages

NameTypeLength (A) mmWidth (B) mmDynamic Radial Load (N)PriceActions
IVTABKC-A20A0Carriage 221 284.5 10020 $496.71 Shop
IVTABKR-1200-000Rail 1200 185.1 - $1,198.48 Shop
IVTABKR-0800-000Rail 800 185.1 - $798.98 Shop
IVTABKR-0400-000Rail 400 185.1 - $399.49 Shop
IVTABKR-EPLT-Kit- - - - $114.44 Shop
Custom LengthRail mm 185.1-- Configure