IVTAAG Linear Guide

IVTAAG V-Wheel Linear Guides

  • Maximum Static Axial Load: 1,250 lb (5,560 N)
  • Maximum Static Radial Load: 2,000 lb (8,900 N)
  • Max Speed: 10 m/s (394 in/s)
  • Max Rail Length: 3,657mm (144 in)
  • Rail Width: 65mm (2.56 in)
  • V-Rollers: Sealed & Lubricated for Life; V-Raceways Should Be Lubricated
  • Carriage Length × Width: 225 × 175mm (8.86 × 6.89 in)

IVTAAG V-Wheel Linear Guides distinguish themselves with precision-qualified rail edges that eliminate tolerance stack-up, enabling faster alignment and more accurate mounting to standard aluminum extrusion framing systems. The 65mm V-rail pairs with a separately sold 225mm-long × 175mm-wide V-wheel carriage and supports static radial loads up to 8,900N. Buttons below are for purchasing the available rails, carriages, and related components separately. The precision-machined anodized aluminum rail combines lightweight strength with embedded hardened 420 stainless steel V-races, eliminating separate race-mounting fasteners and reducing mounting components by up to 50%. SIMO® machining qualifies rail surfaces within .002" on all critical sides for dimensional and rail-form accuracy and smooth, quiet, repeatable motion. Sealed, lubricated-for-life V-wheel rollers minimize maintenance; V-raceways should be lubricated. Continuous rail lengths are available up to 3,657mm (144 in), and IVTAAG carriages are available with a variety of accessory options for application-specific configurations.

Catalog Preview
Web Catalog Web Catalog Video Quote Configure
Configure Custom (opens in a new tab)

Filter

Filter Results

Products (4)

IVTAAG V-Wheel Linear Guides
IVTAAG V-Wheel Linear Guides Carriage dimension drawing
Carriage
IVTAAG V-Wheel Linear Guides Rail dimension drawing
Rail

*Full dimensions shown on individual product pages

NameTypeLength (A) mmWidth (B) mmDynamic Radial Load (N)PriceActions
IVTAABC-A20A0Carriage 225 175 10020 $338.30 Shop
IVTAAGR-0800-000Rail 800 65 - $162.66 Shop
IVTAAGR-1200-000Rail 1200 65 - $243.98 Shop
IVTAAGR-0450-000Rail 450 65 - $91.49 Shop
Custom LengthRail mm 65-- Configure