Integral-V Linear Rail - IVTAAGR-0450-000 Length: 450mm

Integral-V Linear Rail IVTAAGR-0450-000, a 450mm anodized aluminum rail with hardened stainless steel V-raceways embedded directly into the rail profile. Compatible with IVTAABC-A20A0 carriage.

  • Compatible carriage: IVTAABC-A20A0
  • Rail length: 450mm | Max rail length: 3,657 mm
  • Hardened stainless steel V-raceways embedded in anodized aluminum
  • Eliminates fasteners — 40% fewer mounting components
  • End treatment: saw cut and deburr | Standard version
  • Specify Y-dimension (hole to end) at time of order
  • Rail only — carriage sold separately

3D Models

TypeFileFormatLink
3dIVTAAGR-0450-000.x_tSolidWorks >=2006View
cadIVTAAGR-0450-000.stepSTEP AP214Download
$91.49
Configure Custom Length

Max Length: 3,657 mm

Dimensions
Videos
Resources

Product Dimensions

Approx. Weightlength
3.333 lbs450 mm
Linear Guides
Linear Guides
Integral-V Linear Guides Overview
Integral-V Linear Guides Overview
What is the SIMO Process?
What is the SIMO Process?
Reduce CNC Assembly, Maintenance and Costs with Integral-V™ Solution
Reduce CNC Assembly, Maintenance and Costs with Integral-V™ Solution
IVT vs Profile Rail Project
IVT vs Profile Rail Project
IVT vs V-Guide Rail Project
IVT vs V-Guide Rail Project
How to Adjust an Integral-V Carriage
How to Adjust an Integral-V Carriage
TigerRack IVT Application Focus
TigerRack IVT Application Focus
Equipois Project
Equipois Project
Integral-V™: Your Next-Gen Choice for Architectural Design Guidance
Integral-V™: Your Next-Gen Choice for Architectural Design Guidance

3D Models

STEP AP214
cadDownload
SolidWorks >=2006
3dView

Catalogs & Datasheets

IVT Accessories
datasheetOpen Link

News & Blogs

Rail Systems for Very Long Travel Applications
blogOpen Link
Flexibility in Linear Motion helps Customers Choose the Perfect Profile
blogOpen Link
Flexibility in Linear Motion helps Customers Choose the Best Bearing Type
blogOpen Link
Overview of Linear Guides in Motion Design
blogOpen Link
An Overview of PBC Linear's SIMO Series Products
blogOpen Link
Combating Environmental Issues With PBC Linear Guidance Solutions
blogOpen Link
Linear Guide Comparison: IVT vs V-Guide
blogOpen Link
A Guide to Roller Bearings Lubrication
blogOpen Link
Extending the Reach for zeroG
blogOpen Link
PBC Linear’s Integral V™ Extends the Reach for Equipois zeroG™
newsOpen Link
TigerRack - Accurate and Durable
blogOpen Link
Meeting Cost Efficiency with High-Precision—Integral V™
newsOpen Link
IVT Lightens up Costs and Improves Precision on CNC Routers
newsOpen Link
Compare Your Linear Guide System: IVT Vs. V-Guides
newsOpen Link
How Does IVT Fit as a Solution to Your Application?
newsOpen Link
Golden Mousetrap Award for New Integral V™!
newsOpen Link

Infographics

Engineered Solution with SIMO
infographicOpen Link
Integrated Solution with SIMO
infographicOpen Link