Integral-V Linear Guides | V-Rails with V-Wheel Carriages
- Max Static Radial Load: 2,000 lbf (8,900 N)
- Max Speed: 10 m/s (394 in/s)
- Max Rail Length: 3,657 mm (144 in)
- V-Wheel Roller Bearings: Sealed & Lubricated for Life; raceway lubrication recommended
Integral-V™ v-rail linear guides feature high-speed v-wheel cam rollers running on anodized aluminum v-rail, eliminating mounting components and halving assembly time. Hardened stainless steel raceways remove the need for fasteners, reducing overall mounting parts by 40%.
The design includes v-wheel cam roller bearings in a flat carriage, with standard rail lengths up to 3,650 mm (143.4 in), maximum speeds of 10 m/s (393.7 in/s), and temperature ratings from -4°F to +176°F (-20°C to +80°C). Ideal for contaminated environments and high-speed/acceleration demands, such as gantry systems, printers, palletizers, and heavy-duty lift systems, the anodized aluminum rail embeds hardened stainless-steel raceways for enhanced durability and performance.
- Material: Aluminum anodized rail with embedded hardened stainless-steel races
- V-Wheel Cam Roller Bearings in a Flat Carriage
- Standard Rail Lengths: Up to 3,650 mm (143.4 in)
- Maximum Speed: 10 m/s (393.7 in/s)
- Temperature Rating: -4°F/+176°F (-20°C/+80°C)
- For custom first hole offset, please configure
Browse Product Families
-
IVTAAN V-Wheel Linear Guides
-
IVTAAW V-Wheel Linear Guides
-
IVTAAB V-Wheel Linear Guides
-
IVTAAE V-Wheel Linear Guides
-
IVTAAG V-Wheel Linear Guides
-
IVTAAQ V-Wheel Linear Guides
-
IVTABK V-Wheel Linear Guides
Filter
Cut to any length -- enter one to configure it. Maximum 3657 mm.
Products (28)
IVTAAN Linear Guides offer an alternative and more cost-effective solution to profile rail systems. Composed of a precision machined aluminum anodized rail with embedded hardened stainless steel races, the IVTAAN Linear Guide is lightweight without sacrificing strength. This allows the linear guide system to easily handle high contact loads. The embedded stainless steel races also work to eliminate fasteners and reduce mounting components.


*Full dimensions shown on individual product pages
| Name | Type | Length (A) mm | Width (B) mm | Dynamic Radial Load (N) | Price | Actions |
|---|---|---|---|---|---|---|
| IVTAANC-A20A0 | Carriage | 90 | 80 | 2480 | $222.00 | Shop |
| IVTAANR-1200-000 | Rail | 1200 | 30 | - | $131.22 | Shop |
| IVTAANR-0800-000 | Rail | 800 | 30 | - | $87.48 | Shop |
| IVTAANR-0400-000 | Rail | 400 | 30 | - | $43.74 | Shop |
| Custom Length | Rail | mm | 30 | - | - | Configure |
IVTAAW Linear Guide Rails provide a cost-effective alternative to profile rail systems. Featuring a precision-machined, anodized aluminum rail with embedded hardened stainless steel races, the IVTAAW Linear Guide Rail is lightweight yet strong. This design enables the system to handle high contact loads with ease. The embedded stainless steel races also eliminate the need for fasteners, reducing the number of mounting components.


*Full dimensions shown on individual product pages
| Name | Type | Length (A) mm | Width (B) mm | Dynamic Radial Load (N) | Price | Actions |
|---|---|---|---|---|---|---|
| IVTAAWC-A20A0 | Carriage | 200 | 125 | 10020 | $264.28 | Shop |
| IVTAAWR-1200-000 | Rail | 1200 | 35 | - | $187.61 | Shop |
| IVTAAWR-0800-000 | Rail | 800 | 35 | - | $125.07 | Shop |
| IVTAAWR-0400-000 | Rail | 400 | 35 | - | $62.54 | Shop |
| Custom Length | Rail | mm | 35 | - | - | Configure |
IVTAAB Linear Guide Rails provide a wider base rail option for the IVT family that can easily integrate a variety of drive options. Composed of a precision machined aluminum anodized rail with embedded hardened stainless steel races, the IVTAAB Linear Guide is lightweight without sacrificing strength. The embedded stainless steel races also work to eliminate fasteners and reduce mounting components.


*Full dimensions shown on individual product pages
| Name | Type | Length (A) mm | Width (B) mm | Dynamic Radial Load (N) | Price | Actions |
|---|---|---|---|---|---|---|
| IVTAABC-A20A0 | Carriage | 225 | 175 | 10020 | $338.30 | Shop |
| IVTAABR-1200-000 | Rail | 1200 | 65 | - | $377.32 | Shop |
| IVTAABR-0800-000 | Rail | 800 | 65 | - | $251.54 | Shop |
| IVTAABR-0450-000 | Rail | 450 | 65 | - | $141.49 | Shop |
| Custom Length | Rail | mm | 65 | - | - | Configure |
IVTAAE Linear Guide Rails offer a wider base rail option within the IVT family, facilitating easy integration of various drive options. Constructed from a precision-machined, anodized aluminum rail with embedded hardened stainless steel races, the IVTAAE linear guide combines lightweight properties with exceptional strength. The embedded stainless steel races eliminate the need for fasteners, reducing the number of mounting components. The rail is precisely machined on all critical sides for accurate mounting and alignment, ensuring dimensional and rail form accuracy. IVTAAE carriages are available with a wide range of accessory options to suit specific applications.


*Full dimensions shown on individual product pages
| Name | Type | Length (A) mm | Width (B) mm | Dynamic Radial Load (N) | Price | Actions |
|---|---|---|---|---|---|---|
| IVTAAEC-A20A0 | Carriage | 275 | 225 | 10020 | $389.04 | Shop |
| IVTAAER-1600-000 | Rail | 1600 | 95 | - | $412.88 | Shop |
| IVTAAER-1100-000 | Rail | 1100 | 95 | - | $283.86 | Shop |
| IVTAAER-0550-000 | Rail | 550 | 95 | - | $141.93 | Shop |
| Custom Length | Rail | mm | 95 | - | - | Configure |
IVTAAG Linear Guide Rail eliminates tolerance stack-up with precision qualified edges for high accuracy and quick alignment. Composed of a precision machined aluminum anodized rail with embedded hardened stainless steel races, the IVTAAG Linear Guide is lightweight without sacrificing strength and integrates easily with standard aluminum extrusion framing systems. The embedded stainless steel races also work to eliminate fasteners and reduce mounting components. The rail is machined for precise mounting and alignment on all critical sides, ensuring dimensional and rail form accuracy. IVTAAG carriages are available with a wide variety of accessory options for your specific application.

*Full dimensions shown on individual product pages
| Name | Type | Length (A) mm | Width (B) mm | Dynamic Radial Load (N) | Price | Actions |
|---|---|---|---|---|---|---|
| IVTAAGR-0800-000 | Rail | 800 | 65 | - | $162.66 | Shop |
| IVTAAGR-1200-000 | Rail | 1200 | 65 | - | $243.98 | Shop |
| IVTAAGR-0450-000 | Rail | 450 | 65 | - | $91.49 | Shop |
| Custom Length | Rail | mm | 65 | - | - | Configure |
The IVTAAQ Linear Guide Rail allows for the integration of various drive options. It features a precision-machined, anodized aluminum rail with embedded hardened stainless steel races, making it lightweight yet strong. The embedded stainless steel races eliminate the need for fasteners, reducing mounting components. The rail is precisely machined on all critical sides for accurate mounting and alignment, ensuring dimensional and rail form accuracy. IVTAAQ carriages come with a wide range of accessory options to suit specific applications.


*Full dimensions shown on individual product pages
| Name | Type | Length (A) mm | Width (B) mm | Dynamic Radial Load (N) | Price | Actions |
|---|---|---|---|---|---|---|
| IVTAAQC-A20A0 | Carriage | 275 | 225 | 10020 | $389.04 | Shop |
| IVTAAQR-1600-000 | Rail | 1600 | 105 | - | $412.88 | Shop |
| IVTAAQR-1100-000 | Rail | 1100 | 105 | - | $283.86 | Shop |
| IVTAAQR-0550-000 | Rail | 550 | 105 | - | $141.93 | Shop |
| Custom Length | Rail | mm | 105 | - | - | Configure |
IVTABK Linear Guide Rail eliminates tolerance stack-up with precision qualified edges for high accuracy and quick alignment. Composed of a precision machined aluminum anodized rail with embedded hardened stainless steel races, the IVTABK Linear Guide is lightweight without sacrificing strength and integrates easily with standard aluminum extrusion framing systems. The embedded 400 series stainless steel races also work to eliminate fasteners and reduce mounting components. The rail is machined for precise mounting and alignment on all critical sides, ensuring dimensional and rail form accuracy. IVTABK carriages are available with a wide variety of accessory options for your specific application. End Plate sold separately (P/N IVTABKR-EPLT-Kit).



*Full dimensions shown on individual product pages
| Name | Type | Length (A) mm | Width (B) mm | Dynamic Radial Load (N) | Price | Actions |
|---|---|---|---|---|---|---|
| IVTABKC-A20A0 | Carriage | 221 | 284.5 | 10020 | $496.71 | Shop |
| IVTABKR-1200-000 | Rail | 1200 | 185.1 | - | $1,198.48 | Shop |
| IVTABKR-0800-000 | Rail | 800 | 185.1 | - | $798.98 | Shop |
| IVTABKR-0400-000 | Rail | 400 | 185.1 | - | $399.49 | Shop |
| IVTABKR-EPLT-Kit | - | - | - | - | $114.44 | Shop |
| Custom Length | Rail | mm | 185.1 | - | - | Configure |

SIMO Process for High Quality Machining
Simultaneous Integral Milling Operation
PBC Linear revolutionized traditional machining with the patented SIMO® process (Simultaneous Integral Milling Operation). The SIMO process uses synchronized cutters, eliminating natural extrusion variances by machining all critical edges concurrently in one pass. This ensures tight tolerances, limited variance, and a remarkably straight and repeatable surface at negligible additional cost!
The result is an aluminum-extruded product that is rigid, accurate and repeatable, and holds tight tolerances within ±.001” (.025 mm). This allows for easy integration and minimal alignment on your linear motion system.
IVTAAN V-Wheel Linear Guides

AAN Linear Guide
|
Recommended Mounting Frame (when mounted to aluminum extrusion) |
||
|---|---|---|
| Frame Size (Typ) | Frame T-Slot Size | Screw Length* |
| 25 x 25 | 6 | M6 x 10 mm SHCS T-Nut Part No. 6100435 |

*Recommended screw length when bolting IVT rail to structural framing via a t-nut.
RAIL
CARRIAGE
ACCESSORIES
Patented Preload Adjustment (Standard) - Side CAM Adjustable
UNIT DIMENSIONS
Specifications
| Series | # Rollers | Carriage Weight |
Static Load Ratings | Dynamic Load Ratings | Moments of Inertia | Rail Weight |
Max Rail Length |
|||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Radial Foy |
Axial Foz |
Roll Mox |
Pitch Moy |
Yaw Moz |
Radial Fy |
Axial Fz |
Roll Mx |
Pitch My |
Yaw Mz |
Iy | Iz | |||||
| kg | N | N | N-M | N-M | N-M | N | N | N-M | N-M | N-M | CM4 | CM4 | kg/m | mm | ||
| IVTAAN | 4 | 0.35 | 1960 | 1200 | 16 | 36 | 59 | 2480 | 1490 | 20 | 45 | 74 | 1.7 | 2.1 | 1.3 | 3657 |
*Weight may vary slightly depending on carriage options.

Fz = Axial capacity
Fy = Radial capacity
Mx, My, Mz = Moment capacities
Conversions
newton (N) x 0.2248 = lbs.
(mm) millimeter x 0.0397 = inch
newton - meter (N-m) x 8.851 = in.-lbs.
IVTAAW V-Wheel Linear Guides

AAW Linear Guide
|
Recommended Mounting Frame (when mounted to aluminum extrusion) |
||
|---|---|---|
| Frame Size (Typ) | Frame T-Slot Size | Screw Length* |
| 30 x 30 | 6 | M6 x 25 mm SHCS T-Nut Part No. 6100435 |

*Recommended screw length when bolting IVT rail to structural framing via a t-nut.
RAIL
CARRIAGE
ACCESSORIES
Patented Preload Adjustment (Standard) - Side CAM Adjustable
Lubrication Accessories
1. Lube Holder
2. Wheel Cover
UNIT DIMENSIONS
Specifications
| Series | # Rollers | Carriage Weight |
Static Load Ratings | Dynamic Load Ratings | Moments of Inertia | Rail Weight |
Max Rail Length |
|||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Radial Foy |
Axial Foz |
Roll Mox |
Pitch Moy |
Yaw Moz |
Radial Fy |
Axial Fz |
Roll Mx |
Pitch My |
Yaw Mz |
Iy | Iz | |||||
| kg | N | N | N-M | N-M | N-M | N | N | N-M | N-M | N-M | CM4 | CM4 | kg/m | mm | ||
| IVTAAW | 4 | 1.54 | 8900 | 5560 | 39 | 278 | 445 | 10020 | 6150 | 93 | 308 | 501 | 2.8 | 3.8 | 1.65 | 3657 |
*Weight may vary slightly depending on carriage options.

Fz = Axial capacity
Fy = Radial capacity
Mx, My, Mz = Moment capacities
Conversions
newton (N) x 0.2248 = lbs.
(mm) millimeter x 0.0397 = inch
newton - meter (N-m) x 8.851 = in.-lbs.
IVTAAB V-Wheel Linear Guides

AAB Linear Guide
|
Recommended Mounting Frame (when mounted to aluminum extrusion) |
||
|---|---|---|
| Frame Size (Typ) | Frame T-Slot Size | Screw Length* |
| 40 x 40 | 8 | M8 x 22 mm SHCS T-Nut Part No. 6100436 |

*Recommended screw length when bolting IVT rail to structural framing via a t-nut.
RAIL
CARRIAGE
ACCESSORIES
Patented Preload Adjustment (Standard) - Side CAM Adjustable
Lubrication Accessories
1. Lube Holder
2. Wheel Cover
3. Wheel Cover and Lube Holder
UNIT DIMENSIONS
Specifications
| Series | # Rollers | Carriage Weight |
Static Load Ratings | Dynamic Load Ratings | Moments of Inertia | Rail Weight |
Max Rail Length |
|||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Radial Foy |
Axial Foz |
Roll Mox |
Pitch Moy |
Yaw Moz |
Radial Fy |
Axial Fz |
Roll Mx |
Pitch My |
Yaw Mz |
Iy | Iz | |||||
| kg | N | N | N-M | N-M | N-M | N | N | N-M | N-M | N-M | CM4 | CM4 | kg/m | mm | ||
| IVTAAB | 4 | 2.42 | 8900 | 5560 | 171 | 348 | 556 | 10020 | 6150 | 190 | 384 | 626 | 5.5 | 25.4 | 2.77 | 3048 |
*Weight may vary slightly depending on carriage options.

Fz = Axial capacity
Fy = Radial capacity
Mx, My, Mz = Moment capacities
Conversions
newton (N) x 0.2248 = lbs.
(mm) millimeter x 0.0397 = inch
newton - meter (N-m) x 8.851 = in.-lbs.
IVTAAE V-Wheel Linear Guides

AAE Linear Guide
|
Recommended Mounting Frame (when mounted to aluminum extrusion) |
||
|---|---|---|
| Frame Size (Typ) | Frame T-Slot Size | Screw Length* |
| 80 x 80 | 8 | M8 x 25 mm SHCS T-Nut Part No. 6100436 |

*Recommended screw length when bolting IVT rail to structural framing via a t-nut.
RAIL
CARRIAGE
ACCESSORIES
Patented Preload Adjustment (Standard) - Side CAM Adjustable
Lubrication Accessories
1. Lube Holder
2. Wheel Cover
3. Wheel Cover and Lube Holder
UNIT DIMENSIONS
Specifications
| Series | # Rollers | Carriage Weight |
Static Load Ratings | Dynamic Load Ratings | Moments of Inertia | Rail Weight |
Max Rail Length |
|||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Radial Foy |
Axial Foz |
Roll Mox |
Pitch Moy |
Yaw Moz |
Radial Fy |
Axial Fz |
Roll Mx |
Pitch My |
Yaw Mz |
Iy | Iz | |||||
| kg | N | N | N-M | N-M | N-M | N | N | N-M | N-M | N-M | CM4 | CM4 | kg/m | mm | ||
| IVTAAE | 4 | 3.47 | 8900 | 5560 | 255 | 487 | 778 | 10020 | 6150 | 282 | 538 | 877 | 6.0 | 74.8 | 2.74 | 3657 |
*Weight may vary slightly depending on carriage options.

Fz = Axial capacity
Fy = Radial capacity
Mx, My, Mz = Moment capacities
Conversions
newton (N) x 0.2248 = lbs.
(mm) millimeter x 0.0397 = inch
newton - meter (N-m) x 8.851 = in.-lbs.
IVTAAG V-Wheel Linear Guides

AAG Linear Guide
|
Recommended Mounting Frame (when mounted to aluminum extrusion) |
||
|---|---|---|
| Frame Size (Typ) | Frame T-Slot Size | Screw Length* |
| N/A | N/A | N/A |
RAIL
CARRIAGE
ACCESSORIES

Patented Preload Adjustment (Standard) - Side CAM Adjustable
Lubrication Accessories
1. Lube Holder
2. Wheel Cover
3. Wheel Cover and Lube Holder
** Wheel accessories extend below base of rail.
Check for clearance or install spacer to base of rail to achieve needed clearance.
UNIT DIMENSIONS
Specifications
| Series | # Rollers | Carriage Weight |
Static Load Ratings | Dynamic Load Ratings | Moments of Inertia | Rail Weight |
Max Rail Length |
|||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Radial Foy |
Axial Foz |
Roll Mox |
Pitch Moy |
Yaw Moz |
Radial Fy |
Axial Fz |
Roll Mx |
Pitch My |
Yaw Mz |
Iy | Iz | |||||
| kg | N | N | N-M | N-M | N-M | N | N | N-M | N-M | N-M | CM4 | CM4 | kg/m | mm | ||
| IVTAAG | 4 | 2.42 | 8900 | 5560 | 171 | 348 | 556 | 10020 | 6150 | 190 | 384 | 626 | 29.7 | 34.9 | 3.36 | 3657 |
*Weight may vary slightly depending on carriage options.
AAG and AAB type rails use the same carriage.

Fz = Axial capacity
Fy = Radial capacity
Mx, My, Mz = Moment capacities
Conversions
newton (N) x 0.2248 = lbs.
(mm) millimeter x 0.0397 = inch
newton - meter (N-m) x 8.851 = in.-lbs.
IVTAAQ V-Wheel Linear Guides

AAQ Linear Guide
|
Recommended Mounting Frame (when mounted to aluminum extrusion) |
||
|---|---|---|
| Frame Size (Typ) | Frame T-Slot Size | Screw Length* |
| 80 x 80 | 8 | M8 x 15 mm SHCS T-Nut Part No. 6100429 |

*Recommended screw length when bolting IVT rail to structural framing via a t-nut.
RAIL
CARRIAGE
ACCESSORIES

Patented Preload Adjustment (Standard) - Side CAM Adjustable
Lubrication Accessories
1. Lube Holder
2. Wheel Cover
3. Wheel Cover and Lube Holder
** Wheel accessories extend below base of rail.
Check for clearance or install spacer to base of rail to achieve needed clearance.
UNIT DIMENSIONS
Specifications
| Series | # Rollers | Carriage Weight |
Static Load Ratings | Dynamic Load Ratings | Moments of Inertia | Rail Weight |
Max Rail Length |
|||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Radial Foy |
Axial Foz |
Roll Mox |
Pitch Moy |
Yaw Moz |
Radial Fy |
Axial Fz |
Roll Mx |
Pitch My |
Yaw Mz |
Iy | Iz | |||||
| kg | N | N | N-M | N-M | N-M | N | N | N-M | N-M | N-M | CM4 | CM4 | kg/m | mm | ||
| IVTAAQ | 4 | 3.47 | 8900 | 5560 | 283 | 487 | 778 | 10020 | 6150 | 313 | 538 | 877 | 3.4 | 91.9 | 3.06 | 3657 |
*Weight may vary slightly depending on carriage options.

Fz = Axial capacity
Fy = Radial capacity
Mx, My, Mz = Moment capacities
Conversions
newton (N) x 0.2248 = lbs.
(mm) millimeter x 0.0397 = inch
newton - meter (N-m) x 8.851 = in.-lbs.
IVTABK V-Wheel Linear Guides

ABK Linear Guide
|
Recommended Mounting Frame (when mounted to aluminum extrusion) |
||
|---|---|---|
| Frame Size (Typ) | Frame T-Slot Size | Screw Length* |
| N/A | N/A | N/A |
RAIL
CARRIAGE
ACCESSORIES

Patented Preload Adjustment (Standard) - Side CAM Adjustable
Lubrication Accessories
1. Polymer Lubricator IVT3LHA-KIT
2. Rail Scraper (Removable) IVT3WCA-KIT
3. Wheel Cover and Lube Holder
** Wheel accessories extend below base of rail.
Check for clearance or install spacer to base of rail to achieve needed clearance.
End Plate Accessory
4. ABK Rail End Plate IVTABKR-EPLT-KIT

UNIT DIMENSIONS
Specifications
| Series | # Rollers | Carriage Weight |
Static Load Ratings | Dynamic Load Ratings | Moments of Inertia | Rail Weight |
Max Rail Length |
|||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Radial Foy |
Axial Foz |
Roll Mox |
Pitch Moy |
Yaw Moz |
Radial Fy |
Axial Fz |
Roll Mx |
Pitch My |
Yaw Mz |
Iy | Iz | |||||
| kg | N | N | N-M | N-M | N-M | N | N | N-M | N-M | N-M | CM4 | CM4 | kg/m | mm | ||
| IVTABK | 4 | 4.3 | 8900 | 5560 | 506 | 390 | 623 | 10020 | 6150 | 559 | 431 | 701 | 175 | 1300 | 10.1 | 3657 |
*Weight may vary slightly depending on carriage options.

Fz = Axial capacity
Fy = Radial capacity
Mx, My, Mz = Moment capacities
Conversions
newton (N) x 0.2248 = lbs.
(mm) millimeter x 0.0397 = inch
newton - meter (N-m) x 8.851 = in.-lbs.