V-Rail End Plate Kit IVTABKR-EPLT-Kit for ABK Integral-V Linear Guides
- Length: 190.5 mm
- Height: 69.9 mm
- Thickness: 22.2 mm
- Mounting Holes: 5 × ⌀8.7 mm through
- Material: Anodized aluminum
- Includes: Five mounting screws
- Fits all ABK rail sizes — rail sold separately
V-Rail End Plate Kit serving as a mechanical stop for the ABK Series of the IVT Linear Guide family.
V-Rail End Plate Kit serving as a mechanical stop for the ABK Series of the IVT Linear Guide family. It can also act as an optional mounting surface for sensors or limit switches. The end plate is manufactured from anodized aluminum for corrosion resistance. Each kit includes five mounting screws.
Features
- Mechanical end stop for ABK carriage travel
- Integrated surface for sensor or limit switch mounting
Compatible with all ABK rail sizes
Resources
View Catalog
Compatible Products

Integral-V Linear Guide Rail - IVTABKR-0400-000 Length: 400mm
Integral-V Linear Guide Rail IVTABKR-0400-000, a 400mm v-rail made of anodized aluminum with hardened stainless steel V-raceways embedded directly into the rail profile.

Integral-V Linear Guide Carriage - IVTABKC-A20A0 Flat Plate Sealed Standard
Integral-V Linear Guide Carriage IVTABKC-A20A0 features sealed v-wheel rollers mounted beneath a flat anodized aluminum plate, with side (CAM) adjustable preload for use with IVTABK series v-rails..