IVTABK V-Wheel Linear Guides
- Maximum Horizontal Static Load: 1,250 lb (5,560 N)
- Max Speed: 10 m/s (394 in/s)
- Max Rail Length: 3,657 mm (144 in)
- Rollers: Sealed & Lubricated for Life
- Rail Width: 185.1 mm
- Carriage Length: 220 mm (7.87 in)
- Carriage Width: 260 mm (10.24 in)
IVTABK V-Wheel Linear Guides feature a structural v-rail and roller carriage with the tallest combined height in the Integral-V family, making them well suited for large-format applications and heavy loads. The rail serves as both a structural member and a linear guide, while the separately sold 200mm-long and 260mm wide v-wheel carriage provides a mounting platform for equipment and assemblies. Precision-qualified edges eliminate tolerance stack-up for high accuracy and quick alignment. The precision-machined, anodized aluminum rail combines lightweight strength with embedded hardened 420 stainless steel V-races, reducing mounting components by up to 50%. SIMO® machining qualifies rail surfaces within .002" for precise mounting and alignment on all critical sides. Sealed, lubricated-for-life v-wheel rollers deliver smooth, quiet, repeatable motion with minimal maintenance, and continuous rail lengths reach 3,650mm (143.7 in). Carriage accessories support specific application requirements. The end plate kit (P/N IVTABKR-EPLT-Kit) is sold separately.
- Precision-machined anodized aluminum rail with hardened embedded 420 stainless steel raceways reduce mounting components by up to 50%
- SIMO® machined for precision qualified rail surfaces within .002"
- Optimized extrusion provides structural strength for high loads
- Accurate and repeatable with smooth and quiet operation
- End Plate sold separately (P/N IVTABKR-EPLT-Kit)
- For custom first hole offset, please configure
More about V-Wheel Linear Guides
Filter
Cut to any length -- enter one to configure it. Maximum 3657 mm.
Products (5)



*Full dimensions shown on individual product pages
| Name | Type | Length (A) mm | Width (B) mm | Dynamic Radial Load (N) | Price | Actions |
|---|---|---|---|---|---|---|
| IVTABKC-A20A0 | Carriage | 221 | 284.5 | 10020 | $496.71 | Shop |
| IVTABKR-1200-000 | Rail | 1200 | 185.1 | - | $1,198.48 | Shop |
| IVTABKR-0800-000 | Rail | 800 | 185.1 | - | $798.98 | Shop |
| IVTABKR-0400-000 | Rail | 400 | 185.1 | - | $399.49 | Shop |
| IVTABKR-EPLT-Kit | - | - | - | - | $114.44 | Shop |
| Custom Length | Rail | mm | 185.1 | - | - | Configure |

ABK Linear Guide
|
Recommended Mounting Frame (when mounted to aluminum extrusion) |
||
|---|---|---|
| Frame Size (Typ) | Frame T-Slot Size | Screw Length* |
| N/A | N/A | N/A |
RAIL
CARRIAGE
ACCESSORIES

Patented Preload Adjustment (Standard) - Side CAM Adjustable
Lubrication Accessories
1. Polymer Lubricator IVT3LHA-KIT
2. Rail Scraper (Removable) IVT3WCA-KIT
3. Wheel Cover and Lube Holder
** Wheel accessories extend below base of rail.
Check for clearance or install spacer to base of rail to achieve needed clearance.
End Plate Accessory
4. ABK Rail End Plate IVTABKR-EPLT-KIT

UNIT DIMENSIONS
Specifications
| Series | # Rollers | Carriage Weight |
Static Load Ratings | Dynamic Load Ratings | Moments of Inertia | Rail Weight |
Max Rail Length |
|||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Radial Foy |
Axial Foz |
Roll Mox |
Pitch Moy |
Yaw Moz |
Radial Fy |
Axial Fz |
Roll Mx |
Pitch My |
Yaw Mz |
Iy | Iz | |||||
| kg | N | N | N-M | N-M | N-M | N | N | N-M | N-M | N-M | CM4 | CM4 | kg/m | mm | ||
| IVTABK | 4 | 4.3 | 8900 | 5560 | 506 | 390 | 623 | 10020 | 6150 | 559 | 431 | 701 | 175 | 1300 | 10.1 | 3657 |
*Weight may vary slightly depending on carriage options.

Fz = Axial capacity
Fy = Radial capacity
Mx, My, Mz = Moment capacities
Conversions
newton (N) x 0.2248 = lbs.
(mm) millimeter x 0.0397 = inch
newton - meter (N-m) x 8.851 = in.-lbs.