V-Rail End Plate Kit IVTABKR-EPLT-Kit for ABK Integral-V Linear Guides

  • Length: 190.5 mm
  • Height: 69.9 mm
  • Thickness: 22.2 mm
  • Mounting Holes: 5 × ⌀8.7 mm through
  • Material: Anodized aluminum
  • Includes: Five mounting screws
  • Fits all ABK rail sizes — rail sold separately
V-Rail End Plate Kit serving as a mechanical stop for the ABK Series of the IVT Linear Guide family.
$114.44
This quantity could qualify for bulk pricing.
Contact
Resources
View Catalog
Dimensions
Media
Charts
Resources
IVTABKR-EPLT-KIT end plate dimension drawing
LengthHeightThicknessMounting Holes
190.5 mm69.9 mm22.2 mm5 × ⌀8.7 mm through
Hole SpacingHole Centre Height
38.1 / 95.3 / 152.4 mm from end15.6 mm and 56.1 mm

*For complete dimensions see tab

Videos

Linear Guides
Linear Guides
Integral-V Linear Guides Overview
Integral-V Linear Guides Overview
What is the SIMO Process?
What is the SIMO Process?
Reduce CNC Assembly, Maintenance and Costs with Integral-V™ Solution
Reduce CNC Assembly, Maintenance and Costs with Integral-V™ Solution
IVT vs Profile Rail Project
IVT vs Profile Rail Project
IVT vs V-Guide Rail Project
IVT vs V-Guide Rail Project
How to Adjust an Integral-V Carriage
How to Adjust an Integral-V Carriage
TigerRack IVT Application Focus
TigerRack IVT Application Focus
Equipois Project
Equipois Project
Integral-V™: Your Next-Gen Choice for Architectural Design Guidance
Integral-V™: Your Next-Gen Choice for Architectural Design Guidance

News & Blogs

Rail Systems for Very Long Travel Applications
blogOpen Link
Flexibility in Linear Motion helps Customers Choose the Perfect Profile
blogOpen Link
Flexibility in Linear Motion helps Customers Choose the Best Bearing Type
blogOpen Link
Overview of Linear Guides in Motion Design
blogOpen Link
Bringing Mobility to 3D Printing
blogOpen Link
An Overview of PBC Linear's SIMO Series Products
blogOpen Link
Combating Environmental Issues With PBC Linear Guidance Solutions
blogOpen Link
Linear Guide Comparison: IVT vs V-Guide
blogOpen Link
A Guide to Roller Bearings Lubrication
blogOpen Link
Extending the Reach for zeroG
blogOpen Link
PBC Linear’s Integral V™ Extends the Reach for Equipois zeroG™
newsOpen Link
TigerRack - Accurate and Durable
blogOpen Link
Meeting Cost Efficiency with High-Precision—Integral V™
newsOpen Link
IVT Lightens up Costs and Improves Precision on CNC Routers
newsOpen Link
Compare Your Linear Guide System: IVT Vs. V-Guides
newsOpen Link
How Does IVT Fit as a Solution to Your Application?
newsOpen Link
Golden Mousetrap Award for New Integral V™!
newsOpen Link
ABK Linear Guide rails are SIMO machined for precision qualified rail surfaces at extrusion prices.

ABK Linear Guide

Recommended Mounting Frame
(when mounted to aluminum extrusion)
Frame Size (Typ) Frame T-Slot Size Screw Length*
N/A N/A N/A

RAIL

The ABK Linear Guide from PBC Linear is composed of anodized aluminum rail embedded with stainless steel and has a 185mm base width.

CARRIAGE

The ABK Linear Guide from PBC Linear has a 285mm wide aluminum carriage.

ACCESSORIES

The ABK Linear Guides from PBC Linear come with patented side adjustable CAM rollers that enable pre-load adjustment without removing the load from the carriage.Lubrication accessories for the ABK Linear Guide from PBC Linear.

Patented Preload Adjustment (Standard) - Side CAM Adjustable

Lubrication Accessories
1. Polymer Lubricator IVT3LHA-KIT
2. Rail Scraper (Removable) IVT3WCA-KIT
3. Wheel Cover and Lube Holder

** Wheel accessories extend below base of rail.

Check for clearance or install spacer to base of rail to achieve needed clearance.

End Plate Accessory
4. ABK Rail End Plate IVTABKR-EPLT-KIT

ABK rail end plate assembly from PBC Linear.

UNIT DIMENSIONS

Dimensions of an ABK linear guide from PBC Linear.

Specifications

Series # Rollers Carriage
Weight
Static Load Ratings Dynamic Load Ratings Moments of Inertia Rail
Weight
Max Rail
Length
Radial
Foy
Axial
Foz
Roll
Mox
Pitch
Moy
Yaw
Moz
Radial
Fy
Axial
Fz
Roll
Mx
Pitch
My
Yaw
Mz
Iy Iz
kg N N N-M N-M N-M N N N-M N-M N-M CM4 CM4 kg/m mm
IVTABK44.389005560506390623100206150559431701175130010.13657

*Weight may vary slightly depending on carriage options.

Force and moment loads

Fz = Axial capacity
Fy = Radial capacity
Mx, My, Mz = Moment capacities

Conversions
newton (N) x 0.2248 = lbs.
(mm) millimeter x 0.0397 = inch
newton - meter (N-m) x 8.851 = in.-lbs.

Catalogs & Datasheets

IVT Accessories
datasheetOpen Link
IVT Catalog - Integral-V Technology Linear Guide System
catalogOpen Link

Infographics

Engineered Solution with SIMO
infographicOpen Link
Integrated Solution with SIMO
infographicOpen Link

Compatible Products

Integral-V Linear Rail - IVTABKR-0400-000 Length: 400mm

Integral-V Linear Rail - IVTABKR-0400-000 Length: 400mm

Integral-V Linear Rail IVTABKR-0400-000, a 400mm anodized aluminum rail with hardened stainless steel V-raceways embedded directly into the rail profile.

$399.49
Integral-V Linear Carriage - IVTABKC-A20A0 Flat Plate Sealed Standard

Integral-V Linear Carriage - IVTABKC-A20A0 Flat Plate Sealed Standard

Integral-V Linear Carriage IVTABKC-A20A0, a flat plate anodized aluminum carriage with sealed rollers and side (CAM) adjustable preload for use with IVTABK series rails..

Custom
$496.71

Customers also purchased