V-Rail Linear Guide -  IVTAAQ

V-Rail Linear Guides: IVTAAQ Series

  • Maximum Static Axial Load: 1,250 lb (5,560 N)
  • Maximum Static Radial Load: 2,000 lb (8,900 N)
  • Max Speed: 10 m/s (394 in/s)
  • Max Rail Length × Width: 3,657 × 105 mm (144 × 4.13 in)
  • V-Rollers: Sealed & Lubricated for Life; V-Raceways Should Be Lubricated
  • Carriage Length × Width: 275 × 225 mm (10.83 × 8.86 in)

IVTAAQ V-Wheel Linear Guides feature a wide flattop carriage and a 105 mm-wide V-rail designed to accommodate lead screw and ball screw drive integration. The rail mounts directly onto separately sourced 80 × 80 mm aluminum extrusion framing. The 275 mm-long × 225 mm-wide flattop v-wheel carriage provides a broad mounting platform for equipment and assemblies while maintaining a compact rail footprint. Buttons below are for purchasing the available rails, carriages, and related components separately. This Integral-V system accommodates drive options such as lead screws and ball screws, with carriage accessories available to suit specific applications. It supports static radial loads up to 8,900 N, while a rail moment of inertia of Iz 91.9 cm⁴ provides stiffness for demanding structural applications.

Catalog Preview
Web Catalog Web Catalog Video Quote Configure
Configure Custom (opens in a new tab)

Filter

Filter Results

Products (4)

IVTAAQ V-Wheel Linear Guides
IVTAAQ V-Wheel Linear Guides Carriage dimension drawing
Carriage
IVTAAQ V-Wheel Linear Guides Rail dimension drawing
Rail

*Full dimensions shown on individual product pages

NameTypeLength (A) mmWidth (B) mmDynamic Radial Load (N)PriceActions
IVTAAQC-A20A0Carriage 275 225 10020 $389.04 Shop
IVTAAQR-1600-000Rail 1600 105 - $412.88 Shop
IVTAAQR-1100-000Rail 1100 105 - $283.86 Shop
IVTAAQR-0550-000Rail 550 105 - $141.93 Shop
Custom LengthRail mm 105-- Configure