IVTAAW Linear Guides - V-Rails with V-Wheel Cam Roller Bearing Carriages
- Maximum Horizontal Static Load: 1,250 lb (5,560 N)
- Max Speed: 10 m/s (394 in/s)
- Max Rail Length: 3650 mm (143.7 in)
- Rollers: Sealed & Lubricated for Life
- Rail Width: 35 mm
- Carriage Length: 200 mm (7.87 in)
IVTAAW Linear Guides deliver the full 8,900N static radial load capacity of the larger Integral-V families while retaining a narrow 35mm V-rail profile, just 5mm wider than the lower-capacity IVTAAN series. The rail mounts directly on 30 × 30mm aluminum extrusion framing, providing a cost-effective alternative to profile rail systems where compact size and high load capacity are required. The separately sold 200mm V-wheel carriage provides a stable mounting platform, with buttons below for purchasing the available rails, carriages, and related components separately. The precision-machined anodized aluminum rail combines lightweight strength with embedded hardened 420 stainless steel V-races, eliminating separate race-mounting fasteners and reducing mounting components by up to 50%. SIMO® machining qualifies rail surfaces within .002" for accurate mounting and alignment on all critical sides. Sealed, lubricated-for-life V-wheel rollers provide smooth, quiet, repeatable motion with minimal maintenance; V-raceways should be lubricated.
- Narrowest Integral-V rail to provide the full 8,900N static radial load capacity
- Precision-machined anodized aluminum rail with hardened embedded 420 stainless steel raceways
- Embedded raceways reduce mounting components by up to 50%
- SIMO® machined for precision qualified rail surfaces within .002"
- Optimized extrusion provides a large-scale structural member designed for high load capacities
- Accurate and repeatable with smooth and quiet operation
- For custom first hole offset, please configure
Filter
Cut to any length -- enter one to configure it. Maximum 3657 mm.
Products (4)


*Full dimensions shown on individual product pages
| Name | Type | Length (A) mm | Width (B) mm | Dynamic Radial Load (N) | Price | Actions |
|---|---|---|---|---|---|---|
| IVTAAWC-A20A0 | Carriage | 200 | 125 | 10020 | $264.28 | Shop |
| IVTAAWR-1200-000 | Rail | 1200 | 35 | - | $187.61 | Shop |
| IVTAAWR-0800-000 | Rail | 800 | 35 | - | $125.07 | Shop |
| IVTAAWR-0400-000 | Rail | 400 | 35 | - | $62.54 | Shop |
| Custom Length | Rail | mm | 35 | - | - | Configure |

AAW Linear Guide
|
Recommended Mounting Frame (when mounted to aluminum extrusion) |
||
|---|---|---|
| Frame Size (Typ) | Frame T-Slot Size | Screw Length* |
| 30 x 30 | 6 | M6 x 25 mm SHCS T-Nut Part No. 6100435 |

*Recommended screw length when bolting IVT rail to structural framing via a t-nut.
RAIL
CARRIAGE
ACCESSORIES
Patented Preload Adjustment (Standard) - Side CAM Adjustable
Lubrication Accessories
1. Lube Holder
2. Wheel Cover
UNIT DIMENSIONS
Specifications
| Series | # Rollers | Carriage Weight |
Static Load Ratings | Dynamic Load Ratings | Moments of Inertia | Rail Weight |
Max Rail Length |
|||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Radial Foy |
Axial Foz |
Roll Mox |
Pitch Moy |
Yaw Moz |
Radial Fy |
Axial Fz |
Roll Mx |
Pitch My |
Yaw Mz |
Iy | Iz | |||||
| kg | N | N | N-M | N-M | N-M | N | N | N-M | N-M | N-M | CM4 | CM4 | kg/m | mm | ||
| IVTAAW | 4 | 1.54 | 8900 | 5560 | 39 | 278 | 445 | 10020 | 6150 | 93 | 308 | 501 | 2.8 | 3.8 | 1.65 | 3657 |
*Weight may vary slightly depending on carriage options.

Fz = Axial capacity
Fy = Radial capacity
Mx, My, Mz = Moment capacities
Conversions
newton (N) x 0.2248 = lbs.
(mm) millimeter x 0.0397 = inch
newton - meter (N-m) x 8.851 = in.-lbs.