Integral-V Linear Guide Carriage - IVTAAWC-A20A0 Flat Plate Sealed Standard

  • Length: 200 mm
  • Carriage Type: Flat plate with taps
  • Roller Type: Sealed
  • Preload: Side (CAM) adjustable
  • Lubrication: Not fitted — highly recommended for extended service life
  • Carriage only — rail sold separately
Integral-V Linear Guide Carriage features sealed v-wheel rollers mounted beneath a flat anodized aluminum plate, with side (CAM) adjustable preload for use with IVTAAW series v-rails.
$264.28
This quantity could qualify for bulk pricing.
Configure Custom Features
Contact
Dimensions
Media
Charts
Resources
IVTAAWC-A20A0 dimension drawing
ABC
200 mm125 mm43.3 mm

*For complete dimensions see tab

Videos

Linear Guides
Linear Guides
Integral-V Linear Guides Overview
Integral-V Linear Guides Overview
Integral-V Linear Guides Overview
Integral-V Linear Guides Overview
What is the SIMO Process?
What is the SIMO Process?
Reduce CNC Assembly, Maintenance and Costs with Integral-V™ Solution
Reduce CNC Assembly, Maintenance and Costs with Integral-V™ Solution
IVT vs Profile Rail Project
IVT vs Profile Rail Project
IVT vs V-Guide Rail Project
IVT vs V-Guide Rail Project
How to Adjust an Integral-V Carriage
How to Adjust an Integral-V Carriage
TigerRack IVT Application Focus
TigerRack IVT Application Focus
Equipois Project
Equipois Project
Integral-V™: Your Next-Gen Choice for Architectural Design Guidance
Integral-V™: Your Next-Gen Choice for Architectural Design Guidance

News & Blogs

Rail Systems for Very Long Travel Applications
blogOpen Link
Flexibility in Linear Motion helps Customers Choose the Perfect Profile
blogOpen Link
Flexibility in Linear Motion helps Customers Choose the Best Bearing Type
blogOpen Link
Overview of Linear Guides in Motion Design
blogOpen Link
Improving the Precision of CNC Routers
blogOpen Link
Repeatable Motion in Putting Kiosk
blogOpen Link
IVT Equals Cost Savings
blogOpen Link
Integral V™ Frame Allows for Faster: Precision CNC Plasma Cutter
newsOpen Link
PBC Linear and Miller Weldmaster Cut Down Assembly Cost Using newly designed: time-saving technology!
newsOpen Link
An Overview of PBC Linear's SIMO Series Products
blogOpen Link
Combating Environmental Issues With PBC Linear Guidance Solutions
blogOpen Link
Linear Guide Comparison: IVT vs V-Guide
blogOpen Link
A Guide to Roller Bearings Lubrication
blogOpen Link
Extending the Reach for zeroG
blogOpen Link
PBC Linear’s Integral V™ Extends the Reach for Equipois zeroG™
newsOpen Link
TigerRack - Accurate and Durable
blogOpen Link
Meeting Cost Efficiency with High-Precision—Integral V™
newsOpen Link
IVT Lightens up Costs and Improves Precision on CNC Routers
newsOpen Link
Compare Your Linear Guide System: IVT Vs. V-Guides
newsOpen Link
How Does IVT Fit as a Solution to Your Application?
newsOpen Link
Golden Mousetrap Award for New Integral V™!
newsOpen Link
The AAW Linear Guide from PBC Linear is composed of anodized aluminum rail embedded with stainless steel v-raceways and an aluminum carriage.

AAW Linear Guide

Recommended Mounting Frame
(when mounted to aluminum extrusion)
Frame Size (Typ) Frame T-Slot Size Screw Length*
30 x 30 6 M6 x 25 mm SHCS
T-Nut Part No. 6100435
The recommended mouting frame for the AAW Linear Guide from PBC Linear is size 30 x 30.

*Recommended screw length when bolting IVT rail to structural framing via a t-nut.

RAIL

The AAW Linear Guide from PBC Linear is composed of anodized aluminum rail embedded with stainless steel and has a 30mm base width.

CARRIAGE

The AAW Linear Guide from PBC Linear has a 125mm wide aluminum carriage.

ACCESSORIES

The Integral-V Linear Guides from PBC Linear comes with patented side adjustable CAM rollers that enable pre-load adjustment without removing the load from the carriage.

Patented Preload Adjustment (Standard) - Side CAM Adjustable

The AAW Linear Guide from PBC Linear have Lube Holders and Wheel Covers as available accessories.

Lubrication Accessories
1. Lube Holder
2. Wheel Cover

UNIT DIMENSIONS

Dimensions of an AAW linear guide from PBC Linear.

Specifications

Series # Rollers Carriage
Weight
Static Load Ratings Dynamic Load Ratings Moments of Inertia Rail
Weight
Max Rail
Length
Radial
Foy
Axial
Foz
Roll
Mox
Pitch
Moy
Yaw
Moz
Radial
Fy
Axial
Fz
Roll
Mx
Pitch
My
Yaw
Mz
Iy Iz
kg N N N-M N-M N-M N N N-M N-M N-M CM4 CM4 kg/m mm
IVTAAW41.548900556039278445100206150933085012.83.81.653657

*Weight may vary slightly depending on carriage options.

Force and moment loads

Fz = Axial capacity
Fy = Radial capacity
Mx, My, Mz = Moment capacities

Conversions
newton (N) x 0.2248 = lbs.
(mm) millimeter x 0.0397 = inch
newton - meter (N-m) x 8.851 = in.-lbs.

3D Models

STEP AP214
cadDownload
SolidWorks >=2006
3dView
IGES 5.3
cadDownload

Catalogs & Datasheets

IVT Accessories
datasheetOpen Link
IVT Catalog - Integral-V Technology Linear Guide System
catalogOpen Link

Infographics

Engineered Solution with SIMO
infographicOpen Link
Integrated Solution with SIMO
infographicOpen Link

Application Fit

  • Dirty / Dusty
  • Automation / Robotics
  • Material Handling
  • High-Speed Motion
  • Maintenance-Free
  • Machine Tools
  • Liquid Splash Suitable

Selection Notes: Scrapers and wipers are available for contaminated environments · *Liquid splash suitable when configured with 440SS rollers

Compatible Products

Integral-V Linear Guide Rail - IVTAAWR-0400-000 Length: 400mm

Integral-V Linear Guide Rail - IVTAAWR-0400-000 Length: 400mm

Integral-V Linear Guide Rail IVTAAWR-0400-000, a 400mm v-rail made of anodized aluminum with hardened stainless steel V-raceways embedded directly into the rail profile.

$62.54