IVTAAE Linear Guide

IVTAAE V-Wheel Linear Guides

  • Max Static Radial Load: 2,000 lbf (8,900 N)
  • Max Static Axial Load: 1,250 lbf (5,560 N)
  • Max Speed: 10 m/s (394 in/s)
  • Max Rail Length: 3,657mm (144 in)
  • V-Wheel Roller Bearings: Sealed & Lubricated for Life; raceway lubrication recommended
  • Rail Width: 95mm
  • Carriage Length: 275mm (10.83 in)
  • Carriage Width: 225mm (8.86 in)

IVTAAE V-Wheel Linear Guides offer the widest, stiffest v-rail option among these Integral-V systems, with separately sold 275mm v-wheel carriages. The 95mm-wide rail mounts on recommended 80×80mm aluminum framing and supports static radial loads up to 8,900 N. Its wide base accommodates screw, belt, and motor integration, while its high moment of inertia makes it well suited for long spans and applications where the rail serves as a structural member.

Catalog Preview
Web Catalog Web Catalog Video Quote Configure
Configure Custom (opens in a new tab)

Filter

Filter Results

Products (4)

IVTAAE V-Wheel Linear Guides
IVTAAE V-Wheel Linear Guides Carriage dimension drawing
Carriage
IVTAAE V-Wheel Linear Guides Rail dimension drawing
Rail

*Full dimensions shown on individual product pages

NameTypeLength (A) mmWidth (B) mmDynamic Radial Load (N)PriceActions
IVTAAEC-A20A0Carriage 275 225 10020 $389.04 Shop
IVTAAER-1600-000Rail 1600 95 - $412.88 Shop
IVTAAER-1100-000Rail 1100 95 - $283.86 Shop
IVTAAER-0550-000Rail 550 95 - $141.93 Shop
Custom LengthRail mm 95-- Configure