IVTAAN Linear Guides - V-Rails with V-Wheel Cam Roller Bearing Carriages
- Max Static Radial Load: 441 lbf (1,960 N)
- Max Static Axial Load: 270 lbf (1,200 N)
- Max Speed: 10 m/s (394 in/s)
- Max Rail Length: 3,657mm (144 in)
- V-Wheel Roller Bearings: Sealed & Lubricated for Life; raceway lubrication recommended
- Rail Width: 30mm
- Carriage Length: 90mm (3.54 in)
- Carriage Width: 80mm (3.15 in)
IVTAAN Linear Guides pair a compact 30 mm v-rail with a 90 mm v-wheel carriage, providing a cost-effective alternative to profile rail systems. The smallest Integral-V system is ideal for light-duty, space-limited applications, supporting static radial loads up to 1,960 N. The precision-machined, anodized aluminum rail combines lightweight construction with embedded hardened stainless steel V-races for strength and durability. These races eliminate the need for fasteners, reducing mounting components by 40%, while sealed, lubricated-for-life rollers support high speeds with minimal maintenance.
- Precision-machined anodized aluminum rail with hardened embedded 420 stainless steel raceways reduce mounting components by up to 50%
- SIMO® machined for precision qualified rail surfaces within .002"
-
Optimized extrusion provides a large-scale structural member designed for high load capacities
- Accurate and repeatable with smooth and quiet operation
- For custom first hole offset, please configure
Filter
Cut to any length -- enter one to configure it. Maximum 3657 mm.
Products (4)
*Full dimensions shown on individual product pages
| Name | Type | Length (A) mm | Width (B) mm | Dynamic Radial Load (N) | Price | Actions |
|---|---|---|---|---|---|---|
| IVTAANC-A20A0 | Carriage | 90 | 80 | 2480 | $222.00 | Shop |
| IVTAANR-1200-000 | Rail | 1200 | 30 | - | $131.22 | Shop |
| IVTAANR-0800-000 | Rail | 800 | 30 | - | $87.48 | Shop |
| IVTAANR-0400-000 | Rail | 400 | 30 | - | $43.74 | Shop |
| Custom Length | Rail | mm | 30 | - | - | Configure |

AAN Linear Guide
|
Recommended Mounting Frame (when mounted to aluminum extrusion) |
||
|---|---|---|
| Frame Size (Typ) | Frame T-Slot Size | Screw Length* |
| 25 x 25 | 6 | M6 x 10 mm SHCS T-Nut Part No. 6100435 |

*Recommended screw length when bolting IVT rail to structural framing via a t-nut.
RAIL
CARRIAGE
ACCESSORIES
Patented Preload Adjustment (Standard) - Side CAM Adjustable
UNIT DIMENSIONS
Specifications
| Series | # Rollers | Carriage Weight |
Static Load Ratings | Dynamic Load Ratings | Moments of Inertia | Rail Weight |
Max Rail Length |
|||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Radial Foy |
Axial Foz |
Roll Mox |
Pitch Moy |
Yaw Moz |
Radial Fy |
Axial Fz |
Roll Mx |
Pitch My |
Yaw Mz |
Iy | Iz | |||||
| kg | N | N | N-M | N-M | N-M | N | N | N-M | N-M | N-M | CM4 | CM4 | kg/m | mm | ||
| IVTAAN | 4 | 0.35 | 1960 | 1200 | 16 | 36 | 59 | 2480 | 1490 | 20 | 45 | 74 | 1.7 | 2.1 | 1.3 | 3657 |
*Weight may vary slightly depending on carriage options.

Fz = Axial capacity
Fy = Radial capacity
Mx, My, Mz = Moment capacities
Conversions
newton (N) x 0.2248 = lbs.
(mm) millimeter x 0.0397 = inch
newton - meter (N-m) x 8.851 = in.-lbs.