Linear Guide Rail and Steel Cam Roller Bearings - Redi-Rail

Redi-Rail Linear Guide Rails with Raceways and Cam Roller Sliders

Linear guide rails work with carriages to guide precise straight-line motion on one axis with just one degree of freedom. They use either rolling contact (such as cam rollers or ball bearings) or sliding contact, depending on load, speed, and smoothness requirements. In the rolling contact category, the Redi-Rail Series uses cam roller carriages on precision aluminum linear rails with gothic arch raceways made of hardened or stainless steel, delivering lightweight, corrosion-resistant linear motion. The carriages (sliders) are equipped with sealed RC60 or stainless steel cam roller bearings that can be easily adjusted for preload. Redi-Rail is an excellent alternative to profile rail and well suited for high-speed, moderate-load automation tasks. Additional benefits include oil-impregnated wiper seals for self-lubrication and built-in wheel seals for protection in harsh environments. The guides are available in inch and metric sizes and have patented side adjustment for preload (metric only). Linear rails maintain parallelism within 0.050 mm and are available in lengths up to 6,000 mm.

More About Redi-Rail Linear Guide Rails with Raceways and Cam Roller Sliders

Ways to Order

Catalog Preview
Web Catalog Web Catalog Download PDF Download PDF Video Video Features Features
44 products
Steel linear guide carriage for 30mm wide Redi-Rail RR30 linear rails with 3 double row, sealed, carbon steel roller bearings that can be adjusted for pre-load from a hole in the side.  Carriage only 3 Double Row Roller Bearings made of Carbon Steel Adjustable Preloaded Rollers Compatible with rail part..
$131.72
Steel linear guide carriage for 34mm wide Redi-Rail RR14 linear rails with 3 double row, sealed, carbon steel roller bearings that can be adjusted for pre-load from a hole in the side.  Carriage only 3 Double Row Roller Bearings made of Carbon Steel Adjustable Preloaded Rollers Compatible with rail part..
$98.55
Steel linear guide carriage for 1.92 inch wide Redi-Rail RR18 linear rails with 3 double row, sealed, carbon steel roller bearings that can be adjusted for pre-load from a hole in the side.  Carriage only Steel Material - 3 Roller Bearings made of Carbon Steel Compatible with linear rail part..
$134.26
Steel linear guide carriage for 45mm wide Redi-Rail RR45 linear rails with 3 double row, sealed, carbon steel roller bearings that can be adjusted for pre-load from a hole in the side.  Carriage only 3 Double Row Roller Bearings made of Carbon Steel Adjustable Preloaded Rollers Compatible with gothic arch..
$148.63
Linear Rail, 30mm wide and 250mm long, from the Redi-Rail series of linear guides, features a U-shaped aluminum alloy body with gothic arch hardened steel raceways. Designed for compact setups in automation and robotics, it includes pre-drilled mounting holes and is compatible with the RRS30 carriage. Linear Rail Only Compatible..
$40.23
Steel linear guide carriage for 30mm wide Redi-Rail RR30 linear rails with 5 double row, sealed, carbon steel roller bearings that can be adjusted for pre-load from a hole in the side.  Carriage only 5 Double Row Roller Bearings made of Carbon Steel Adjustable Preloaded Rollers Compatible with rail part..
$203.13
Linear Rail, 45mm wide and 1000mm long, from the Redi-Rail series of linear guides, features a U-shaped aluminum alloy body with gothic arch hardened steel raceways. Designed for compact setups in automation and robotics, it includes pre-drilled mounting holes and is compatible with the RRS45 carriage. Linear Rail Only Compatible..
$176.94
Stainless steel linear guide carriage for 65mm wide Redi-Rail RR65 linear rails with 3 double row, sealed, stainless steel roller bearings that can be adjusted for pre-load from a hole in the side.  Carriage only 3 Double Row Roller Bearings made of Stainless Steel Adjustable Preloaded Rollers Compatible with rail..
$336.79
Steel linear guide carriage for 65mm wide Redi-Rail RR65 linear rails with 3 double row, sealed, carbon steel roller bearings that can be adjusted for pre-load from a hole in the side.  Carriage only 3 Double Row Roller Bearings made of Carbon Steel Adjustable Preloaded Rollers Compatible with gothic arch..
$228.69
Steel linear guide carriage for 30mm wide Redi-Rail RR30 linear rails with 4 double row, sealed, carbon steel roller bearings that can be adjusted for pre-load from a hole in the side.  Carriage only 4 Double Row Roller Bearings made of Carbon Steel Adjustable Preloaded Rollers Compatible with rail part..
$171.67
Linear Rail, 30mm wide, 1000mm long, from the Redi-Rail Linear Guide series, with a U-shaped aluminum body and gothic arch steel raceways. Pre-drilled for mounting, it is compatible with the RRS30 carriage. Part Number RR30-1000 - Rail Only - Carriage RRS30 Sold Separately Nominal Size 30mm Rail Type Redi-Rail ISO..
$160.94
Linear Rail, 1.34 inches wide, 24 inches long, from the Redi-Rail Linear Guide series, with a U-shaped aluminum body and gothic arch steel raceways. Pre-drilled for mounting, it is compatible with the RRS14 carriage. Part Number RR14-024-000 - Rail Only - Carriage RRS14 Sold Separately Nominal Size 1.34" Width Rail..
$98.10
Linear Rail, 1.34 inches wide, 12 inches long, from the Redi-Rail Linear Guide series, with a U-shaped aluminum body and gothic arch steel raceways. Pre-drilled for mounting, it is compatible with the RRS14 carriage. Part Number RR14-012-000 - Rail Only - Carriage RRS14 Sold Separately Nominal Size 1.33" Width Rail..
$49.05
Linear Rail, 30mm wide and 500mm long, from the Redi-Rail series of linear guides, features a U-shaped aluminum alloy body with gothic arch hardened steel raceways. Designed for compact setups in automation and robotics, it includes pre-drilled mounting holes and is compatible with the RRS30 carriage. Linear Rail Only Compatible..
$80.47
Steel linear guide carriage for 65mm wide Redi-Rail RR65 linear rails with 4 double row, sealed, carbon steel roller bearings that can be adjusted for pre-load from a hole in the side.  Carriage only 4 Double Row Roller Bearings made of Carbon Steel Adjustable Preloaded Rollers Compatible with linear guide..
$298.03
Steel linear guide carriage with Oil Filled Plastic Wipers for 1.92" wide Redi-Rail RR18 steel linear rails with 3 double row, sealed, carbon steel roller bearings that can be adjusted for pre-load from a hole in the side.  Carriage only Oil Filled Plastic Wipers 3 Double Row Roller Bearings made..
$175.40
Linear Guide Carriage with 3 corrosion-resistant stainless steel rollers and a width of 1.34" (34mm). Each Redi-Rail product is designed for easy installation. Compatible with the linear rail product number RR14. Carriage Only - Compatible with Linear Rail RR14 Material: Stainless steel for enhanced corrosion resistance and durability. Compatible with..
$219.39
Linear Rail, 1.92 inches wide, 24 inches long, from the Redi-Rail Linear Guide series, with a U-shaped aluminum body and gothic arch steel raceways. Pre-drilled for mounting, it is compatible with the RRS18 carriage. Part Number RR18-012-000 - Rail Only - Carriage RRS18 Sold Separately Nominal Size Width 1.92" Rail..
$117.62
Linear Rail, 45mm wide and 500mm long, from the Redi-Rail series of linear guides, features a U-shaped aluminum alloy body with gothic arch hardened steel raceways. Designed for compact setups in automation and robotics, it includes pre-drilled mounting holes and is compatible with the RRS45 carriage. Linear Rail Only Compatible..
$88.48
Steel linear guide carriage for 65mm wide Redi-Rail RR65 linear rails with 5 double row, sealed, carbon steel roller bearings that can be adjusted for pre-load from a hole in the side.  Carriage only 5 Double Row Roller Bearings made of Carbon Steel Adjustable Preloaded Rollers Compatible with gothic arch..
$359.50
44 products

Redi-Rail Linear Guide Rails with Raceways and Cam Roller Sliders

44 products

Linear guide rails work with carriages to guide precise straight-line motion on one axis with just one degree of freedom. They use either rolling contact (such as cam rollers or ball bearings) or sliding contact, depending on load, speed, and smoothness requirements. In the rolling contact category, the Redi-Rail Series uses cam roller carriages on precision aluminum linear rails with gothic arch raceways made of hardened or stainless steel, delivering lightweight, corrosion-resistant linear motion. The carriages (sliders) are equipped with sealed RC60 or stainless steel cam roller bearings that can be easily adjusted for preload. Redi-Rail is an excellent alternative to profile rail and well suited for high-speed, moderate-load automation tasks. Additional benefits include oil-impregnated wiper seals for self-lubrication and built-in wheel seals for protection in harsh environments. The guides are available in inch and metric sizes and have patented side adjustment for preload (metric only). Linear rails maintain parallelism within 0.050 mm and are available in lengths up to 6,000 mm.

  • Patented side adjustment feature (only in metric sizes) makes setting preload easy
  • Standard oil-impregnated wiper seals self-lubricate shaft raceways.
  • Wheels feature integral seals for protection in contaminated environments.
  • Precision-machined rails ensure shaft raceways are parallel within 0.050 mm
  • Available in 3-, 4-, and 5-roller carriage options
  • Continuous rail lengths up to 6,000 mm (236 in)

Frequently Asked Questions

What are linear guide rails used for?
Linear guide rails work with carriages to carry loads in a straight-line on one axis with just one degree of freedom (DOF). They use either rolling contact (such as cam rollers or ball bearings) or sliding contact, depending on load, speed, and smoothness requirements.
What types of linear guide rails exist?
Types include rolling contact rails (ball or roller systems) and sliding contact rails. Some feature gothic arch raceways with hardened or stainless steel surfaces for better load distribution, durability, and corrosion resistance.