Hardened Crown Roller Linear Guides (PAC)

Hardened Crown Roller Linear Guides

Linear guides featuring hardened crown rollers paired with steel linear rails create a self-aligning system for easy installation, delivering durable, long-lasting point-to-point linear motion. The linear rails, part of the Cooper B-Line series, feature angle mounting brackets, rail end stops, and continuous lengths up to 3 m (9.84 ft) in steel or powder-coated finish. The hardened crown roller bearings are precision rolling elements with polyamide 6/6 seals, offering a 9/16" hex head for simplified mounting and integral options with 5/16-18” or M8 threads for enhanced versatility.

More About Hardened Crown Roller Linear Guides

Ways to Order

Catalog Preview
Web Catalog Web Catalog Download PDF Download PDF Video Video
12 products
Hardened Crown Roller Bearing for PAC2245 and PAC2247 Linear Rails. The inch threaded rollers have a diameter of 1.625 inches and are fitted with polyamide 6/6 seals to glide smoothly within a Cooper B-Line Series rail. They feature a 9/16" hex head for straightforward mounting. This inch thread is 5/16-18..
$22.10
Unpainted steel linear rail of 72" length for hardened crown roller linear guides. These uncoated rails are available in lengths 12", 24", 48" and 72". PAC2247 rails with black powder coating are also available. For a complete functional system, pair with these components sold separately: Hardened crown roller bearings: PAC3016..
$113.92
Individual end stop (buy two for a pair) for PBC Linear hardened crown roller linear guides, designed to securely cap the ends of Cooper B-Line compatible steel channel rails (PAC2245 / PAC2247 series, nominal 1-5/8" profile). The end stop prevents the hardened crown roller bearings (PAC3016 / PAC3016M) from traveling..
$4.97
Steel Linear Rail of 72" length with a black powder coat finish for hardened crown roller linear guides. The coating adds extra environmental protection. PAC2245 unpainted rails are also available. All rails are available in lengths 12", 24", 48" and 72". For a complete functional system, pair with these components..
$148.31
Unpainted steel linear rail of 24" length for hardened crown roller linear guides. These uncoated rails are available in lengths 12", 24", 48" and 72". PAC2247 rails with black powder coating are also available. For a complete functional system, pair with these components sold separately: Hardened crown roller bearings: PAC3016..
$52.35
Unpainted steel linear rail of 48" length for hardened crown roller linear guides. PAC2247 rails with black powder coating are also available. These uncoated rails are available in lengths 12", 24", 48" and 72". For a complete functional system, pair with these components sold separately: Hardened crown roller bearings: PAC3016..
$83.13
Hardened Crown Roller Bearing with a fine metric M8 x 1mm pitch thread and1.625" OD, part of a linear guide system including PAC2245 or PAC2247 steel linear rails. Features a crowned outer diameter, ½"-13 eccentric stud. Sealed double-row deep-groove construction delivers high load capacity up to 4,000 lb dynamic load..
$23.59
Unpainted steel linear rail of 12" length for hardened crown roller linear guides. These uncoated rails are available in lengths 12", 24", 48" and 72". PAC2247 rails with black powder coating are also available. For a complete functional system, pair with these components sold separately: Hardened crown roller bearings: PAC3016..
$36.96
Angle mounting bracket made of zinc-plated steel for rigid 90° bolt-on installation of hardened crown-roller linear guides using Cooper B-Line steel channel rails (1-5/8" nominal profile, identified in product naming as the “1” size class). These brackets ensure precise rail alignment in harsh, contaminated environments where crowned rollers excel at..
$15.81
Steel Linear Rail of 48" length with a black powder coat finish for hardened crown roller linear guides. The coating adds extra environmental protection. PAC2245 unpainted rails are also available. All rails are available in lengths 12", 24", 48" and 72". For a complete functional system, pair with these components..
$106.07
Steel Linear Rail of 12" length with a black powder coat finish for hardened crown roller linear guides. The coating adds extra environmental protection. PAC2245 unpainted rails are also available. All rails are available in lengths 12", 24", 48" and 72". For a complete functional system, pair with these components..
$26.93
Steel Linear Rail of 24" length with a black powder coat finish for hardened crown roller linear guides. The coating adds extra environmental protection. PAC2245 unpainted rails are also available. All rails are available in lengths 12", 24", 48" and 72". For a complete functional system, pair with these components..
$53.86

Hardened Crown Roller Linear Guides

12 products

Linear guides featuring hardened crown rollers paired with steel linear rails create a self-aligning system for easy installation, delivering durable, long-lasting point-to-point linear motion. The linear rails, part of the Cooper B-Line series, feature angle mounting brackets, rail end stops, and continuous lengths up to 3 m (9.84 ft) in steel or powder-coated finish. The hardened crown roller bearings are precision rolling elements with polyamide 6/6 seals, offering a 9/16" hex head for simplified mounting and integral options with 5/16-18” or M8 threads for enhanced versatility.