Steel Linear Rails and Hardened Crown Rollers, with a 1.38" (35 mm) diameter, pre-assembled and self-aligning for easy installation. The rollers inside the U-shaped rails provide reliable linear motion for point-to-point applications and are suitable for machine tool doors, sliding doors, garage doors, and other general-purpose uses. They are among the more affordable linear bearing options.
Note: Rails, wheels, end stops, and angle brackets must be ordered separately.
Shop Hardened Crown Roller Bearings
Shop our standard off-the-shelf offerings or use the configurator to customize the perfect solution for your linear motion application. Rails, Wheels, End Stops, and Angle Brackets must be ordered as individual items below.