Hardened Crown Roller Bearing for Linear Guides PAC3016M with Metric Threading

Hardened Crown Roller Bearing with a fine metric M8 x 1mm pitch thread and1.625" OD, part of a linear guide system including PAC2245 or PAC2247 steel linear rails. Features a crowned outer diameter, ½"-13 eccentric stud. Sealed double-row deep-groove construction delivers high load capacity up to 4,000 lb dynamic load capacity and strong misalignment tolerance. Built for harsh, debris-filled environments and permanently lubricated for maintenance-free operation—ideal for telescoping systems, supports, gantries, and industrial sliding applications. Compatible with angle brackets and end stops for bolt-on setups.

Product Type

Hardened Crown Roller Bearing with metric thread
Part Number PAC3016M (fine metric M8 x 1mm pitch thread)
Length Fits any length steel rail PAC2245 or PAC2247.
Note PAC2245 linear steel rail is unpainted & PAC2247 linear steel rail has a black powder coat finish

3D Models

TypeFileFormatLink
3dPAC3016M.htmlhtmlView
cadPAC3016M.igsIGES 5.3Download
cadPAC3016M.x_tSolidWorks >=2006Download
$23.59
This quantity could qualify for bulk pricing.
Configure Custom Features
Dimensions
Videos
Resources

Product Dimensions

Approx. Weightwidthlengthheight
1 lbs1.44 in0 in1.36 in
Linear Guides
Linear Guides
Cam Roller Technology Overview
Cam Roller Technology Overview
Motion Control in Washdown Applications
Motion Control in Washdown Applications

3D Models

html
3dView
SolidWorks >=2006
cadDownload
IGES 5.3
cadDownload

Catalogs & Datasheets

CRT Catalog - Roller Bearings and Linear Guideways
catalogOpen Link

News & Blogs

Rail Systems for Very Long Travel Applications
blogOpen Link
Flexibility in Linear Motion helps Customers Choose the Perfect Profile
blogOpen Link
Flexibility in Linear Motion helps Customers Choose the Best Bearing Type
blogOpen Link
Overview of Linear Guides in Motion Design
blogOpen Link
Top Design Considerations for Cantilevered and Telescoping Apps
blogOpen Link
A Guide to Roller Bearings Lubrication
blogOpen Link
Calculating the life of Roller Bearings in Linear Motion
blogOpen Link

Customers also purchased