Linear Guide Rail for Hardened Crown Rollers PAC2245-048.000 - 48″ Length Unpainted

Unpainted steel linear rail of 48" length for hardened crown roller linear guides. PAC2247 rails with black powder coating are also available. These uncoated rails are available in lengths 12", 24", 48" and 72".

For a complete functional system, pair with these components sold separately:

  • Hardened crown roller bearings: PAC3016 (inch threading, 1.625" OD) or PAC3016M (metric threading, 1.625" OD)
  • PAC2244 Angle Mounting Brackets: Heavy-duty zinc-plated steel brackets for rigid 90° mounting of 1-5/8" channel rails to frames or plates. They maintain rail alignment while allowing crowned rollers to tolerate minor misalignment, debris, and harsh industrial conditions
  • PAC2246 End Stops: Zinc-plated steel stops that mount to rail ends to prevent rollers from overrunning the track, providing a positive mechanical stop for high-load or long-stroke applications. Each includes one ¼"-20 × ¾" slotted round-head screw; two are recommended per rail.

3D Models

TypeFileFormatLink
3dPAC2245-048.htmlhtmlView
cadPAC2245-048.stepSTEP AP214Download
$83.13
Configure Custom Features
Dimensions
Videos
Resources

Product Dimensions

Approx. Weightwidthlengthheight
1 lbs0.81 in48 in1.63 in
Linear Guides
Linear Guides
Cam Roller Technology Overview
Cam Roller Technology Overview
Motion Control in Washdown Applications
Motion Control in Washdown Applications

3D Models

STEP AP214
cadDownload
html
3dView

News & Blogs

Rail Systems for Very Long Travel Applications
blogOpen Link
Flexibility in Linear Motion helps Customers Choose the Perfect Profile
blogOpen Link
Flexibility in Linear Motion helps Customers Choose the Best Bearing Type
blogOpen Link
Overview of Linear Guides in Motion Design
blogOpen Link
Top Design Considerations for Cantilevered and Telescoping Apps
blogOpen Link
A Guide to Roller Bearings Lubrication
blogOpen Link
Calculating the life of Roller Bearings in Linear Motion
blogOpen Link

Customers also purchased