Self-Lubricating Linear Slides

Linear Guides with Gliding Surface Technology (GST)

A linear slide is a mechanical assembly that provides controlled linear motion between components without the use of rolling elements such as balls or rollers. Instead of rolling contact, Gliding Surface Technology (GST) linear slides utilize a precision plain bearing interface that allows surfaces to glide smoothly against one another while maintaining support and alignment.

GST linear slides feature a lightweight, corrosion-resistant, two-piece plain bearing assembly incorporating a proprietary Frelon® liner. This self-lubricating liner eliminates metal-to-metal contact, reduces friction, and minimizes wear, resulting in maintenance-free operation and resistance to catastrophic failure. Unlike profile rail systems that rely on recirculating ball bearings, the Mini-Rail square linear guide provides a dimensionally interchangeable alternative using gliding surface technology. Uni-Guide and Low Profile Uni-Guide linear slides include anodized aluminum components that resist corrosion and prevent contaminant buildup, making them well suited for washdown environments and applications where dirt, debris, or moisture would compromise rolling-element systems.

Shop our Online Store for Linear Slides

Gliding Surface Technology FAQ


D Uni-Guide Linear Slide

The D Uni-Guide Linear Slide is a self-lubricating assembly combining the durability and precision engineering of PBC Linear solutions with advanced linear slide rail technologies. This linear motion system is specifically designed to integrate seamlessly into various applications, providing a robust linear rail system that eliminates tolerance stack-up and dampens vibrations.

Features/Benefits of the Uni-Guide Linear Slide

  • Supports heavy loads, making it a reliable choice for heavy duty linear guide rails and linear slide rails applications.
  • Offered in three size options, catering to different industrial requirements and providing flexibility in application design.
  • The linear guide rail systems can extend up to 10 feet with custom lengths available, accommodating extensive linear motion needs.
  • Incorporates FrelonGOLD® liners, reducing the necessity for external lubrication and enhancing the longevity of the linear bearing rail.
  • Features a ceramic coated aluminum rail and anodized  aluminum carriage, suitable for environments requiring corrosion-resistant linear slides.
  • Configurable with various drives, including lead screws and motor mounts (N17, N23, N34), ideal for applications needing precise control in their linear rail setups.
  • Includes options for extended length carriages and various brake setups, enhancing the functionality of the linear rail guide in demanding applications.
  • Excels in wide temperature ranges and challenging conditions, perfect for linear rails specifications where reliability is crucial.
Applications
  • Industrial Automation
  • Packaging Systems
  • Heavy Machinery
  • Precision Instrumentation

UGA Low Profile Uni-Guide Linear Slide

The UGA Low Profile Uni-Guide Linear Slide is crafted for oil-free, smooth, and quiet linear motion. This linear guide rail system is designed in a compact, low-profile format, making it optimal for environments that require cleanliness and are subject to harsh conditions, including wide temperature ranges and heavy particulates.

Features/Benefits of the Low Profile Uni-Guide Linear Slide

  • The UGA model features a 24 mm height linear slide rail, perfect for installations in tight spaces where traditional linear rails cannot fit.
  • Equipped with self-lubricating FrelonGOLD® liners, these linear guide rails offer low wear, high load capacities, and maintenance-free operation, ensuring long-term reliability.
  • This linear rail guide system is designed to eliminate metal-to-metal contact, enhancing shock resistance and reducing vibration, crucial for maintaining precision in high-speed applications.
  • The linear slide rails benefit from precision machining, which ensures tight tolerances and superior alignment accuracy, critical for high-precision tasks.
  • The angled design of the linear guide rail allows for optimal wash-down capabilities, preventing the buildup of particulates and chemicals, suitable for clean rooms and wash-down environments.
  • These linear rails offer easy drop-in replacement and mounting flexibility with pre-drilled tapped holes and T-slots, simplifying the assembly process.
  • The ceramic coated aluminum rail and anodized aluminum carriage prevents contaminants from adhering, making the linear rail system ideal for environments like food processing where cleanliness is vital.
  • Includes a hand brake for secure positional holding, adding functionality for varied application needs across different industries.
Applications
  • Medical and Laboratory Equipment
  • Semiconductor Fabrication
  • Food Processing
  • Packaging Machinery

UGT Tall Profile Uni-Guide Linear Slide

The UGT Tall Profile Uni-Guide Linear Slide is engineered to deliver oil-free, smooth, and quiet linear motion in a robust assembly. This linear rail system stands out for its suitability in contaminated environments and clean rooms, offering exceptional performance even under extreme conditions like wide temperature ranges and heavy particulates.

Features/Benefits of the Tall Profile Uni-Guide Linear Slide

  • The UGT features a 40 mm height tall profile linear guide rail, enhancing long span rigidity and providing a substantial structural base for high load applications.
  • Equipped with self-lubricating FrelonGOLD® liners, this linear bearing rail system offers low wear, high load capacities, and maintenance-free operation, ideal for heavy duty linear guide rails.
  • Utilizes PBC Linear patent-pending milling operation to create precise machined surfaces on the linear rail guide, ensuring tight tolerances and excellent alignment.
  • The angled design of the linear guide rails ensures effective wash-down capabilities, preventing buildup of particulates and chemicals, which is crucial for linear rails systems used in hygienic applications.
  • Offers easy installation with pre-drilled tapped holes and T-slots in the linear rails, enhancing mounting flexibility and assembly ease.
  • Features a ceramic coated aluminum rail and anodized  aluminum carriage, making the linear slide rails resistant to contaminants and suitable for harsh environments.
  • Available in three carriage lengths (100 mm, 150 mm, and 200 mm), accommodating a wide range of application needs within linear rails and slides systems.
  • Includes internal lubrication via a felt wick and a hand brake for reliable position holding, adding to the system’s utility in precision applications.
Applications
  • Industrial Automation
  • Clean Room Operations
  • Packaging Equipment
  • Heavy Machinery

MR Mini-Rail Miniature Linear Slide

The MR Mini-Rail Miniature Linear Guide is crafted using the Simplicity technology, offering a compact and efficient, self-lubricating linear slide system ideal for high-demand linear motion applications such as semiconductor wafer handling and packaging equipment. This miniature linear slide is renowned for its robustness, providing a reliable and economical alternative to traditional linear slides.

Features/Benefits of the Mini-Rail Linear Slide

  • The MR Mini-Rail supports static loads up to 1350 lbs, ensuring it meets the demands of heavy-duty applications within the realm of miniature linear guides.
  • Available in 5 sizes, ranging from 7 mm to 20 mm base widths, making it a flexible option for varying linear rail guide requirements.
  • Offers linear slide rails up to 3600 mm in length, accommodating extensive linear motion needs.
  • Features FrelonGOLD® liners, ensuring smooth, quiet operation and reducing maintenance needs, crucial for high-performance linear slide rails.
  • With no rolling elements, the MR Mini-Rail minimizes the risk of catastrophic failure, enhancing system reliability which is vital for linear rail systems.
  • Engineered to withstand significant shocks and vibrations, maintaining performance stability in challenging environments.
  • Available in both Precision and Compensated configurations, providing options to meet specific linear slide rail guide precision requirements.
  • The ceramic coated aluminum rail and anodized aluminum carriage offer excellent long-life and corrosion resistance, suitable for linear rail systems in harsh environments.
  • Easily interchangeable with comparable ball style systems, simplifying upgrades and replacements within existing setups.
Applications
  • Semiconductor Manufacturing
  • Packaging Machinery
  • Medical Equipment
  • Automation Systems

LPM Low Profile Mini-Rail Linear Slide

The LPM Low Profile Mini-Rail Linear Guide is a cost-effective, compact solution designed to facilitate low-friction linear motion across various industries. Its robust design incorporates a molded polymer slider with stainless steel thread inserts and anodized aluminum rails, making it a reliable choice for applications requiring a compact linear guide rail.

Features/Benefits of the Low Profile Mini-Rail Linear Slide

  • With a profile as low as 17 mm and up to 80 mm in rail width, this linear slide rail is ideal for installations where space is limited.
  • The LPM series is resistant to lubricants, fuels, dyes, and weak acids, making it suitable for harsh environmental conditions, these linear rails are known for their durability.
  • Capable of operating in temperatures ranging from -35°C to 65°C, these linear slide rails are versatile across various working conditions.
  • The design ensures that the linear slide rail operates smoothly and quietly, which is crucial in sensitive environments like medical facilities.
  • Provides an economical linear solution without compromising on quality, affordability or functionality.
  • Industry standard interchangeable, the LPM rails offer significant flexibility for upgrading or replacing existing systems.
Applications
  • Medical Devices
  • Packaging Machines
  • Laboratory Automation
  • General Automation Systems

EconoGlide T Series Miniature Linear Guide (Coming Soon)

Coming Soon. The EconoGlide T Series (DFT) Miniature Linear Guide is a compact, self-lubricating linear slide system built for high-demand miniature linear motion applications such as electronics assembly and packaging equipment. This miniature linear slide provides a reliable, economical alternative to traditional rolling-element guides.

  • Supports smooth, low-friction motion in a compact 20mm rail width, ideal for space-constrained linear guide applications.
  • Features a 44mm wide carriage available in 50mm and 65mm lengths, offering flexibility for varying load and mounting requirements.
  • Offers linear rail lengths up to 2,400 mm for long continuous lengths.
  • Features a self-lubricating Frelon IM® liner, ensuring smooth, quiet operation and reducing maintenance needs.
  • With no rolling elements, the DFT minimizes the risk of catastrophic failure, enhancing system reliability.
  • Engineered to withstand wide temperature ranges, heavy particulates, wash-down conditions, and vibration.
  • Available with an FDA grade liner in place of the standard Frelon IM® liner, suitable for food-contact and washdown environments.
Applications
  • Semiconductor Manufacturing
  • Packaging Machinery
  • Electronics Assembly
  • Medical Devices

EconoGlide W Series Linear Slide Guide (Coming Soon)

Coming Soon. The EconoGlide W Series (DFG) Linear Slide Guide is a self-lubricating, round-rail assembly combining durable construction with a straightforward two-piece design. This linear motion system integrates easily into new or existing equipment, providing smooth, quiet operation without the tolerance stack-up of rolling-element systems.

  • Offered in two rail diameters, 10mm and 20mm, paired with 73mm and 134mm wide carriages respectively, for flexibility across load and mounting needs.
  • Linear rail lengths are available up to 3,400mm accommodating extensive travel requirements.
  • Incorporates a self-lubricating Frelon IM® liner, reducing the need for external lubrication and enhancing the longevity of the assembly.
  • The two-piece rail-and-carriage design eliminates metal-to-metal contact, reducing friction and the risk of catastrophic failure.
  • 10mm diameter carriages are available in 100, 150, and 200 mm lengths; 20mm diameter carriages are available in 150, 200, and 250 mm lengths.
  • Simple two-piece construction drops into new or existing applications without complex alignment, simplifying installation and maintenance.
Applications
  • Packaging Equipment
  • Food Processing Equipment
  • Washdown Environments
  • General Automation