LPM Low Profile Mini-Rail Linear Slide

Resistant to Fuels, Dyes and Weak Acids

The low cost Low Profile Mini-Rail (LPM) Linear Slide is available in four different widths and is the perfect solution for compact, low friction motion in the medical, packaging, and automation industries. In addition to being offered in several widths, the LPM Linear Slide comes in a variety of off-the-shelf and custom lengths up to 3,048 mm. The Low Profile Mini-Rail (LPM) Linear Slide is composed of a molded polymer slider with stainless steel thread inserts and anodized aluminum rails. The LPM Linear Slide is resistant to lubricants, fuels, dyes, and weak acids and can operate in temperatures ranging from (-35°C to 65°C). Industry standard interchangeable, the LPM Linear Slide series is the ideal, cost-effective polymer slider with profiles as small as 6 mm.

Performance Benefits of the Low Profile Mini-Rail Linear Slide

  • Moderate Load Capacity: Static load capacity up to 18 lbs
  • Suitable for High Speeds: Maximum velocity of 10 m/s
  • Available in Four Sizes: 17, 27, 40, and 80 mm rail widths
  • Compact Design: Low profile ideal for small spaces
  • High Chemical Resistance: Ideal for harsh environments
  • High-Quality Linear Motion: Smooth and quiet operation

Shop Mini-Rail Linear Slides

Shop our standard off-the-shelf offerings or use the configurator to customize the perfect solution for your linear motion application.

Name Width (mm) Type Length (mm) Shop Link
MR07R-0100 7 Rail 100 Shop Now
MR07R-0150 7 Rail 150 Shop Now
MR07C 7 Carriage — Shop Now
MR09R-0100 9 Rail 100 Shop Now
MR09R-0125 9 Rail 125 Shop Now
MR09R-0150 9 Rail 150 Shop Now
MR09C 9 Carriage — Shop Now
MR12R-0100 12 Rail 100 Shop Now
MR12R-0150 12 Rail 150 Shop Now
MR12R-0200 12 Rail 200 Shop Now
MR12C 12 Carriage — Shop Now
MR15R-0100 15 Rail 100 Shop Now
MR15R-0150 15 Rail 150 Shop Now
MR15R-0200 15 Rail 200 Shop Now
MR15R-0400 15 Rail 400 Shop Now
MR15C 15 Carriage — Shop Now
MR20R-0150 20 Rail 150 Shop Now
MR20R-0250 20 Rail 250 Shop Now
MR20R-0400 20 Rail 400 Shop Now
MR20R-0500 20 Rail 500 Shop Now
MR20C 20 Carriage — Shop Now