Miniature Linear Guide Carriage - Mini Rail MR07C Linear Carriage for Rail Width: 7mm

Miniature Linear Guide Carriage - Ceramic coated anodized aluminum carriage with a Precision Running Clearance. Leverages self-lubricating Simplicity® sliding bearing technology with FrelonGold® liner under the carriage.

  • Compatible rails: MR07R-0150, MR07R-0100
  • Fits 7mm base rail width- ideal for compact applications
  • Precision Series: 0.025-0.051mm running clearance carriage to rail
  • Anodized aluminum carriage, corrosion resistant
  • Undercarriage liner: self-lubricating FrelonGOLD® is maintenance-free & quiet
  • Designed without rolling elements to avoid unexpected catastrophic failures.
  • Choose Precision or Compensated ID configurations to help with alignment, speed
  • Slim and lightweight design ensures easy integration into existing systems
  • Interchangeable with industry-standard ball style linear guides for straightforward replacement
  • Carriage only- Precision carriages are normally sold in conjunction with rail and fitted to each other. There is no guarantee of fit with existing rail and is non-returnable.

3D Models

TypeFileFormatLink
3dMR07C.x_tSolidWorks >=2006View
cadMR07C.stepSTEP AP214Download
$35.54
Configure Custom Length

Max Length: 3,600 mm

Dimensions
Videos
Resources

Product Dimensions

Approx. Weightwidthlengthheight
0.0126 lbs0.6693 in0.9449 in0.315 in
Miniature Linear Guides Mini-Rail Slides
Miniature Linear Guides Mini-Rail Slides
PBC Linear Designs Compact Drop-in Assembly for Medical Equipment
PBC Linear Designs Compact Drop-in Assembly for Medical Equipment
Linear Guides
Linear Guides

3D Models

STEP AP214
cadDownload
SolidWorks >=2006
3dView

Catalogs & Datasheets

Competitor Interchange Chart
datasheetOpen Link

News & Blogs

Miniaturized Linear Motion Products
blogOpen Link
A Lift in a Robotics Competition
blogOpen Link
Combating Environmental Issues With PBC Linear Guidance Solutions
blogOpen Link
White Paper: Demystifying the 2:1 Ratio and the Stick-Slip Phenomenon
blogOpen Link
Calculating a Plain Bearings Pressure Velocity
blogOpen Link
Rail Systems for Very Long Travel Applications
blogOpen Link
Flexibility in Linear Motion helps Customers Choose the Perfect Profile
blogOpen Link
Flexibility in Linear Motion helps Customers Choose the Best Bearing Type
blogOpen Link
Overview of Linear Guides in Motion Design
blogOpen Link

Infographics

Mini Rail Miniature Linear Guide vs Components Comparison
infographicOpen Link