Low Profile Linear Slide Rails

Linear Rail Slides - Low Profile Mini-Rail®

Low-profile linear guides of the Mini-Rail LPM series are economical, compact linear rail slides featuring molded, self-lubricating polymer carriages with stainless steel threaded inserts and corrosion-resistant anodized aluminum rails for smooth, quiet, low-friction linear motion. Unlike conventional ball bearing linear guides, the LPM series uses molded polymer sliders to move and position loads without rolling elements or external lubrication, making them ideal for space-constrained medical equipment, precision packaging, and industrial automation.

Available in four rail widths (17mm, 27mm, 40mm, and 80mm), the LPM series features low-profile rails as thin as 6mm, running clearance ≤0.5mm, and an operating temperature range of -35°C to +65°C. Standard rail lengths are available up to 2000mm, with custom lengths up to 3048mm. Its industry-standard, interchangeable rail and carriage dimensions simplify integration into new or existing machinery, while durable polymer sliders resist contaminants, lubricants, fuels, dyes, and weak acids for reliable operation in demanding environments.

More About Linear Rail Slides - Low Profile Mini-Rail®

NOTE: Gliding surface carriages and rails are manufactured as matched sets for optimal fit and performance. Do not separate, store separately, or mix and match components. Adding or replacing a carriage on an existing rail may result in improper fit or incompatibility.

Ways to Order

Catalog Preview
Web Catalog Web Catalog Download PDF Download PDF Video Video Features Features
23 products
Low profile linear slide carriage of length 8.5mm for 17mm wide miniature linear rails of the LPM17 Mini-Rail Series, featuring a compact molded polymer body and stainless steel threaded inserts for secure mounting. High load capacity and ≤0.5mm running clearance support smooth, reliable linear motion, while resistance to contaminants, dyes,..
$3.81
Low profile linear slide rail, 40mm wide, 9.5mm high and 750mm long, for Mini-Rail miniature linear guides and compatible with LPM40C carriages. Anodized aluminum construction with Gliding Surface Technology™ (GST) provides maintenance-free, low-friction linear motion with ≤0.5mm running clearance. Resistant to contaminants, dyes, and weak acids, with standard sizing compatible..
$65.67
Low profile linear slide carriage of length 20mm for 40mm wide miniature linear rails of the LPM40 Mini-Rail Series, featuring a compact molded polymer body and stainless steel threaded inserts for secure mounting. High load capacity and ≤0.5mm running clearance support smooth, reliable linear motion, while resistance to contaminants, dyes,..
$11.51
Low profile linear slide carriage of length 40 mm for 27 mm wide miniature linear rails of the LPM27 Mini-Rail Series, featuring a compact molded polymer body and stainless steel threaded inserts for secure mounting. High load capacity and ≤0.5mm running clearance support smooth, reliable linear motion, while resistance to..
$6.34
Low profile linear slide carriage 20mm for 80mm wide miniature linear rails of the LPM80 Mini-Rail Series, featuring a compact molded polymer body and stainless steel threaded inserts for secure mounting. High load capacity and ≤0.5mm running clearance support smooth, reliable linear motion, while resistance to contaminants, dyes, and weak..
$16.46
Low profile linear slide rail, 80mm wide, 12mm high and 300mm long, for Mini-Rail miniature linear guides and compatible with LPM80C carriages. Anodized aluminum construction with Gliding Surface Technology™ (GST) provides maintenance-free, low-friction linear motion with ≤0.5mm running clearance. Resistant to contaminants, dyes, and weak acids, with standard sizing compatible..
$41.30
Low profile linear slide rail, 27mm wide, 9.5mm high and 750mm long, for Mini-Rail miniature linear guides and compatible with LPM27C carriages. Anodized aluminum construction with Gliding Surface Technology™ (GST) provides maintenance-free, low-friction linear motion with ≤0.5mm running clearance. Resistant to contaminants, dyes, and weak acids, with standard sizing compatible..
$65.67
Low profile linear slide rail, 27mm wide, 9.5mm high and 100mm long, for Mini-Rail miniature linear guides, compatible with LPM27C carriages. Anodized aluminum construction with Gliding Surface Technology™ (GST) provides maintenance-free, low-friction linear motion with ≤0.5mm running clearance. Resistant to contaminants, dyes, and weak acids, with standard sizing compatible with..
$8.76
Low profile linear slide rail, 17mm wide, 6mm high and 250mm long, for Mini-Rail miniature linear guides, compatible with LPM17C carriages. Anodized aluminum construction with Gliding Surface Technology™ (GST) provides maintenance-free, low-friction linear motion with ≤0.5mm running clearance. Resistant to contaminants, dyes, and weak acids, with standard sizing compatible with..
$18.77
Low profile linear slide rail, 17mm wide, 6mm high and 200mm long, for Mini-Rail miniature linear guides, compatible with LPM17C carriages. Anodized aluminum construction with Gliding Surface Technology™ (GST) provides maintenance-free, low-friction linear motion with ≤0.5mm running clearance. Resistant to contaminants, dyes, and weak acids, with standard sizing compatible with..
$15.01
Low profile linear slide rail, 17mm wide, 6mm high and 100mm long, for Mini-Rail miniature linear guides, compatible with LPM17C carriages. Anodized aluminum construction with Gliding Surface Technology™ (GST) provides maintenance-free, low-friction linear motion with ≤0.5mm running clearance. Resistant to contaminants, dyes, and weak acids, with standard sizing compatible with..
$7.51
Low profile linear slide rail, 80mm wide, 12mm high and 2000mm long, for Mini-Rail miniature linear guides and compatible with LPM80C carriages. Anodized aluminum construction with Gliding Surface Technology™ (GST) provides maintenance-free, low-friction linear motion with ≤0.5mm running clearance. Resistant to contaminants, dyes, and weak acids, with standard sizing compatible..
$275.30
Low profile linear slide rail, 80mm wide, 12mm high and 1500mm long, for Mini-Rail miniature linear guides and compatible with LPM80C carriages. Anodized aluminum construction with Gliding Surface Technology™ (GST) provides maintenance-free, low-friction linear motion with ≤0.5mm running clearance. Resistant to contaminants, dyes, and weak acids, with standard sizing compatible..
$206.47
Low profile linear slide rail, 80mm wide, 12mm high and 1000mm long, for Mini-Rail miniature linear guides and compatible with LPM80C carriages. Anodized aluminum construction with Gliding Surface Technology™ (GST) provides maintenance-free, low-friction linear motion with ≤0.5mm running clearance. Resistant to contaminants, dyes, and weak acids, with standard sizing compatible..
$137.65
Low profile linear slide rail, 80mm wide, 12mm high and 500mm long, for Mini-Rail miniature linear guides and compatible with LPM80C carriages. Anodized aluminum construction with Gliding Surface Technology™ (GST) provides maintenance-free, low-friction linear motion with ≤0.5mm running clearance. Resistant to contaminants, dyes, and weak acids, with standard sizing compatible..
$68.83
Low profile linear slide rail, 40mm wide, 9.5mm high and 1000mm long, for Mini-Rail miniature linear guides and compatible with LPM40C carriages. Anodized aluminum construction with Gliding Surface Technology™ (GST) provides maintenance-free, low-friction linear motion with ≤0.5mm running clearance. Resistant to contaminants, dyes, and weak acids, with standard sizing compatible..
$87.56
Low profile linear slide rail, 40mm wide, 9.5mm high and 500mm long, for Mini-Rail miniature linear guides and compatible with LPM40C carriages. Anodized aluminum construction with Gliding Surface Technology™ (GST) provides maintenance-free, low-friction linear motion with ≤0.5mm running clearance. Resistant to contaminants, dyes, and weak acids, with standard sizing compatible..
$43.78
Low profile linear slide rail, 40mm wide, 9.5mm high and 200mm long, for Mini-Rail miniature linear guides and compatible with LPM40C carriages. Anodized aluminum construction with Gliding Surface Technology™ (GST) provides maintenance-free, low-friction linear motion with ≤0.5mm running clearance. Resistant to contaminants, dyes, and weak acids, with standard sizing compatible..
$17.51
Low profile linear slide rail, 27mm wide, 9.5mm high and 1000mm long, for Mini-Rail miniature linear guides and compatible with LPM27C carriages. Anodized aluminum construction with Gliding Surface Technology™ (GST) provides maintenance-free, low-friction linear motion with ≤0.5mm running clearance. Resistant to contaminants, dyes, and weak acids, with standard sizing compatible..
$87.56
Low profile linear slide rail, 27mm wide, 9.5mm high and 400mm long, for Mini-Rail miniature linear guides and compatible with LPM27C carriages. Anodized aluminum construction with Gliding Surface Technology™ (GST) provides maintenance-free, low-friction linear motion with ≤0.5mm running clearance. Resistant to contaminants, dyes, and weak acids, with standard sizing compatible..
$35.02
23 products

Linear Rail Slides - Low Profile Mini-Rail®

23 products

Low-profile linear guides of the Mini-Rail LPM series are economical, compact linear rail slides featuring molded, self-lubricating polymer carriages with stainless steel threaded inserts and corrosion-resistant anodized aluminum rails for smooth, quiet, low-friction linear motion. Unlike conventional ball bearing linear guides, the LPM series uses molded polymer sliders to move and position loads without rolling elements or external lubrication, making them ideal for space-constrained medical equipment, precision packaging, and industrial automation.

Available in four rail widths (17mm, 27mm, 40mm, and 80mm), the LPM series features low-profile rails as thin as 6mm, running clearance ≤0.5mm, and an operating temperature range of -35°C to +65°C. Standard rail lengths are available up to 2000mm, with custom lengths up to 3048mm. Its industry-standard, interchangeable rail and carriage dimensions simplify integration into new or existing machinery, while durable polymer sliders resist contaminants, lubricants, fuels, dyes, and weak acids for reliable operation in demanding environments.

  • Low-cost LPM linear guides for compact, low-friction linear motion
  • Molded self-lubricating polymer slider carriages with stainless steel threaded inserts
  • Corrosion-resistant anodized aluminum linear guide rails
  • Four rail widths: 17mm, 27mm, 40mm, and 80mm
  • Low-profile rail design, with heights starting at just 6mm
  • Standard rail lengths up to 2000mm; custom lengths up to 3048mm
  • Industry-standard interchangeable linear rail and carriage dimensions
  • Running clearance ≤0.5mm for smooth sliding motion
  • Resistant to contaminants, lubricants, fuels, dyes, and weak acids
  • Operating temperature range: -35°C to +65°C
  • Quiet, low-maintenance operation without routine external lubrication
  • Ideal for medical equipment, precision packaging, and industrial automation

Frequently Asked Questions

What are low profile polymer linear rail slides?
Low profile polymer linear rail slides are compact linear motion systems that combine molded, self-lubricating polymer slider carriages with anodized aluminum rails for moving and positioning loads. Unlike conventional ball bearing linear guides, they use sliding polymer surfaces for smooth, quiet motion without rolling elements or routine lubrication.
What sizes are available for low profile polymer linear rail slides?
PBC Linear offers Mini-Rail LPM polymer linear rail slides in four rail widths: 17mm, 27mm, 40mm, and 80mm. Standard rail lengths extend up to 2000mm, with custom lengths available up to 3048mm. Rail heights start at just 6mm for space-constrained installations.
Do polymer linear rail slides require lubrication?
Self-lubricating polymer linear rail slides are designed to operate without external grease or routine lubrication. The molded polymer sliding surfaces reduce friction and maintenance requirements while eliminating the need for conventional rolling-element bearings.
What materials are used in polymer linear rail slides?
PBC Linear's Mini-Rail LPM series features corrosion-resistant anodized aluminum rails and molded, self-lubricating polymer slider carriages with stainless steel threaded inserts. Unlike Frelon-lined aluminum carriages, the LPM sliders are manufactured from molded polymer.
Are polymer linear rail slides interchangeable with ball bearing linear guides?
Some polymer linear rail slides feature industry-standard mounting dimensions that allow replacement of compatible miniature ball bearing linear guides. PBC Linear's Mini-Rail LPM series offers interchangeable configurations, although load capacity, running clearance, and mounting dimensions should be verified before replacement.
Can polymer linear rail slides operate in dirty or washdown environments?
Polymer linear rail slides can provide reliable motion in environments where dirt, moisture, or certain chemicals make conventional ball bearing systems less desirable. PBC Linear's LPM polymer sliders resist common contaminants, lubricants, fuels, dyes, and weak acids. Suitability for washdown applications depends on the specific chemicals and operating conditions.
What is the operating temperature range of polymer linear rail slides?
Operating temperature limits depend on the polymer material and guide construction. PBC Linear specifies an operating temperature range of -35°C to +65°C for its Mini-Rail LPM polymer linear rail slides.
What applications are best suited for polymer linear rail slides?
Polymer linear rail slides are commonly used in compact automation, medical devices, packaging machinery, laboratory equipment, and positioning mechanisms. Their quiet, self-lubricating operation makes them particularly useful in light- to medium-load applications where installation space, maintenance requirements, and operating costs are important considerations.