Linear Rail Slides - Low Profile Mini-Rail®
NOTE: Gliding surface carriages and rails are manufactured as matched sets for optimal fit and performance. Do not separate, store separately, or mix and match components. Adding or replacing a carriage on an existing rail may result in improper fit or incompatibility.
Ways to Order
Low-profile linear guides of the Mini-Rail LPM series are economical, compact linear rail slides featuring molded, self-lubricating polymer carriages with stainless steel threaded inserts and corrosion-resistant anodized aluminum rails for smooth, quiet, low-friction linear motion. Unlike conventional ball bearing linear guides, the LPM series uses molded polymer sliders to move and position loads without rolling elements or external lubrication, making them ideal for space-constrained medical equipment, precision packaging, and industrial automation.
Available in four rail widths (17mm, 27mm, 40mm, and 80mm), the LPM series features low-profile rails as thin as 6mm, running clearance ≤0.5mm, and an operating temperature range of -35°C to +65°C. Standard rail lengths are available up to 2000mm, with custom lengths up to 3048mm. Its industry-standard, interchangeable rail and carriage dimensions simplify integration into new or existing machinery, while durable polymer sliders resist contaminants, lubricants, fuels, dyes, and weak acids for reliable operation in demanding environments.
- Low-cost LPM linear guides for compact, low-friction linear motion
- Molded self-lubricating polymer slider carriages with stainless steel threaded inserts
- Corrosion-resistant anodized aluminum linear guide rails
- Four rail widths: 17mm, 27mm, 40mm, and 80mm
- Low-profile rail design, with heights starting at just 6mm
- Standard rail lengths up to 2000mm; custom lengths up to 3048mm
- Industry-standard interchangeable linear rail and carriage dimensions
- Running clearance ≤0.5mm for smooth sliding motion
- Resistant to contaminants, lubricants, fuels, dyes, and weak acids
- Operating temperature range: -35°C to +65°C
- Quiet, low-maintenance operation without routine external lubrication
- Ideal for medical equipment, precision packaging, and industrial automation
Frequently Asked Questions
What are low profile polymer linear rail slides?
What sizes are available for low profile polymer linear rail slides?
Do polymer linear rail slides require lubrication?
What materials are used in polymer linear rail slides?
Are polymer linear rail slides interchangeable with ball bearing linear guides?
Can polymer linear rail slides operate in dirty or washdown environments?
What is the operating temperature range of polymer linear rail slides?
What applications are best suited for polymer linear rail slides?
Recently Viewed Products
- Choosing a selection results in a full page refresh.
- Opens in a new window.