Linear Rail Slides - Low Profile Mini-Rail®
Low Profile Linear Rail Slides featuring molded polymer slider carriages with stainless steel threaded inserts and anodized aluminum rails. These industry-standard, interchangeable guides are ideal for compact and hard to reach places and are resistant to contaminants, dyes, and weak acids. Running clearance is ≤0.5 mm. Available in four linear rail widths (17, 27, 40, and 80 mm) with rail lengths up to 2000 mm (78.7 in). The self-lubricating polymer design enables quiet, low-maintenance operation and eliminates the need for external lubrication, making these slides well suited for light- to medium-load applications requiring smooth, reliable linear motion in harsh, dirty, or light washdown environments.
Ways to Order
Linear Rail Slides - Low Profile Mini-Rail®
Linear Rail Slides - Low Profile Mini-Rail®
Low Profile Linear Rail Slides featuring molded polymer slider carriages with stainless steel threaded inserts and anodized aluminum rails. These industry-standard, interchangeable guides are ideal for compact and hard to reach places and are resistant to contaminants, dyes, and weak acids. Running clearance is ≤0.5 mm. Available in four linear rail widths (17, 27, 40, and 80 mm) with rail lengths up to 2000 mm (78.7 in). The self-lubricating polymer design enables quiet, low-maintenance operation and eliminates the need for external lubrication, making these slides well suited for light- to medium-load applications requiring smooth, reliable linear motion in harsh, dirty, or light washdown environments.
Recently Viewed Products
- Choosing a selection results in a full page refresh.
- Opens in a new window.