Uni-Guide Linear Slides - Gliding Linear Guides
Design Considerations for Uni-Guide
Cantilevered Loads
Binding of the carriage will occur if the 2:1 ratio for cantilevered loads and drive forces is exceeded. This principle is not load or force dependent. The 2:1 Bearing Ratio is officially defined as the maximum ratio of the moment arm distance to the bearing length that will not cause binding or hinder motion. This ratio is often represented numerically as "2:1," where "2x" represents the moment arm distance and "1x" represents the bearing length. For instance, if 2x equals 10 inches, then 1x must equal 5 inches.

Shop Uni-Guide Linear Slides
|
Name
|
Nominal Size (mm)
|
Carriages
|
Rail Length (inches)
|
Carriage Length (inches)
|
Shop Link |
|---|---|---|---|---|---|
| D075-0120-000-1 | 75 | 1 | 12 | 3.50 | Shop Now |
| D075-0240-000-1 | 75 | 1 | 24 | 3.50 | Shop Now |
| D075-0360-000-1 | 75 | 1 | 36 | 3.50 | Shop Now |
| D075-0480-000-1 | 75 | 1 | 48 | 3.50 | Shop Now |
| D075CHB-0120-000-1 | 75 | 1 | 12 | 3.50 | Shop Now |
| D075CHB-0240-000-1 | 75 | 1 | 24 | 3.50 | Shop Now |
| D075CHB-036-000-1 | 75 | 1 | 36 | 3.50 | Shop Now |
| D075CHB-0480-1 | 75 | 1 | 48 | 3.50 | Shop Now |
| D100-0120-000-1 | 100 | 1 | 12 | 4.50 | Shop Now |
| D100-0240-000-1 | 100 | 1 | 24 | 4.50 | Shop Now |
| D100-0360-000-1 | 100 | 1 | 36 | 4.50 | Shop Now |
| D100-0480-000-1 | 100 | 1 | 48 | 4.50 | Shop Now |
| D100CHB-0120-000-1 | 100 | 1 | 12 | 4.50 | Shop Now |
| D100CHB-0240-000-1 | 100 | 1 | 24 | 4.50 | Shop Now |
| D100CHB-0360-000-1 | 100 | 1 | 36 | 4.50 | Shop Now |
| D100CHB-0480-000-1 | 100 | 1 | 48 | 4.50 | Shop Now |
| D125-0120-000-1 | 125 | 1 | 12 | 6.00 | Shop Now |
| D125-0240-000-1 | 125 | 1 | 24 | 6.00 | Shop Now |
| D125-0360-000-1 | 125 | 1 | 36 | 6.00 | Shop Now |
| D125-0480-000-1 | 125 | 1 | 48 | 6.00 | Shop Now |
| D125CHB-0120-000-1 | 125 | 1 | 12 | 6.00 | Shop Now |
| D125CHB-0240-000-1 | 125 | 1 | 24 | 6.00 | Shop Now |
| D125CHB-0360-000-1 | 125 | 1 | 36 | 6.00 | Shop Now |
| D125CHB-0480-000-1 | 125 | 1 | 48 | 6.00 | Shop Now |