Simplicity® Plain Linear Bearings

Self-Lubricating and Maintenance-Free

Plain linear bearings are bored metal cylinders that use sliding elements in the bore liner instead of rolling elements for straight-line motion along round shafts. The following discussion focuses on PBC Linear premium Simplicity® plain linear bearings, which use a self-lubricating FrelonGOLD® liner bonded directly to the bore for maintenance-free linear motion in harsh environments where contamination, vibration, shock loads, and extreme conditions can quickly degrade traditional linear ball bearings. A low-cost injection-molded polymer-lined alternative is available in the EconoGlide® series Polymer Linear Bearings.

In 1983, this technology advanced with the introduction of the Simplicity® Linear Bearing—often referred to as the “Little Red Bearing”—a compact, self-lubricating bearing engineered specifically for harsh applications such as dirty manufacturing environments, welding cells, foundries, washdown areas, cleanrooms, and high-vibration machinery. Simplicity plain linear bearings use a proprietary self-lubricating PTFE-based Frelon® liner, including FrelonGOLD®, Frelon® J, or Frelon® W, bonded directly to the bore for maintenance-free linear motion. Unlike linear ball bearings that rely on recirculating balls that can jam, seize, contaminate, brinell (dent), or fail in harsh environments, Simplicity bearings use sliding action without metal-on-metal contact, that provides low wear, reduced friction, and a wiping action on the shaft to help extend system life without external lubrication.

Available in Inch, ISO Metric, and JIS sizes, Simplicity plain linear bearings are offered in a wide range of styles including open and closed bearings, sleeve bearings (bushings), pillow block bearings, flanged mounts, die set bearings, and thin-wall designs, with aluminum or stainless-steel shells. Compatible with multiple shafting materials, all variants support linear, rotary, and oscillating motion with precision or compensated running clearances for dependable performance across diverse industrial applications.

Performance Benefits of Self-Lubricating Linear Bearings:

  • Embeddability of hard particulate into the Frelon liner allows for use where debris is present
  • Wide temperature range (-400°F to +400°F or -240°C to +204°C)
  • Vibration damping - no metal-to-metal contact
  • Will not rust or corrode due to anodized aluminum or 316 stainless steel shell
  • Provides both linear, oscillating, rotary, or any combination of motions
  • Smooth and quiet operation – plus long life
  • Highly accurate – all critical surfaces are ground on precision bearing grinders
  • Will not catastrophically fail or damage shaft thanks to no rolling elements
  • Chemically inert

Click here to learn more about the benefits of Plain Linear Bearings compared to Linear Ball Bearings.


Self-Lubricating Simplicity Plain Linear Bearing Self-Lubricating Liner Types

What Makes a Self-Lubricating Linear Bearing? 

A self-lubricating linear bearing is characterized by its ability to transfer microscopic amounts of material to the mating surface. The interaction of the Frelon® liner and the shafting creates a natural, microscopic transfer of the Frelon to the running surface.  A thin film is deposited on the shaft and the valleys in the surface finish are filled in with Frelon material during the initial break-in period which creates the self-lubricating condition of Frelon riding on Frelon. This transfer process creates a film that provides lubrication and reduces friction over the length of the rail or shaft. No lubrication (typically oil or grease) is added to the linear bearing design nor will the lubrication breakdown and become ineffective over time creating an oil-free, maintenance-free linear motion system. 


The proprietary, self-lubricating Frelon Liner comes in three different off-the-shelf material types:  

• FrelonGOLD®  - High performance material compatible with RC60 hardened steel shafting, RC70 ceramic coated, and 440 stainless steel shafting. 

• Frelon J - Formulated to provide the optimum performance with 300 series stainless steel and softer shafting such as bare aluminum. 

• Frelon W - FDA compliant with food-grade liner and compatible with stainless steel and softer metal shafting.

Additional Lubrication for Plain Linear Bearings

In addition to selecting the outer shell and liner material of the plain linear bearing that is best suited for your application, PBC Linear offers additional features such as lubrication systems for increased speed in continuous motion applications. The added lubrication can reduce friction up to 50%. Our configurators provide an excellent option to design specific features for your bearing solution.

Lubrication systems include: 
• Felt Wick - Retains oil lubricants (remove when using grease lubrication). Wicks are glued in place on open linear bearings while they sit in place on closed linear bearings. 

•  Zerk Fitting - Installed into pillow blocks, other housing, or directly into die sets PAC or PACM (Standard lube fitting with ¼-28 thread). 


Linear Shafting

The Importance of Matched Shafting for Self-Lubricating Linear Bearings

One-Stop-Shopping with Products Shipped Together

PBC Linear shafting is exclusively optimized to match high-performance linear bearing technology providing long life, low maintenance, and reliable linear motion. Advanced process capabilities maintain the ideal surface finish resulting in the longest life and highest performing shaft-to-bearing combination for linear bearings rails.  

Don’t be misled–all shafting is not alike! Don’t settle for below average performance. In most applications, smoother does not equal better; in fact, it means decreased performance and shortened life. A shaft surface finish of 8-12 Ra is the optimal smoothness for linear plain bearings and linear ball bearings. Choose between carbon steel, 300 series stainless steel, 400 series stainless steel, and aluminum with hardened surface coating for your ideal linear shafting. 



Customized Self-Lubricating Linear Bearing Solutions Available

For larger OEM customers, PBC Linear can create custom linear bearing solutions utilizing our proprietary, self-lubricating Frelon liner. Customized solutions can cut purchasing costs by decreasing your number of suppliers and can reduce assembly time by decreasing the number of parts. Contact an Application Engineer to learn more about PBC Linear custom capabilities.

Customized Self-Lubricating Linear Bearing Solutions

FL (Inch) Closed Plain Linear Bearing

 FLC (Inch) Closed Compensated Plain Linear Bearing

The red anodized aluminum shell identifies the inch series, which is available in off-the-shelf industry standard sizes from 3/16” to 4” and is interchangeable with linear ball bearings and some bronze bushings. The closed type of linear plain heavy duty bearing is ideal for handling loads in all directions and offers several mounting options. The Frelon Gold lined bearings offer static loads up to 100,500 lbs and the Frelon J & W liners carry up to 50,250 lbs.

Name Nominal ID (in) Nominal OD (in) Shaft Diameter (in) Static Load (lbs) Shop Link
FL03 3/163/83/16220 Shop Now
FL04 1/41/21/4600 Shop Now
FL06 3/85/83/81,020 Shop Now
FL08 1/27/81/21,950 Shop Now
FL10 5/81.135/82,940 Shop Now
FL12 3/41.253/43,810 Shop Now
FL16 1.001.561.007,050 Shop Now
FL20 1.252.001.2510,830 Shop Now
FL24 1.502.381.5014,100 Shop Now
FL32 2.003.002.0025,050 Shop Now
FL40 2.503.752.5039,000 Shop Now
FL48 3.004.503.0056,400 Shop Now
FL64 4.006.004.00100,500 Shop Now

FLC (Inch) Closed Compensated Plain Linear Bearing

FL (Inch) Closed Linear Plain Bearing

Closed Compensated Linear Bearings have a running clearance that performs like a standard ball bearing. The additional clearance is built into the inner diameter, but all other dimensions are the same as the standard linear bearings. The compensated running clearance makes it ideally suited for parallel shaft applications.

Name Nominal ID (in) Nominal OD (in) Shaft Diameter (in) Static Load (lbs) Shop Link
FLC03 3/163/83/16220 Shop Now
FLC04 1/41/21/4600 Shop Now
FLC06 3/85/83/81,020 Shop Now
FLC08 1/27/81/21,950 Shop Now
FLC10 5/81.135/82,940 Shop Now
FLC12 3/41.253/43,810 Shop Now
FLC16 1.001.561.007,050 Shop Now
FLC20 1.252.001.2510,830 Shop Now
FLC24 1.502.381.5014,100 Shop Now
FLC32 2.003.002.0025,050 Shop Now
FLC40 2.503.752.5039,000 Shop Now
FLC48 3.004.503.0056,400 Shop Now
FLC64 4.006.004.00100,500 Shop Now

FLA (Inch) Closed Self-Aligning Plain Linear Bearing

FLA (Inch) Closed Self-Aligning Plain Linear Bearing

Offered in the same sizes and maximum static loads as the standard Closed Linear Plain Bearing. The self-aligning heavy duty linear bearing has a crown on the outer diameter allowing the bearing to re-align itself in binding situations. Specifically designed to easily retrofit straight bore housings, the bearing will allow 1/2° of misalignment capability from centerline (1° overall).

NameNominal ID (in)Nominal OD (in)Shaft Diameter (in)Static Load (lbs)Shop Link
FLA033/163/83/16220Shop Now
FLA041/41/21/4600Shop Now
FLA063/85/83/81,020Shop Now
FLA081/27/81/21,950Shop Now
FLA105/81.125/82,940Shop Now
FLA123/41.253/43,810Shop Now
FLA161.001.561.007,050Shop Now
FLA201.252.001.2510,830Shop Now
FLA241.502.371.5014,100Shop Now
FLA322.003.002.0025,050Shop Now
FLA402.503.752.5039,000Shop Now
FLA483.004.503.0056,400Shop Now
FLA644.006.004.00100,500Shop Now

FLAC (Inch) Closed Self-Aligning Compensated Plain Linear Bearing

 FLAC (Inch) Closed Self-Aligning Compensated Plain Linear Bearing

This Self-Aligning Compensated Linear Plain Bearing has additional clearance built into the inner diameter, but all other dimensions are the same as the precision bearings. Ideally suited for parallel shaft applications, the heavy duty bearing has a crown on the outer diameter allowing the bearing to re-align itself in binding situations. Specifically designed to easily retrofit straight bore housings, the bearing will allow 1/2° of misalignment capability from centerline (1° overall).

NameNominal ID (in)Nominal OD (in)Shaft Diameter (in)Static Load (lbs)Shop Link
FLAC033/163/83/16220Shop Now
FLAC041/41/21/4600Shop Now
FLAC063/85/83/81,020Shop Now
FLAC081/27/81/21,950Shop Now
FLAC105/81.125/82,940Shop Now
FLAC123/41.253/43,810Shop Now
FLAC161.001.561.007,050Shop Now
FLAC201.252.001.2510,830Shop Now
FLAC241.502.371.5014,100Shop Now
FLAC322.003.002.0025,050Shop Now
FLAC402.503.752.5039,000Shop Now
FLAC483.004.503.0056,400Shop Now
FLAC644.006.004.00100,500Shop Now

FLN (Inch) Open Plain Linear Bearing

FLN (Inch) Open Plain Linear Bearing

The open version of the standard inch closed linear bearing has an opening which is designed to allow use on fully supported shafting for greater system rigidity. This linear bearing offers all the same features and benefits as the closed linear bearing. The open style is available in sizes 1/4” ID to 4” ID and with static load capacities up to 100,500 lb (444 kN). 

NameNominal ID (in)Nominal OD (in)Shaft Diameter (in)Static Load (lbs)Shop Link
FLN063/80.6253/81,020Shop Now
FLN081/20.8751/21,950Shop Now
FLN105/81.135/82,940Shop Now
FLN123/41.253/43,810Shop Now
FLN161.001.561.007,050Shop Now
FLN201.252.001.255,415Shop Now
FLN241.502.371.5014,100Shop Now
FLN322.003.002.0025,050Shop Now
FLN402.503.752.5039,000Shop Now
FLN483.004.503.0056,400Shop Now
FLN644.006.004.00100,500Shop Now

FLCN (Inch) Open Compensated Plain Linear Bearing

 FLCN (Inch) Open Compensated Plain Linear Bearing

The Open Compensated Linear Plain Bearing operates akin to a conventional linear ball bearing, exhibiting comparable performance characteristics. The heavy duty linear bearing notably incorporates supplementary clearance within the inner diameter while maintaining precision across all other dimensions. This design feature renders it optimally tailored for parallel shaft applications. 

NameNominal ID (in)Nominal OD (in)Shaft Diameter (in)Static Load (lbs)Shop Link
FLCN063/85/83/81,020Shop Now
FLCN081/27/81/21,950Shop Now
FLCN105/81.135/81,470Shop Now
FLCN123/41.253/43,810Shop Now
FLCN161.001.561.007,050Shop Now
FLCN201.252.001.2510,830Shop Now
FLCN241.502.371.5014,100Shop Now
FLCN322.003.002.0025,050Shop Now
FLCN402.503.752.5039,000Shop Now
FLCN483.004.503.0056,400Shop Now
FLCN644.006.004.00100,500Shop Now

FM (ISO Metric) Closed Plain Linear Bearing

FM (ISO Metric) Closed Plain Linear Bearing

The distinctive blue anodized aluminum shell distinguishes the ISO metric series, offering readily available sizes conforming to industry standards. These linear bearings are interchangeable with linear ball bearings and select bronze bushings. Inner diameter sizes span from 5 mm to 80 mm, boasting static load capacities of up to 271.9 kN (61,000 lbs).

NameNominal ID (mm)Nominal OD (mm)Shaft Diameter (mm)Static Load (N)Shop Link
FM0551252,276Shop Now
FM0881684,120Shop Now
FM101019105,984Shop Now
FM121222127,907Shop Now
FM1616261611,870Shop Now
FM2020322018,541Shop Now
FM2525402529,881Shop Now
FM3030473042,026Shop Now
FM4040624065,923Shop Now
FM50507550103,005Shop Now
FM60609060154,508Shop Now
FM808012080271,933Shop Now

FMC (ISO Metric) Closed Compensated Plain Linear Bearing

FMC (ISO Metric) Closed Compensated Linear Plain Bearing

The Closed Compensated Plain Linear Bearing is available in standard sizes from 5 mm to 80 mm. This plain linear bearing is adept at managing multidirectional loads and provides versatile mounting options. Featuring added clearance in the inner diameter while maintaining precision dimensions, it excels in parallel shaft applications. 

NameNominal ID (mm)Nominal OD (mm)Shaft Diameter (mm)Static Load (N)Shop Link
FMC0551252,276Shop Now
FMC0881684,120Shop Now
FMC101019105,984Shop Now
FMC121222127,907Shop Now
FMC1616261611,870Shop Now
FMC2020322018,541Shop Now
FMC2525402529,881Shop Now
FMC3030473042,026Shop Now
FMC4040624065,923Shop Now
FMC50507550103,005Shop Now
FMC60609060154,508Shop Now
FMC808012080271,933Shop Now

FMA (ISO Metric) Closed Self-Aligning Plain Linear Bearing

FMA (ISO Metric) Closed Self-Aligning Linear Plain Bearing

The blue shell distinguishes the ISO metric series, available in standard sizes and interchangeable with linear ball bearings and certain bronze bushings. Inner diameters range from 5 mm to 80 mm, with static load capacities up to 271.9 kN (61,000 lbs). Featuring a crowned outer diameter, the linear motion bearing facilitates self-alignment in binding situations and is designed for easy retrofitting into straight bore housings. Additionally, it offers 1/2° of misalignment capability from the centerline (1° overall), ensuring adaptable performance across different applications. 

NameNominal ID (mm)Nominal OD (mm)Shaft Diameter (mm)Static Load (N)Shop Link
FMA0551252,276Shop Now
FMA0881684,120Shop Now
FMA101019105,984Shop Now
FMA121222127,907Shop Now
FMA1616261611,870Shop Now
FMA2020322018,541Shop Now
FMA2525402529,881Shop Now
FMA3030473042,026Shop Now
FMA4040624065,923Shop Now
FMA50507550103,005Shop Now
FMA60609060154,508Shop Now
FMA808012080271,933Shop Now

FMAC (ISO Metric) Closed Self-Aligning Compensated Plain Linear Bearing

FMAC (ISO Metric) Closed Self-Aligning Compensated Linear Plain Bearing

The blue shell distinguishes the metric series, featuring off-the-shelf industry standard sizes and an alternative for linear ball bearings and select bronze bushings. This closed-type, self-aligning linear plain bearing is compensated for enhanced adaptability along uneven shafts. The crowned outer diameter enables self-realignment in binding scenarios and is tailored for straightforward retrofitting into straight bore housings.  

NameNominal ID (mm)Nominal OD (mm)Shaft Diameter (mm)Static Load (N)Shop Link
FMAC0551252,276Shop Now
FMAC0881684,120Shop Now
FMAC101019105,984Shop Now
FMAC121222127,907Shop Now
FMAC1616261611,870Shop Now
FMAC2020322018,541Shop Now
FMAC2525402529,881Shop Now
FMAC3030473042,026Shop Now
FMAC4040624065,923Shop Now
FMAC50507550103,005Shop Now
FMAC60609060154,508Shop Now
FMAC808012080271,933Shop Now

FMCN (ISO Metric) Open Compensated Plain Linear Bearing

FMCN (ISO Metric) Open Compensated Linear Plain Bearing

This is the open type of compensated linear plain bearing that is ideally suited for parallel shaft applications. Additional clearance is built into the inner diameter, but all other dimensions and ratings are the same as the standard bearings.

NameNominal ID (mm)Nominal OD (mm)Shaft Diameter (mm)Static Load (N)Shop Link
FMCN0551252,276Shop Now
FMCN0881684,120Shop Now
FMCN101019105,984Shop Now
FMCN121222127,907Shop Now
FMCN1616261611,870Shop Now
FMCN2020322018,541Shop Now
FMCN2525402529,881Shop Now
FMCN3030473042,026Shop Now
FMCN4040624065,923Shop Now
FMCN50507550103,005Shop Now
FMCN60609060154,508Shop Now
FMCN808012080271,933Shop Now

FMN (ISO Metric) Open Plain Linear Bearings

FMN (ISO Metric) Open Linear Plain Bearings

The opening in the metric Open Plain Linear Bearing is designed to allow for use on fully supported shafting for greater system rigidity. It offers all the same features and benefits as its closed counterpart. The open style is available in sizes 5 mm to 80 mm inner diameter with static load capacities up to 271.9 kN (61,000 lbs).

NameNominal ID (mm)Nominal OD (mm)Shaft Diameter (mm)Static Load (N)Shop Link
FMN0551252,276Shop Now
FMN0881684,120Shop Now
FMN101019105,984Shop Now
FMN121222127,907Shop Now
FMN1616261611,870Shop Now
FMN2020322018,541Shop Now
FMN2525402529,881Shop Now
FMN3030473042,026Shop Now
FMN4040624065,923Shop Now
FMN5050755051,503Shop Now
FMN60609060154,508Shop Now
FMN808012080271,933Shop Now

FG (ISO Metric) Closed Thin Wall Plain Linear Bearings

FG (ISO Metric) Closed Thin Wall Linear Plain Bearings

The Thin Wall Linear Plain Bearing has the same construction and smooth operation as our standard bearings, but in a more compact package. Designed to be interchangeable with compact linear ball bearings and bronze bushings, our Thin Wall Linear Bearings have inner diameters from 6 mm to 50 mm and static load capacities up to 92 kN (20,000 lbs).

NameNominal ID (mm)Nominal OD (mm)Shaft Diameter (mm)Static Load (N)Shop Link
FG0661262,217Shop Now
FG0881583,296Shop Now
FG101017104,532Shop Now
FG121222126,671Shop Now
FG151525158,652Shop Now
FG161626169,888Shop Now
FG2020322014,421Shop Now
FG2525402523,171Shop Now
FG3030453033,374Shop Now
FG3535523544,714Shop Now
FG4040604059,331Shop Now
FG5050805092,705Shop Now

FGC (ISO Metric) Closed Compensated Thin Wall Plain Linear Bearings

FGC (ISO Metric) Closed Compensated Thin Wall Linear Plain Bearings

The Compensated Thin Wall Linear Plain Bearing offers the same robust construction and seamless performance as our standard bearings but in a more space-efficient design. These bearings feature inner diameters ranging from 6 mm to 50 mm and static load capacities up to 92 kN (20,000 lbs) as well as additional clearance on their inner diameters.

NameNominal ID (mm)Nominal OD (mm)Shaft Diameter (mm)Static Load (N)Shop Link
FGC0661262,217Shop Now
FGC0881583,296Shop Now
FGC101017104,532Shop Now
FGC121222126,671Shop Now
FGC151525158,652Shop Now
FGC161626169,888Shop Now
FGC2020322014,421Shop Now
FGC2525402523,171Shop Now
FGC3030453033,374Shop Now
FGC3535523544,714Shop Now
FGC4040604059,331Shop Now
FGC5050755092,705Shop Now

FMT (ISO Metric) Closed Thin Wall Linear Plain Bearings

FMT (ISO Metric) Closed Thin Wall Linear Plain Bearings

Same construction and smooth operation as the FM series but in a more compact package. Designed to be interchangeable with compact ball bearings and bronze bushings.

  • ID sizes 6 mm thru 50 mm
  • Static Load Capacities up to 72 kN (16,000 lbs)
  • Standard Shell Material is Aluminum. Stainless Steel bearing shells available
  • FrelonGOLD® bearing liner standard. Frelon® J & Frelon® W optional
  • Self Lubricating for oil free operation
  • Wide temperature range:  -240° C/ 204° C (-400° F/ 400° F)
  • Vibration Dampening
  • Custom modifications available – contact an Application Engineer for details
NameNominal ID (mm)Nominal OD (mm)Shaft Diameter (mm)Static Load (N)Shop Link
FMT0661262,727Shop Now
FMT0881583,963Shop Now
FMT101017105,356Shop Now
FMT121219126,926Shop Now
FMT141421148,083Shop Now
FMT161624169,888Shop Now
FMT2020282012,361Shop Now
FMT2525352520,601Shop Now
FMT3030403030,902Shop Now
FMT4040524049,442Shop Now
FMT5050625072,104Shop Now

FMTC (ISO Metric) Closed Compensated Thin Wall Linear Plain Bearings

FMTC (ISO Metric) Closed Compensated Thin Wall Linear Plain Bearings

This is the closed compensated version of the metric thin wall linear plain bearing (FMTC). Designed to be interchangeable with compact ball bearings and bronze bushings.

  • ID sizes 6 mm thru 50 mm
  • Static Load Capacities up to 72 kN (16,000 lbs)
  • Standard Shell Material is Aluminum. Stainless Steel bearing shells available
  • FrelonGOLD® bearing liner standard. Frelon® J & Frelon® W optional
  • Self Lubricating for oil free operation
  • Wide temperature range:  -240° C/ 204° C (-400° F/ 400° F)
  • Vibration Dampening
  • Custom modifications available – contact an Application Engineer for details
NameNominal ID (mm)Nominal OD (mm)Shaft Diameter (mm)Static Load (N)Shop Link
FMTC0661262,727Shop Now
FMTC0881583,963Shop Now
FMTC101017105,356Shop Now
FMTC121219126,926Shop Now
FMTC141421148,083Shop Now
FMTC161624169,888Shop Now
FMTC2020282012,361Shop Now
FMTC2525352520,601Shop Now
FMTC3030403030,902Shop Now
FMTC4040524049,442Shop Now
FMTC5050625072,104Shop Now

FJ (JIS) Closed Plain Linear Bearing

FJ (JIS) Closed Linear Plain Bearing

The green anodized aluminum shell identifies the JIS metric series, which is available in off-the-shelf industry standard sizes and interchangeable with linear ball bearings and some bronze bushings. The closed linear plain bearing style is for use with end-supported shafting. Inner diameter sizes range from 6 mm to 150 mm with static load capacities up to 741 kN (166,000 lbs).

NameNominal ID (mm)Nominal OD (mm)Shaft Diameter (mm)Static Load (N)Shop Link
FJ0661262,348Shop Now
FJ088158404Shop Now
FJ10101910610Shop Now
FJ12122112756Shop Now
FJ13132313874Shop Now
FJ161628161,244Shop Now
FJ202032201,764Shop Now
FJ252540253,098Shop Now
FJ303045304,032Shop Now
FJ353552355,146Shop Now
FJ383857386,064Shop Now
FJ404060406,720Shop Now
FJ50508050102,963Shop Now
FJ60609060135,911Shop Now
FJ808012080230,637Shop Now
FJ100100150100360,371Shop Now
FJ120120180120494,222Shop Now
FJ150150210150741,334Shop Now

FJA (JIS) Closed Self-Aligning Plain Linear Bearing

FJA (JIS) Closed Self-Aligning Linear Plain Bearing

This is the closed, self-aligning style linear plain linear bearing that is used with end-supported shafting. This linear bearing has a crowned outer diameter allowing the linear bearing to re-align itself in binding situations. It was specifically designed to easily retrofit straight bore housings. 

NameNominal ID (mm)Nominal OD (mm)Shaft Diameter (mm)Static Load (N)Shop Link
FJA0661262,348Shop Now
FJA0881583,962Shop Now
FJA101019105,982Shop Now
FJA121221127,413Shop Now
FJA131323138,570Shop Now
FJA1616281612,199Shop Now
FJA2020322017,298Shop Now
FJA2525402530,379Shop Now
FJA3030453039,538Shop Now
FJA3535523550,462Shop Now
FJA3838573859,464Shop Now
FJA4040604065,896Shop Now
FJA50508050102,963Shop Now
FJA60609060135,911Shop Now
FJA808012080230,637Shop Now
FJA100100150100360,371Shop Now
FJA120120180120494,222Shop Now
FJA150150210150741,331Shop Now

FJAC (JIS) Closed Self-Aligning Compensated Plain Linear Bearing

FJAC (JIS) Closed Self-Aligning Compensated Linear Plain Bearing

The green shell identifies the JIS metric series that conforms to JIS tolerance standards. This is the closed, self-aligning and compensated style linear bearing that is used with end-supported shafting. The crowned outer diameter and additional running clearance contribute to a best in class, heavy duty linear bearing.

NameNominal ID (mm)Nominal OD (mm)Shaft Diameter (mm)Static Load (N)Shop Link
FJAC0661262,348Shop Now
FJAC0881583,962Shop Now
FJAC101019105,982Shop Now
FJAC121221127,413Shop Now
FJAC131323138,570Shop Now
FJAC1616281612,199Shop Now
FJAC2020322017,298Shop Now
FJAC2525402530,379Shop Now
FJAC3030453039,538Shop Now
FJAC3535523550,462Shop Now
FJAC3838573859,464Shop Now
FJAC4040604065,896Shop Now
FJAC50508050102,963Shop Now
FJAC60609060135,911Shop Now
FJAC808012080230,637Shop Now
FJAC100100150100360,371Shop Now
FJAC120120180120494,222Shop Now
FJAC150150210150741,331Shop Now

FJC (JIS) Closed Compensated Plain Linear Bearing

FJC (JIS) Closed Compensated Linear Plain Bearing

This is the closed and compensated linear motion plain linear bearing style which allows for greater shaft flexibility including use with end-supported shafting. The additional running clearance on the inner diameter makes this bearing compensated. It has inner diameter sizes that range from 6 mm to 150 mm and static load capacities up to 741 kN (166,000 lbs).

NameNominal ID (mm)Nominal OD (mm)Shaft Diameter (mm)Static Load (N)Shop Link
FJC0661262,348Shop Now
FJC0881583,962Shop Now
FJC101019105,982Shop Now
FJC121221127,413Shop Now
FJC131323138,570Shop Now
FJC1616281612,199Shop Now
FJC2020322017,298Shop Now
FJC2525402530,379Shop Now
FJC3030453039,538Shop Now
FJC3535523550,462Shop Now
FJC3838573859,464Shop Now
FJC4040604065,896Shop Now
FJC50508050102,963Shop Now
FJC60609060135,911Shop Now
FJC808012080230,637Shop Now
FJC100100150100360,371Shop Now
FJC120120180120494,222Shop Now
FJC150150210150741,331Shop Now

FJCN (JIS) Open Compensated Plain Linear Bearing

FJCN (JIS) Open Compensated Linear Plain Bearing

This is the open and compensated linear motion plain linear bearing that allows for use with fully supported shafting. The compensated style has a larger running clearance on the inner diameter with sizes that range from 6 mm to 150 mm and static load capacities up to 741 kN (166,000 lbs). 

Name Nominal ID (mm) Nominal OD (mm) Shaft Diameter (mm) Static Load (N) Shop Link
FJCN08 8 15 8 3,962 Shop Now
FJCN10 10 19 10 5,982 Shop Now
FJCN12 12 21 12 7,413 Shop Now
FJCN13 13 23 13 8,570 Shop Now
FJCN16 16 28 16 12,199 Shop Now
FJCN20 20 32 20 17,298 Shop Now
FJCN25 25 40 25 30,379 Shop Now
FJCN30 30 45 30 39,538 Shop Now
FJCN35 35 52 35 50,462 Shop Now
FJCN38 38 57 38 59,464 Shop Now
FJCN40 40 60 40 65,896 Shop Now
FJCN50 50 80 50 102,963 Shop Now
FJCN60 60 90 60 135,911 Shop Now
FJCN80 80 120 80 230,637 Shop Now
FJCN100 100 150 100 360,371 Shop Now
FJCN120 120 80 120 494,222 Shop Now

FJN (JIS) Open Plain Linear Bearing

FJN (JIS) Open Linear Plain Bearing

The open version of our JIS metric linear motion plain linear bearing has an opening that is designed to allow use on fully supported shafting for greater system rigidity. It offers all the same features and benefits as the closed linear bearing. The heavy duty linear bearing open style is available in sizes 8 mm to 80 mm inner diameters with static load capacities up to 271.9 kN (61,000 lbs). 

NameNominal ID (mm)Nominal OD (mm)Shaft Diameter (mm)Static Load (N)Shop Link
FJN0881582,805Shop Now
FJN101019105,982Shop Now
FJN121221127,413Shop Now
FJN1616281612,199Shop Now
FJN2020322017,298Shop Now
FJN2525402530,379Shop Now
FJN3030453039,538Shop Now
FJN3535523550,462Shop Now
FJN3838573859,464Shop Now
FJN4040604065,896Shop Now
FJN50508050102,963Shop Now
FJN60609060135,911Shop Now
FJN808012080230,637Shop Now
FJN100100150100360,371Shop Now