JIS Plain Linear Bearing FJAC20 20mm Self-Aligning Crown, Compensated ID

Crowned self-aligning plain linear bearing with a 20mm JIS Metric inner diameter and a compensated running clearance of 0.0015" per side. It features a self-lubricating FrelonGOLD® liner for excellent wear resistance, vibration dampening, and reduced friction, ensuring smooth operation without additional lubrication. The crowned self-aligning outer diameter accommodates misalignment. The anodized aluminum shell increases durability while remaining lightweight, and it withstands extreme temperatures from -400°F/+400°F or -240°C/204°C.

  • Closed, crowned, self-aligning outer shell
  • Compensated running clearance of 0.0015" per side
  • Self-lubricating liner made from FrelonGOLD®
  • Optional liners for corrosive chemical environments and food processing
  • JIS Metric inner diameter of 20mm
  • Temperature rating of -400°F/+400°F or -240°C/204°C
  • Vibration damping for smooth and quiet operation
  • Optional urethane seals for ID sizes 20 mm and larger
$27.53
This quantity could qualify for bulk pricing.
Configure Custom Features
Dimensions
Videos
Resources

Product Dimensions

Approx. Weightwidthlengthheight
1 lbs0 in0 in0 in

Additional Dimensions

Category Dimensions
Simplicity Plain Bearing Overview
Simplicity Plain Bearing Overview
Simplicity 60 Plus Shafting and Bearing Matched for Performance
Simplicity 60 Plus Shafting and Bearing Matched for Performance
How to Install the Right Simplicity Linear Bearing
How to Install the Right Simplicity Linear Bearing
How to Properly Lubricate a Plain Linear Bearing
How to Properly Lubricate a Plain Linear Bearing
Custom Bearings Project
Custom Bearings Project
Custom Hillman Case Study DOD
Custom Hillman Case Study DOD

Catalogs & Datasheets

SIMPLICITY Self-Lubricated Linear Bearings Datasheet
datasheetOpen Link
SIMPLICITY Self-Lubricated Linear Bearings Chemical Reaction Chart
datasheetOpen Link
RST Catalog - Linear Bearings and Shafting
catalogOpen Link

News & Blogs

The Science of Simplicity Self-Lubricating Linear Plain Bearings
blogOpen Link
Simplicity Bearings - Designed to Last
blogOpen Link
Withstand the test of time with Simplicity® Bearings
newsOpen Link
The Simplicity® Bearing: Meeting All Packaging Needs without Fail
newsOpen Link
Combating Environmental Issues With PBC Linear Guidance Solutions
blogOpen Link
Ball-bearing vs. Plane Bearing Technology in Heavy Wash-down
newsOpen Link
White Paper: Demystifying the 2:1 Ratio and the Stick-Slip Phenomenon
blogOpen Link
Calculating a Plain Bearings Pressure Velocity
blogOpen Link
Plain vs Ball Bushings in Washdown Environments
blogOpen Link
PBC Linear’s Guide for Approved Bearing Inspection Methods
blogOpen Link
Closed Simplicity Linear Bearings
blogOpen Link
Welding and Automotive Manufacturing
blogOpen Link
Simplicity Keeps Automotive Welding Line Running
newsOpen Link
Automation in the Automotive Industry
blogOpen Link
Washdown Bottling Automation
blogOpen Link
Overview of Linear Guides in Motion Design
blogOpen Link

Customers also purchased