Thin Wall Plain Linear Bearing FMT40 40mm Closed

Thin Wall Plain Linear Bearing with a precision 40mm ID, 52mm OD and 60mm length, ISO Metric, featuring a self-lubricating FrelonGOLD® liner for maintenance-free, oil-free operation in harsh conditions including extreme temperatures, dirt, vibration and shock. The precision ID provides 0.0005" running clearance per side. Static load capacity is 49,442 N (11,115 lb). Weld splatter wipes away rather than adhering to the bearing surface.

  • Thin Walled Plain Linear Bearing - closed shell
  • 40mm ID × 52mm OD × 60mm length
  • Precision running clearance: 0.0005" per side
  • Static load capacity: 49,442 N (11,115 lb)
  • Self-lubricating FrelonGOLD® liner for maintenance-free, oil-free operation
  • Anodized aluminum outer shell with straight OD
  • Designed for use with end-supported shafting
  • Weld splatter wipes away rather than adhering to the bearing surface
  • Interchangeable with compact linear ball bearings and some bronze bushings
  • ISO metric FMT Series ID sizes: 6mm to 50mm
  • Temperature rating: -400°F to +400°F (-240°C to +204°C)
  • Maximum speed: up to 8m/s (315in/s)
  • Shaft lengths up to 12ft
  • Vibration damping helps provide smooth, quiet operation
  • For additional ID clearance, use FMTC40 with 0.0015" running clearance per side
  • Use with hardened 1060 / Simplicity 60 Plus™ steel, hardened 440 stainless steel, or ceramic-coated aluminum shafting

3D Models

TypeFileFormatLink
3dFMT40.htmlhtmlView
cadFMT40.x_tSolidWorks >=2006Download
$67.37
This quantity could qualify for bulk pricing.
Configure Custom Features
Dimensions
Videos
Resources

Product Dimensions

Approx. Weightwidthlengthheight
0.27 lbs2.05 in2.36 in2.05 in

Additional Dimensions

Category Dimensions
Simplicity Plain Bearing Overview
Simplicity Plain Bearing Overview
Simplicity 60 Plus Shafting and Bearing Matched for Performance
Simplicity 60 Plus Shafting and Bearing Matched for Performance
How to Install the Right Simplicity Linear Bearing
How to Install the Right Simplicity Linear Bearing
How to Properly Lubricate a Plain Linear Bearing
How to Properly Lubricate a Plain Linear Bearing
Custom Bearings Project
Custom Bearings Project
Custom Hillman Case Study DOD
Custom Hillman Case Study DOD

3D Models

SolidWorks >=2006
cadDownload
html
3dView

Catalogs & Datasheets

SIMPLICITY Self-Lubricated Linear Bearings Datasheet
datasheetOpen Link
SIMPLICITY Self-Lubricated Linear Bearings Chemical Reaction Chart
datasheetOpen Link
RST Catalog - Linear Bearings and Shafting
catalogOpen Link

News & Blogs

The Science of Simplicity Self-Lubricating Linear Plain Bearings
blogOpen Link
Simplicity Bearings - Designed to Last
blogOpen Link
Withstand the test of time with Simplicity® Bearings
newsOpen Link
The Simplicity® Bearing: Meeting All Packaging Needs without Fail
newsOpen Link
Combating Environmental Issues With PBC Linear Guidance Solutions
blogOpen Link
Ball-bearing vs. Plane Bearing Technology in Heavy Wash-down
newsOpen Link
White Paper: Demystifying the 2:1 Ratio and the Stick-Slip Phenomenon
blogOpen Link
Calculating a Plain Bearings Pressure Velocity
blogOpen Link
Plain vs Ball Bushings in Washdown Environments
blogOpen Link
PBC Linear’s Guide for Approved Bearing Inspection Methods
blogOpen Link
Closed Simplicity Linear Bearings
blogOpen Link
Welding and Automotive Manufacturing
blogOpen Link
Simplicity Keeps Automotive Welding Line Running
newsOpen Link
Automation in the Automotive Industry
blogOpen Link
Washdown Bottling Automation
blogOpen Link
Overview of Linear Guides in Motion Design
blogOpen Link

Customers also purchased