Linear Bearing - Thin Wall, Plain FG (Metric) Closed

Linear Bearings - Thin Wall, Plain, Closed

The Simplicity Thin Wall Plain Linear Bearings offer the same construction and smooth operation as the standard Simplicity Linear Bearings, but in a more compact package.  In this category, we present the Closed versions.

Ways to Order

46 products
FAG-interchange plain linear bearing, closed, with an 8mm precision ID (inner diameter) that provides a 0.0005" running clearance per side on matching round shafts. This compact thin-wall bearing, sized to FAG interchange dimensions, is encased in an anodized aluminum outer shell and features a bonded Simplicity® self-lubricating FrelonGOLD® bore liner..
$14.38
Thin Wall Plain Linear Bearing with a precision 20mm ID, 28mm OD and 30mm length, ISO Metric, featuring a self-lubricating FrelonGOLD® liner for maintenance-free, oil-free operation in harsh conditions including extreme temperatures, dirt, vibration and shock. The precision ID provides 0.0005" running clearance per side. Static load capacity is 14,832..
$18.91
Thin Wall Plain Linear Bearing with a precision 50mm ID and 62mm OD, ISO Metric, featuring a self-lubricating FrelonGOLD® liner for maintenance-free, oil-free operation in harsh conditions including extreme temperatures, dirt, vibration and shock. The precision ID provides 0.0005" running clearance per side. Static load capacity is 72,104 N (16,209..
$117.77
Thin Wall Plain Linear Bearing with a precision 25mm ID and 35mm OD, ISO Metric, featuring a self-lubricating FrelonGOLD® liner for maintenance-free, oil-free operation in harsh conditions including extreme temperatures, dirt, vibration and shock. The precision ID provides 0.0005" running clearance per side. Static load capacity is 20,601 N. The..
$34.96
Thin Wall Plain Linear Bearing with a compensated 25mm ID (inner diameter), featuring a self-lubricating FrelonGOLD® liner for maintenance-free operation in harsh conditions like extreme temperatures, dirt and vibration. The compensated running clearance provides more clearance between the lined interior and shaft allowing the plain bearing to perform like a..
$34.96
Thin Wall Plain Linear Bearing with a compensated 14mm ID (inner diameter), featuring a self-lubricating FrelonGOLD® liner for maintenance-free operation in harsh conditions like extreme temperatures, dirt and vibration. The compensated running clearance provides more clearance between the lined interior and shaft allowing the plain bearing to perform like a..
$18.55
Thin Wall Plain Linear Bearing with a precision 16mm ID, 24mm OD and 30mm length, ISO Metric, featuring a self-lubricating FrelonGOLD® liner for maintenance-free, oil-free operation in harsh conditions including extreme temperatures, dirt, vibration and shock. The precision ID provides 0.0005" running clearance per side. Static load capacity is 9,888..
$18.55
Thin Wall Plain Linear Bearing with a precision 12mm ID (inner diameter), featuring a self-lubricating FrelonGOLD® liner for maintenance-free operation in harsh conditions like extreme temperatures, dirt and vibration.  Closed - ISO Metric Only Precision running clearance 0.0005" per side Anodized aluminum outer shell - Straight outer diameter Designed for..
$16.62
FAG-interchange plain linear bearing, closed, with a 12mm precision ID (inner diameter) that provides a 0.0005" running clearance per side on matching round shafts. This compact thin-wall bearing, sized to FAG interchange dimensions, is encased in an anodized aluminum outer shell and features a bonded Simplicity® self-lubricating FrelonGOLD® bore liner..
$16.62
FAG-interchange plain linear bearing, closed, with a 6mm precision ID (inner diameter) that provides a 0.0005" running clearance per side on matching round shafts. This compact thin-wall bearing, sized to FAG interchange dimensions, is encased in an anodized aluminum outer shell and features a bonded Simplicity® self-lubricating FrelonGOLD® bore liner..
$14.38
Thin Wall Plain Linear Bearing with a compensated 40mm ID (inner diameter), featuring a self-lubricating FrelonGOLD® liner for maintenance-free operation in harsh conditions like extreme temperatures, dirt and vibration. The compensated running clearance provides more clearance between the lined interior and shaft allowing the plain bearing to perform like a..
$67.37
Thin Wall Plain Linear Bearing with a compensated 20mm ID (inner diameter), featuring a self-lubricating FrelonGOLD® liner for maintenance-free operation in harsh conditions like extreme temperatures, dirt and vibration. The compensated running clearance provides more clearance between the lined interior and shaft allowing the plain bearing to perform like a..
$18.91
Thin Wall Plain Linear Bearing with a compensated 10mm ID (inner diameter), featuring a self-lubricating FrelonGOLD® liner for maintenance-free operation in harsh conditions like extreme temperatures, dirt and vibration. The compensated running clearance provides more clearance between the lined interior and shaft allowing the plain bearing to perform like a..
$15.95
Thin-wall plain linear bearing, closed-shell, with a 12mm compensated ID (inner diameter) that provides a 0.0015" running clearance per side on matching round shafts. This compact FAG-interchange bearing is encased in a thin-wall anodized aluminum outer shell and features a bonded Simplicity® self-lubricating FrelonGOLD® bore liner for oil-free, maintenance-free linear,..
$16.62
Thin-wall plain linear bearing, closed-shell, with a 15mm compensated ID (inner diameter) that provides a 0.0015" running clearance per side on matching round shafts. This compact FAG-interchange bearing is encased in a thin-wall anodized aluminum outer shell and features a bonded Simplicity® self-lubricating FrelonGOLD® bore liner for oil-free, maintenance-free linear,..
$18.55
Thin Wall Plain Linear Bearing with a precision 6mm ID (inner diameter), featuring a self-lubricating FrelonGOLD® liner for maintenance-free operation in harsh conditions like extreme temperatures, dirt and vibration.  Closed - ISO Metric Only Precision running clearance 0.0005" per side Anodized aluminum outer shell - Straight outer diameter Designed for..
$14.38
Thin Wall Plain Linear Bearing with a compensated 50mm ID (inner diameter), featuring a self-lubricating FrelonGOLD® liner for maintenance-free operation in harsh conditions like extreme temperatures, dirt and vibration. The compensated running clearance provides more clearance between the bearing interior and shaft allowing the bearing to perform like a linear..
$117.77
Thin Wall Plain Linear Bearing with a precision 40mm ID, 52mm OD and 60mm length, ISO Metric, featuring a self-lubricating FrelonGOLD® liner for maintenance-free, oil-free operation in harsh conditions including extreme temperatures, dirt, vibration and shock. The precision ID provides 0.0005" running clearance per side. Static load capacity is 49,442..
$67.37
Thin-wall plain linear bearing, closed-shell, with a 40mm compensated ID (inner diameter) that provides a 0.0015" running clearance per side on matching round shafts. This compact FAG-interchange bearing is encased in a thin-wall anodized aluminum outer shell and features a bonded Simplicity® self-lubricating FrelonGOLD® bore liner for oil-free, maintenance-free linear,..
$67.37
Thin-wall plain linear bearing, closed-shell, with a 35mm compensated ID (inner diameter) that provides a 0.0015" running clearance per side on matching round shafts. This compact FAG-interchange bearing is encased in a thin-wall anodized aluminum outer shell and features a bonded Simplicity® self-lubricating FrelonGOLD® bore liner for oil-free, maintenance-free linear,..
$67.37
46 products

Linear Bearings - Thin Wall, Plain, Closed

46 products

The Simplicity Thin Wall Plain Linear Bearings offer the same construction and smooth operation as the standard Simplicity Linear Bearings, but in a more compact package.  In this category, we present the Closed versions.

  • Only available in metric sizes 
  • Designed for use with end-supported shafting 
  • Interchangeable with compact linear ball bearings and some bronze bushings 
  • ID sizes: 6 mm to 50 mm 
  • Static Load Capacities up to 92 kN (20,000 lbs) 
  • Choose between standard ID running clearance (0.0005" per side) and compensated ID running clearance (0.0015" per side)

    Further Specifications

  • Self-Lubricating Bearing Liner: FrelonGOLD® is standard;
  • Optional liners include Frelon® J & Frelon® W 
  • Temperature Rating: -400°F/+400°F or -240°C/204°C
  • Maximum Speed: Up to 8 m/s (315 in/s) 
  • Shaft Lengths: Up to 12 feet 
  • Shell Material: Aluminum
  • Self-Lubricating: Provides oil-free operation
  • Vibration Damping: Ensures smooth and quiet operation