Linear Bearing - Thin Wall, Plain FG (Metric) Closed

Linear Bearings - Thin Wall, Plain, Closed

The Simplicity Thin Wall Plain Linear Bearings offer the same construction and smooth operation as the standard Simplicity Linear Bearings, but in a more compact package.  In this category, we present the Closed versions.

Ways to Order

46 products
Thin Wall Plain Linear Bearing with a compensated 16mm ID (inner diameter), featuring a self-lubricating FrelonGOLD® liner for maintenance-free operation in harsh conditions like extreme temperatures, dirt and vibration. The compensated running clearance provides more clearance between the lined interior and shaft allowing the plain bearing to perform like a..
$18.55
Thin Wall Plain Linear Bearing with a compensated 30mm ID (inner diameter), featuring a self-lubricating FrelonGOLD® liner for maintenance-free operation in harsh conditions like extreme temperatures, dirt and vibration. The compensated running clearance provides more clearance between the lined interior and shaft allowing the plain bearing to perform like a..
$58.72
Thin Wall Plain Linear Bearing with a compensated 12mm ID (inner diameter), featuring a self-lubricating FrelonGOLD® liner for maintenance-free operation in harsh conditions like extreme temperatures, dirt and vibration. The compensated running clearance provides more clearance between the lined interior and shaft allowing the plain bearing to perform like a..
$16.62
Thin Wall Plain Linear Bearing with a compensated 8mm ID (inner diameter), featuring a self-lubricating FrelonGOLD® liner for maintenance-free operation in harsh conditions like extreme temperatures, dirt and vibration. The compensated running clearance provides more clearance between the lined interior and shaft allowing the plain bearing to perform like a..
$14.38
Thin Wall Plain Linear Bearing with a precision 30mm ID, 40mm OD and 50mm length, ISO Metric, featuring a self-lubricating FrelonGOLD® liner for maintenance-free, oil-free operation in harsh conditions including extreme temperatures, dirt, vibration and shock. The precision ID provides 0.0005" running clearance per side. Static load capacity is 29,665..
$58.72
Thin Wall Plain Linear Bearing with a compensated 6mm ID (inner diameter), featuring a self-lubricating FrelonGOLD® liner for maintenance-free operation in harsh conditions like extreme temperatures, dirt and vibration. The compensated running clearance provides more clearance between the lined interior and shaft allowing the plain bearing to perform like a..
$14.38
46 products

Linear Bearings - Thin Wall, Plain, Closed

46 products

The Simplicity Thin Wall Plain Linear Bearings offer the same construction and smooth operation as the standard Simplicity Linear Bearings, but in a more compact package.  In this category, we present the Closed versions.

  • Only available in metric sizes 
  • Designed for use with end-supported shafting 
  • Interchangeable with compact linear ball bearings and some bronze bushings 
  • ID sizes: 6 mm to 50 mm 
  • Static Load Capacities up to 92 kN (20,000 lbs) 
  • Choose between standard ID running clearance (0.0005" per side) and compensated ID running clearance (0.0015" per side)

    Further Specifications

  • Self-Lubricating Bearing Liner: FrelonGOLD® is standard;
  • Optional liners include Frelon® J & Frelon® W 
  • Temperature Rating: -400°F/+400°F or -240°C/204°C
  • Maximum Speed: Up to 8 m/s (315 in/s) 
  • Shaft Lengths: Up to 12 feet 
  • Shell Material: Aluminum
  • Self-Lubricating: Provides oil-free operation
  • Vibration Damping: Ensures smooth and quiet operation