JIS Plain Linear Bearing - FJN38 38mm Open Precision ID

Open plain linear bearing of 38mm JIS ID with a precision running clearance of 0.0005″ per side. Its green anodized aluminum shell ensures robust durability, while the FrelonGOLD® liner delivers self-lubricating, maintenance-free performance with vibration damping. The open shell is tailored for rail-supported shafting.

  • Straight outer diameter (OD)
  • Meets JIS metric tolerance standards for precision and compatibility
  • Optional Frelon® J or W liners for corrosive environments or FDA compliance
  • Handles static loads up to 741,331 N (~166,537 lbs) for heavy-duty applications
  • Operates effectively from -240°C to 204°C (-400°F to 400°F)
  • Self-lubricating bearings just brush away dirt
  • Includes optional urethane seals (≥20mm ID), O-rings, or external lubrication
$93.14
Configure Custom Features
Details
Dimensions
Videos
Resources

Additional Details

Category Details

Open Linear Plain Bearing Details:

Product Dimensions

weightwidthlengthheight
0.54 lbs2.24 in2.99 in2.12 in

Additional Dimensions

Category Dimensions
Simplicity Plain Bearing Overview
Simplicity Plain Bearing Overview
Simplicity 60 Plus Shafting and Bearing Matched for Performance
Simplicity 60 Plus Shafting and Bearing Matched for Performance
How to Install the Right Simplicity Linear Bearing
How to Install the Right Simplicity Linear Bearing
How to Properly Lubricate a Plain Linear Bearing
How to Properly Lubricate a Plain Linear Bearing
Custom Bearings Project
Custom Bearings Project
Custom Hillman Case Study DOD
Custom Hillman Case Study DOD

Catalogs & Datasheets

SIMPLICITY Self-Lubricated Linear Bearings Datasheet
datasheetOpen Link
SIMPLICITY Self-Lubricated Linear Bearings Chemical Reaction Chart
datasheetOpen Link
Simplicity Linear Bearings Chemical Chart
datasheetOpen Link
Simplicity Linear Plain Bearings
datasheetOpen Link

News & Blogs

The Science of Simplicity Self-Lubricating Linear Plain Bearings
blogOpen Link
Simplicity Bearings - Designed to Last
blogOpen Link
Withstand the test of time with Simplicity® Bearings
newsOpen Link
The Simplicity® Bearing: Meeting All Packaging Needs without Fail
newsOpen Link
Combating Environmental Issues With PBC Linear Guidance Solutions
blogOpen Link
Ball-bearing vs. Plane Bearing Technology in Heavy Wash-down
newsOpen Link
White Paper: Demystifying the 2:1 Ratio and the Stick-Slip Phenomenon
blogOpen Link
Calculating a Plain Bearings Pressure Velocity
blogOpen Link
Plain vs Ball Bushings in Washdown Environments
blogOpen Link
PBC Linear’s Guide for Approved Bearing Inspection Methods
blogOpen Link
Installing Simplicity Linear Bearings with Non-Standard Housings
blogOpen Link
Overview of Linear Guides in Motion Design
blogOpen Link