Plain Linear Bearing FLN (Inch) Open

Plain Linear Bearings - Open

Open Plain Linear Bearings, self-lubricating and designed for use on rail-supported shafting that enhances system rigidity. These open-shelled bearings are available in inch (3/16” to 4”), metric (5mm to 80mm), and JIS sizes. With static load capacities reaching up to 166,000 lb (740 kN), they feature optional FrelonGOLD® liners (as well as Frelon® J or W), operate in any orientation, and can withstand temperatures from -400°F to +400°F (-240°C to 204°C). They achieve maximum speeds of 8 m/s (315 in/s) and offer standard or compensated ID clearances, along with standard or self-aligning OD to prevent binding. Constructed from anodized aluminum or stainless steel, they include various seal options (nitrile, urethane, viton). Mounting options feature O-ring and retaining ring grooves, making them interchangeable with linear ball bearings and certain bronze bushings.

More About Plain Linear Bearings - Open

Ways to Order

Catalog Preview
Web Catalog Web Catalog Download PDF Download PDF Video Video
75 products
Open plain linear bearing with a 1" precision ID for round shafts, which provides a 0.0005" running clearance per side. The open anodized aluminum shell provides clearance for rail-supported shafting or profiled rails, while the bonded, self-lubricating FrelonGOLD® liner supports maintenance-free linear, rotational, and oscillating motion without grease. Built for..
$49.07
Open plain linear bearing with a 1.5" precision ID for round shafts, which provides a 0.0005" running clearance per side. The open anodized aluminum shell provides clearance for rail-supported shafting or profiled rails, while the bonded, self-lubricating FrelonGOLD® liner supports maintenance-free linear, rotational, and oscillating motion without grease. Built for..
$93.14
Open plain linear bearing with a 10mm ISO Metric precision ID which has a 0.0005" running clearance per side on round shafts. The open shell design provides clearance for rail-supported shafting or profiled rails, while the bonded, self-lubricating FrelonGOLD® liner facilitates maintenance-free linear, rotational, and oscillating motion without grease. Built..
$21.95
Open plain linear bearing with a 20mm ISO metric compensated ID which has a 0.0015" running clearance per side on round shafts. The open shell design provides clearance for rail-supported shafting or profiled rails, while the self-lubricating FrelonGOLD® liner facilitates maintenance-free linear, rotational, and oscillating motion without grease. Built for..
$28.75
Open plain linear bearing with a 3/4" precision ID for round shafts, which provides a 0.0005" running clearance per side. The open anodized aluminum shell provides clearance for rail-supported shafting or profiled rails, while the bonded, self-lubricating FrelonGOLD® liner supports maintenance-free linear, rotational, and oscillating motion without grease. Built for..
$28.75
Plain linear bearing, open, with a 2" compensated ID, which has a 0.0015" per side running clearance. Housed in an anodized aluminum shell and lined with the renowned self-lubricating FrelonGOLD® liner, this bearing ensures maintenance-free performance in harsh conditions, including extreme temperatures, dirt, and vibration. Inch Series - Open anodized..
$163.00
Plain linear bearing, open, with a 1" compensated ID, which has a 0.0015" per side running clearance. Housed in an anodized aluminum shell and lined with the renowned self-lubricating FrelonGOLD® liner, this bearing ensures maintenance-free performance in harsh conditions, including extreme temperatures, dirt, and vibration. Inch Series - Open anodized..
$49.07
Open self-lubricating plain linear bearing with a 20mm JIS Metric inner diameter and a precision running clearance of 0.0005" per side. Made with a self-lubricating FrelonGOLD® liner, it offers excellent wear resistance and vibration dampening, ensuring smooth operation without extra lubrication in harsh and/or high temperature environments. The anodized aluminum..
$28.75
Open plain linear bearing with a 40mm ISO metric compensated ID which has a 0.0015" running clearance per side on round shafts. The open shell design provides clearance for rail-supported shafting or profiled rails, while the self-lubricating FrelonGOLD® liner facilitates maintenance-free linear, rotational, and oscillating motion without grease. Built for..
$93.14
Open plain linear bearing with a 25mm ISO metric compensated ID which has a 0.0015" running clearance per side on round shafts. The open shell design provides clearance for rail-supported shafting or profiled rails, while the self-lubricating FrelonGOLD® liner facilitates maintenance-free linear, rotational, and oscillating motion without grease. Built for..
$49.07
Plain linear bearing, open, with a 1.5" compensated ID, which has a 0.0015" per side running clearance. Housed in an anodized aluminum shell and lined with the renowned self-lubricating FrelonGOLD® liner, this bearing ensures maintenance-free performance in harsh conditions, including extreme temperatures, dirt, and vibration. Inch Series - Open anodized..
$93.14
Plain linear bearing, open, with a 1/2" compensated ID, which has a 0.0015" per side running clearance. Housed in an anodized aluminum shell and lined with self-lubricating FrelonGOLD®, this bearing ensures maintenance-free performance in harsh conditions, including extreme temperatures, dirt, and vibration. Inch Series - Open anodized aluminum shell Compensated..
$25.63
Open plain linear bearing with a 25mm ISO Metric precision ID which has a 0.0005" running clearance per side on round shafts. The open shell design provides clearance for rail-supported shafting or profiled rails, while the bonded, self-lubricating FrelonGOLD® liner facilitates maintenance-free linear, rotational, and oscillating motion without grease. Built..
$49.07
Open plain linear bearing with a 5mm ISO Metric precision ID which has a 0.0005" running clearance per side on round shafts. The open shell design provides clearance for rail-supported shafting or profiled rails, while the bonded, self-lubricating FrelonGOLD® liner facilitates maintenance-free linear, rotational, and oscillating motion without grease. Built..
$19.82
Open plain linear bearing with an 8mm ISO Metric precision ID which has a 0.0005" running clearance per side on round shafts. The open shell design provides clearance for rail-supported shafting or profiled rails, while the bonded, self-lubricating FrelonGOLD® liner facilitates maintenance-free linear, rotational, and oscillating motion without grease. Built..
$19.82
Open plain linear bearing with a 50mm ISO metric compensated ID which has a 0.0015" running clearance per side on round shafts. The open shell design provides clearance for rail-supported shafting or profiled rails, while the self-lubricating FrelonGOLD® liner facilitates maintenance-free linear, rotational, and oscillating motion without grease. Built for..
$163.00
Open plain linear bearing with a 5mm ISO metric compensated ID which has a 0.0015" running clearance per side on round shafts. The open shell design provides clearance for rail-supported shafting or profiled rails, while the self-lubricating FrelonGOLD® liner facilitates maintenance-free linear, rotational, and oscillating motion without grease. Built for..
$19.82
Open plain linear bearing with a 2" precision ID for round shafts, which provides a 0.0005" running clearance per side. The open anodized aluminum shell provides clearance for rail-supported shafting or profiled rails, while the bonded, self-lubricating FrelonGOLD® liner supports maintenance-free linear, rotational, and oscillating motion without grease. Built for..
$163.00
Open plain linear bearing with a 1/2" precision ID for round shafts, which provides a 0.0005" running clearance per side. The open anodized aluminum shell provides clearance for rail-supported shafting or profiled rails, while the bonded, self-lubricating FrelonGOLD® liner supports maintenance-free linear, rotational, and oscillating motion without grease. Built for..
$25.63
Open plain linear bearing with a 3/8" precision ID for round shafts, which provides a 0.0005" running clearance per side. The open anodized aluminum shell provides clearance for rail-supported shafting or profiled rails, while the bonded, self-lubricating FrelonGOLD® liner supports maintenance-free linear, rotational, and oscillating motion without grease. Built for..
$21.56
75 products

Plain Linear Bearings - Open

75 products

Open Plain Linear Bearings, self-lubricating and designed for use on rail-supported shafting that enhances system rigidity. These open-shelled bearings are available in inch (3/16” to 4”), metric (5mm to 80mm), and JIS sizes. With static load capacities reaching up to 166,000 lb (740 kN), they feature optional FrelonGOLD® liners (as well as Frelon® J or W), operate in any orientation, and can withstand temperatures from -400°F to +400°F (-240°C to 204°C). They achieve maximum speeds of 8 m/s (315 in/s) and offer standard or compensated ID clearances, along with standard or self-aligning OD to prevent binding. Constructed from anodized aluminum or stainless steel, they include various seal options (nitrile, urethane, viton). Mounting options feature O-ring and retaining ring grooves, making them interchangeable with linear ball bearings and certain bronze bushings.


  • Inch, metric and JIS sizing options
  • Designed for use with linear rail supported shafting
  • Can operate in any orientation
  • Static Load Capacities up to 166,000 lb (740 kN)
  • ID sizes: 4.76 mm (0.19 in) to 101.6 mm (4 in)
  • Specific sizes are 3/16” to 4” Inch Series, 5mm to 80mm Metric Series
  • Choose between standard ID running clearance (0.0005" per side) and compensated ID running clearance (0.0015" per side)
  • Options for standard/straight OD or self-aligning/spherical OD to prevent binding.
  • Optional liners include Frelon® J for corrosive chemical conditions and Frelon® W for FDA compliance (food and drug handing)
  • Temperature Rating: -400°F/+400°F or -240°C/204°C
  • Maximum Speed: Up to 8 m/s (315 in/s)
  • Shell Material: Anodized aluminum; stainless steel shells are available
  • Self-Lubricating: Provides oil-free operation
  • Seal Options: Nitrile rubber, urethane, and viton seals available from ½” ID and up or 20mm and up
  • Mounting Options: O-ring and retaining ring grooves for multiple mounting options
  • Vibration Damping: Ensures smooth and quiet operation
  • Interchangeable with linear ball bearings and some bronze bushings
  • Choose between standard ID running clearance (0.0005" per side) and compensated ID running clearance (0.0015" per side)
  • Options for standard/straight OD or self-aligning/spherical OD to prevent binding

Visit the plain linear bearing product specifications page.